/content/sps/ca/fr/search-results.html

    grounding clamps

    2.4 Aluminum C Clamp - Smooth Jaw

    2.4' Aluminum 'C' Clamp - Smooth Jaw

    Aperçu
    2.4' Aluminum 'C' Clamp with Flat Lower Jaw - Acme Thread with Smooth Jaw, Eye with Strain Relief, Sleeve

    Features & Benefits:
    ● ASTM Grade/Class: 5/A Smooth Jaw
    ● Main Line Range: 2.0” I.P.S. to #6, .2.4” - .16”, 61mm - 4mm Dia.
    ● Continuous Current Rating: 400 RMS Amps, 60 Hz