/content/sps/ca/fr/search-results.html

    grounding clamps

    2.13” Aluminum “C” Clamp Posigrip

    2.13” Aluminum “C” Clamp Posigrip

    Aperçu
    2.13” Aluminum “C” Clamp - Threaded – Without Strain Relief System, Posigrip

    Features & Benefits:
    ● ASTM Grade/Class: 5/B Serrated Jaw
    ● Main Line Range: 3000 KCM ACSR to #6, 0.25” - 2.13” 6.4mm - 54mm
    ● Continuous Current Rating: 400 RMS Amps, 60 Hz
    ● Additional screw options available