/content/sps/ca/fr/search-results.html

    grounding clamps

    1” Aluminum “C” Clamp - Flat Lower Jaw

    1” Aluminum “C” Clamp - Flat Lower Jaw

    Aperçu
    Flat lower Jaw - Acme ThreadFeatures & Benefits:● ASTM Grade/Class: 5/A Smooth Upper Jaw w/ Flat Lower Jaw● Main Line Range: 795 MCM 26 x 7 ACSR to #8, 1.12” - .12”, 29mm - 3mm Dia.● Continuous Current Rating: 400 RMS Amps, 60 Hz