/content/sps/ca/fr/search-results.html

    grounding clamps

    1.63” Aluminum Traveling Ground Clamps - Pin/Threaded

    1.63” Aluminum Traveling Ground Clamps - Pin/Threaded

    Aperçu
    1.63” Aluminum Traveling Ground Clamps - Pin/ThreadedFeatures & Benefits:78000● Eye & Clamp Description: Eye, Stainless Steel w/ Contact Stud● ASTM Grade/Class: 3 / A Smooth Jaw● Main Line Range: 0.125” - 1.63”● Continuous Current Rating: 300 RMS Amps, 60 Hz● Pin/Threaded● Additional screw options available.