/content/sps/ca/fr/search-results.html

    cable spike tools

    Single Point Distribution Grounding Set

    Single Point Distribution Grounding Set

    Aperçu
    Sets for Grounded “Y” Systems provide all the equipment required to safely ground a variety of structures on a grounded “Y” distribution systems. Factory assembled kits are for conductors ranging from #6 to 1-1/2” (3.8 cm) diameter, with serrated jaw “C” clamps with threaded terminals. All clamps are supplied with eye screws for installation with clampstick (not included). Other lengths and configurations are available.Standard Equipotential Grounding Sets provide all the equipment required to safely ground a variety of structures on delta distribution systems. Factory assembled kits are for conductors ranging from #6 to 1-1/2” (3.8 cm) diameter, with smooth or serrated jaw clamps with threaded terminals. All clamps are supplied with eye screws for installation with gripall clampsticks (not included). Other lengths and configurations are available.Features & Benefits:● Complete Grounded 'Y' Set Inculdes:3 - 6’ (1.83 m) Line Jumpers1 - 12’ (3.66 m) Line to Ground Jumper1 - 60’ (18.3 m) Ground Lead1 - Pole Band1 - Pole Band Extension1 - Flat Face Clamp (760003E) 1 - Protective Bag● Complete Delta Set Includes2 - 6’ (1.83 m) Line Jumpers1 - 12’ (3.66 m) Line to Ground Jumper1 - 60’ (18.3 m) Ground Lead1 - Pole Band1 - Pole Band Extension1 - Flat Face Clamp (760003E)1 - Protective Bag