/content/sps/ca/fr/search-results.html

    Licences de logiciels

    790M170 Extension License

    Extension licence for Emergency Telephony support with the following additional functions and features.

    Aperçu

    Part Number: 790M170

    Extension licence for Emergency Telephony support with the following additional functions and features:

    • Local emergency PBX functionality for 5 (additional) local SIP telephones (e.g. mobile DECT phones).
    • Calls between each other, with SNCS and with subscribers in the telecommunications network.
    • Backup in case of a breakdown of the facility’s standard PBX (possibly Cloud-based).
    • A maximum of 20 licences can be used.
    Caractéristiques

    Aperçu

    • Brand
      • Honeywell - Systevo Call Ackermann

    Fonctions

    • Features & Benefits
      • A Maximum of 20 Licenses can be Used
      • Backup in Case of a Breakdown of the Facility’S Standard PBX (Possibly Cloud-Based)
      • Calls Between Each Other, with Sncs and with Subscribers in the Telecommunications Network
      • Local Emergency PBX Functionality for 5 (Additional) Local SIP Telephones (e.g. Mobile DECT Phones)

    Autres

    • Industry
      • Healthcare

    Aperçu

    • Brand
      • Honeywell - Systevo Call Ackermann

    Fonctions

    • Features & Benefits
      • A Maximum of 20 Licenses can be Used
      • Backup in Case of a Breakdown of the Facility’S Standard PBX (Possibly Cloud-Based)
      • Calls Between Each Other, with Sncs and with Subscribers in the Telecommunications Network
      • Local Emergency PBX Functionality for 5 (Additional) Local SIP Telephones (e.g. Mobile DECT Phones)

    Autres

    • Industry
      • Healthcare
    • Brand : Honeywell - Systevo Call Ackermann
    • Features & Benefits : A Maximum of 20 Licenses can be Used|Backup in Case of a Breakdown of the Facility’S Standard PBX (Possibly Cloud-Based)|Calls Between Each Other, with Sncs and with Subscribers in the Telecommunications Network|Local Emergency PBX Functionality for 5 (Additional) Local SIP Telephones (e.g. Mobile DECT Phones)
    • Industry : Healthcare

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list