/content/sps/ca/fr/search-results.html

    Chaussures

    Dingo

    A mid cut safety boot designed to meet comfort and regular safety needs at work

    Aperçu
    MTS Start Up Range - designed to meet basic safety needs

    The dual density PU sole, specially designed in perfect alignment with the axis of the foot, the extra wide toecap and the front/rear shock-absorbers mean the Start Up Range offers comfort and safety at a great value. Dingo S3 of the Start Up Range is a mid cut safety boot design to meet comfort and regular safety shoes required at work.

    Dingo S3

    • Water resistant full supple leather upper
    • Air System® lining offering good abrasion resistance, high absorptive capacity and antibacterial treatment
    • Extra wide 200 Joules steel toecap
    • Steel midsole
    • Latex on foam insole
    • Dual density PU outsole
     
    Caractéristiques

    Dimensions & Weight

    • Shoe Size
      • 37-47

    Materials

    • Inner Toe Cap Material
      • Metallic
    • Shoe Liner Material
      • Ventilated lining
    • Outsole Material
      • PU PU
    • Midsole Material
      • Metallic
    • Insole Material
      • Latex on foam
    • Upper Material
      • Leather
    • Welt Material
      • Welt Material

    Features & Benefits

    • Features & Benefits
      • Air System® lining offering good abrasion resistance, high absorptive capacity and antibacterial treatment
      • Dual density PU outsole
      • EN ISO 20345:2011 SRC
      • Extra wide 200 joules steel toecap
      • Latex on foam insole
      • Steel midsole
      • Water resistant full supple leather upper

    Standards & Certifications

    • Specifications Met
      • S3 CI SRC
    • ANSI Class
      • S3 CI SRC
    • Standards
      • EN ISO 20345:2011

    Configuration

    • Shoe Closure Type
      • Elastic with Pull on Loop
    • Water Resistance
      • Water resistant upper
    • Product Line
      • Start Up Range
    • Shoe Gender
      • Unisex

    Options

    • Shoe Color
      • Brown

    Dimensions & Weight

    • Shoe Size
      • 37-47

    Materials

    • Inner Toe Cap Material
      • Metallic
    • Shoe Liner Material
      • Ventilated lining
    • Outsole Material
      • PU PU
    • Midsole Material
      • Metallic
    • Insole Material
      • Latex on foam
    • Upper Material
      • Leather
    • Welt Material
      • Welt Material

    Features & Benefits

    • Features & Benefits
      • Air System® lining offering good abrasion resistance, high absorptive capacity and antibacterial treatment
      • Dual density PU outsole
      • EN ISO 20345:2011 SRC
      • Extra wide 200 joules steel toecap
      • Latex on foam insole
      • Steel midsole
      • Water resistant full supple leather upper

    Standards & Certifications

    • Specifications Met
      • S3 CI SRC
    • ANSI Class
      • S3 CI SRC
    • Standards
      • EN ISO 20345:2011

    Configuration

    • Shoe Closure Type
      • Elastic with Pull on Loop
    • Water Resistance
      • Water resistant upper
    • Product Line
      • Start Up Range
    • Shoe Gender
      • Unisex

    Options

    • Shoe Color
      • Brown
    • Shoe Size : 37-47
    • Inner Toe Cap Material : Metallic
    • Shoe Liner Material : Ventilated lining
    • Features & Benefits : Air System® lining offering good abrasion resistance, high absorptive capacity and antibacterial treatment|Dual density PU outsole|EN ISO 20345:2011 SRC|Extra wide 200 joules steel toecap|Latex on foam insole|Steel midsole|Water resistant full supple leather upper
    • Specifications Met : S3 CI SRC
    • Shoe Closure Type : Elastic with Pull on Loop
    • Water Resistance : Water resistant upper
    • Outsole Material : PU PU
    • Midsole Material : Metallic
    • Insole Material : Latex on foam
    • Upper Material : Leather
    • Welt Material : Welt Material
    • Product Line : Start Up Range
    • Shoe Gender : Unisex
    • Shoe Color : Brown
    • ANSI Class : S3 CI SRC
    • Standards : EN ISO 20345:2011

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list