/content/sps/ca/fr/search-results.html
    Ce site est programmé pour une maintenance planifiée le dimanche 17 mai de 01 h 00 EST à 11 h 00 EST (dimanche 17 mai de 05 h 00 UTC à 15 h 00 PM UTC). Nous vous remercions de votre patience durant cette période.

    Vêtements de protection

    MUTEX® FLSC COVERALL

    MUTEX® FLSC COVERALL

    Aperçu
    Part NoHCL103R
    DescriptionKit containing
    - Medical coverall HCL100R &
    - Shoe cover HCL101R
    Certifications of Coverall
     FabricGarment
    HCL103R SeriesASTM F1670/F1670M - 17a Standard test method for resistance of materials used in protective clothing to penetration by synthetic bloodTested as per IS17423:2020 at SITRA
    FEATURES
    • Breathable
    • Soft
    • Less Sweat
    • Ergonomic
    APPLICATION AREA

    Filtering half-masks classified as FFP1, FFP2 or FFP3 are for use against solid and liquid aerosols as per IS 9473:2002.
     
     

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list