/content/sps/ca/fr/search-results.html
    Nous rencontrons actuellement un problème temporaire avec la fonctionnalité de recherche globale pour cette langue. Veuillez sélectionner la langue "United States - English" et poursuivre votre recherche.

    Bouchons d'oreilles

    Refill Bag

    Tout est une question de choix.

    Aperçu
    To ensure sufficient stock of suitable hearing protectors is available: Howard Leight offers two convenient ways to keep your dispenser full. Choose pre-filled canisters of 400 earplugs: or zip top bags of 200 earplugs to refill the dispenser.

    Earplug dispensers offer a cost-effective solution to outfitting many workers with hearing protection: saving money while eliminating waste. The canisters are a level 7 blow-molded recyclable plastic: which can be recycled just like a water bottle: making it an economic benefit. To be more environmentally friendly: choose the zip top bag of earplugs: and refill your stock by reusing the canister.

    REFILL & ASSEMBLY
    • Step 1: Remove canister from dispenser base. Turn upside-down and then remove canister lid. Refill canister with bag of Howard Leight disposable earplugs.
    • Step 2: Once canister is full (up to 400 ear plugs): snap canister lid back onto canister. You will hear a click sound to assure it is back in place.
    • Step 3: Flip canister right side up and gently insert back into dispenser base. Arms of dispenser base will click when canister is properly inserted
    Features & Benefits:
    • Zip Top Bags of 200 prs per bag (10 bags per case)
    • Canister can be refilled using the zip bags

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list