/content/sps/ca/fr/search-results.html
    Ce site est programmé pour une maintenance planifiée le dimanche 17 mai de 01 h 00 EST à 11 h 00 EST (dimanche 17 mai de 05 h 00 UTC à 15 h 00 PM UTC). Nous vous remercions de votre patience durant cette période.

    Manchons de protection

    Arm Protection Perfect Fit CRT

    Protection des bras Perfect Fit CRT parfaitement ajustée

    Aperçu
    Perfect Fit CRT (Cut-Resistant Technology): provides excellent protection against cut: slash and abrasion. Each double ply sleeve offers ANSI level 4 cut protection and abrasion level 4. CRT is a proprietary blend of cut-resistant fibers for the ultimate in cut protection.

    Features & Benefits:
    • Honeywell introduces it's newest addition to the Perfect Fit: cut-resistant line
    • Perfect Fit CRT (Cut-Resistant Technology) is exclusive to Honeywell: and offers excellent cut protection in a light weight seamless: double-ply sleeve
    • Perfect Fit CRT's proprietary blend of cut-resistant fibers offers 2 to 3 times the cut protection of other similar weight aramid sleeves

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list