/content/sps/ca/fr/search-results.html
    Ce site est programmé pour une maintenance planifiée le dimanche 17 mai de 01 h 00 EST à 11 h 00 EST (dimanche 17 mai de 05 h 00 UTC à 15 h 00 PM UTC). Nous vous remercions de votre patience durant cette période.

    Gants résistants aux coupures

    NorthFlex Duro Task™ Glove Retail

    Gants de protection tricotés sans coutures avec paume et doigts en caoutchouc naturel, calibre 10

    Aperçu
    NorthFlex Duro Task Seamless Knit Safety Gloves with Natural Rubber Palm & Fingers offer excellent protection in general work environments: especially those involving wet applications where the textured rubber surface provides improved gripping power. These safety gloves are constructed with a cotton-polyester blend knit liner for breathable comfort: and they are seamless to prevent rubbing and chafing.
    • Textured rubber surface on palms and fingers improves grip in wet environments
    • Rubber-dipped construction offers excellent protection from abrasion: cuts: tears and punctures
    • 10-gauge seamless construction prevents rubbing and chafing of the skin
    • ANSI/ISEA 105 - ASTM D3389-05
    • ANSI/ISEA 105 - ASTM F1790-97: EN388 and EN420 approved

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list