/content/sps/ca/fr/search-results.html
    Ce site est programmé pour une maintenance planifiée le dimanche 17 mai de 01 h 00 EST à 11 h 00 EST (dimanche 17 mai de 05 h 00 UTC à 15 h 00 PM UTC). Nous vous remercions de votre patience durant cette période.

    Gants pour environnement contrôlé

    Premium Cleanroom Gloves - AK Retail

    Gants de salle blanche Premium : AK

    Aperçu
    North by Honeywell AK 15' Premium Natural Rubber Latex Cleanroom Gloves meet up to Class 100 cleanroom requirements. These safety gloves are powder-free: reducing particulate and extractable contamination. Diamond-embossed palms on these cleanroom gloves provide excellent grip when working with wet and dry materials. And the size is embossed on the gloves to prevent ink from contaminating processes. Made of natural rubber latex: these protective gloves offer the necessary elasticity for tasks that require great dexterity.. A beaded cuff offers drip protection for the forearm and increased glove strength and tear resistance. Note: These protective gloves contain natural rubber/latex which may cause allergies. If an allergic reaction occurs: stop using this product immediately and consult a medical provider.
    • High-density: 100% natural rubber latex protects against incidental abrasions: snags and cuts: Note: workers experiencing allergic reaction to latex should seek immediate medical attention
    • Diamond-embossed for superior grip in wet and dry applications: beaded cuff offers drip protection for the forearm and increased glove strength and tear resistance: 20 mil
    • Powder-free to reduce particulate and extractable contamination: size-embossed so no ink contamination: unsupported: 20-mil gauge for dexterity and protection: suitable for up to Class 100 cleanroom
    • ANSI/ISEA 105 – ASTM D3389-05 Abrasion Test: ANSI/ISEA 105 – ASTM F1790-97 Cut Test: EN388 and EN420 approved: IEST-RP-CC005.3 (modified) particulate and extractables: ASTM 739 permeation

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list