/content/sps/ca/fr/search-results.html
    Ce site est programmé pour une maintenance planifiée le dimanche 17 mai de 01 h 00 EST à 11 h 00 EST (dimanche 17 mai de 05 h 00 UTC à 15 h 00 PM UTC). Nous vous remercions de votre patience durant cette période.

    Gants pour environnement contrôlé

    North SK Cleanroom Gloves Retail

    Gants pour salle blanche en nitrile résistant aux produits chimiques Honeywell SK 33,02 cm (13 po) : 15 mil

    Aperçu
    Honeywell SK 13' Chemical-Resistant Nitrile Cleanroom Gloves are allergen-free and offer superior resistance to solvents: caustics and animal fats. Designed for cleanroom applications: these powder-free gloves reduce particle contamination and they’re also packaged to protect the gloves from airborne contamination during storage. These chemical-resistant gloves feature a sandpatch finish which provides the wearer with excellent grip during wet or dry applications. With a generous 15-inch length for good wrist coverage: these cleanroom gloves also feature a straight cuff and embossed sizes to avoid ink contamination. The unsupported construction and 15-mil gauge provide good dexterity and protection. Suitable for up to Class 100 cleanroom.
    • Nitrile contains no allergens and provides better resistance to snags: abrasion: puncture: solvents: caustics: and animal fats than supported natural rubber latex: vinyl or neoprene
    • Sandpatch finish provides excellent grip in wet and dry applications:. L/R hand-specific for better fit: straight cuff offers additional length to trough to protect from runoff and drips
    • Powder-free to reduce particulate and extractable contamination: size-embossed so no ink contamination: unsupported: 15-mil gauge for dexterity and protection: suitable for up to Class 100 cleanroom
    • ANSI/ISEA 105 – ASTM D3389-05 Abrasion Test: ANSI/ISEA 105 – ASTM F1790-97 Cut Test: EN374: EN388: EN420 approved: IEST-RP-CC005.3 (modified) particulate and extractables: ASTM 739 permeation

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list