/content/sps/ca/fr/search-results.html
    Ce site est programmé pour une maintenance planifiée le dimanche 17 mai de 01 h 00 EST à 11 h 00 EST (dimanche 17 mai de 05 h 00 UTC à 15 h 00 PM UTC). Nous vous remercions de votre patience durant cette période.

    Coulisseaux et lignes de vie verticales

    Miller MicroLoc™ Trailing Rope Grab, Retail

    Les modèles à coulisseaux permettent d’opérer en mains libres pour une productivité accrue. En cas de chute, le coulisseau de sécurité Miller se verrouille rapidement.

    Aperçu
    This microloc trailing wire rope grabs move easily up and down vertical lifelines providing continuous fall protection. Trailing models offer complete hands-free operation. In the event of a fall: this rope grabs lock quickly. It has compact design: corrosion-resistant stainless-steel construction. This rope grabs are designed for 5/8-Inch synthetic rope lifeline with a minimum tensile strength of 5000-Pound: secured to an anchorage independent of the worker's platform. Recommended for agriculture: construction: government: manufacturing: municipal services: oil and gas industries and utilities. It controls confined space and fall from height hazards. Lightweight and easy to use. Available in universal size. Measures 10-Inch length by 8-Inch width by 5-Inch height.
    • Microloc trailing wire rope grabs for 5/8-Inch wire rope
    • Trailing models offer complete hands-free operation: in the event of a fall: this rope grabs lock quickly
    • It has compact design: corrosion-resistant stainless-steel construction
    • Meets all applicable OSHA: ANSI and CSA standards.

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list