/content/sps/ca/fr/search-results.html
    Ce site est programmé pour une maintenance planifiée le dimanche 17 mai de 01 h 00 EST à 11 h 00 EST (dimanche 17 mai de 05 h 00 UTC à 15 h 00 PM UTC). Nous vous remercions de votre patience durant cette période.

    Systèmes de lignes de vie horizontales

    Miller SkyGrip Permanent Horizontal Lifeline Systems Kits

    Kits de systèmes de lignes de vie horizontales permanentes Miller SkyGrip

    Aperçu
    Features & Benefits:
    • Designed for easy installation on steel and concrete applications
    • Interchangeable stanchion posts enable systems to be used for steel or concrete applications maximizing investment and increasing versatility
    • Above-the-beam quick installation and adjustment for increased safety
    • Stainless steel energy absorber minimizes fall clearance
    • Tension indicator ensures proper tensioning: which is critical to knowing fall clearance
    • Continuous pass-through design provides 100% tie-off connection with multi-span systems
    • Lightweight: compact and provides easier handling: installation: and storage
    • Durable zinc-plated steel construction provides corrosion resistance for increased durability and longer service life

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list