/content/sps/ca/fr/search-results.html
    Ce site est programmé pour une maintenance planifiée le dimanche 17 mai de 01 h 00 EST à 11 h 00 EST (dimanche 17 mai de 05 h 00 UTC à 15 h 00 PM UTC). Nous vous remercions de votre patience durant cette période.

    Harnais

    Miller Titan II T Flex™ Stretchable Harness with Side D rings

    Harnais extensible Miller Titan II T Flex™ avec anneaux en D latéraux

    Aperçu
    The Miller Titan™ II line of harnesses offers enhanced adjustability: improved comfort and increased work-site safety. This next generation of Titan harnesses from Honeywell is a cost-effective fall protection solution for the general construction and manufacturing markets.

    Features & Benefits:............................................................................................................
    • T Flex™ Stretchable webbing for enhanced comfort
    • Easier vertical adjustability that stays in place
    • Oversized ID tags provide quick and easy harness size identification
    • Back strap increases safety by preventing roll out in the event of a fall
    • Meets all applicable OSHA: ANSI and CSA requirements
    • Rated for a 400-lbs. (181.4 kg) worker

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list