/content/sps/ca/fr/search-results.html
    Nous rencontrons actuellement un problème temporaire avec la fonctionnalité de recherche globale pour cette langue. Veuillez sélectionner la langue "United States - English" et poursuivre votre recherche.

    Kits de protection contre les chutes

    Titan II ReadyRoofer® Kit, Retail

    Système de protection antichute Titan II ReadyRoofer®

    Aperçu
    Titan ReadyRoofer fall protection system includes full-body harness with mating buckle leg straps: reusable roof anchor: MicroLoc trailing rope grab: 3-Feet shock-absorbing lanyard: 50-Feet by 5/8-Inch diameter rope lifeline and waterproof container. Fully adjustable: polyester webbing harness for all day comfort and dependability. Versatile: reusable roof anchor with attachment D-Ring. Easily installs on steep-pitched or flat surface roofs with m8 screws included. Once roofing is complete: remove the reusable roof anchor and store for the next job. Durable: corrosion-resistant: stainless steel construction compact trailing rope grab. Attaches anywhere on the lifeline. Lightweight: easy-to-use design with hands-free operation offers maximum freedom of movement. Polyester web lanyard with integral shock absorber and two locking snap hooks high-strength rope lifeline. 5/8-Inch diameter polypropylene blend rope with loop and locking snap hook. 9: 300-Pound tensile strength: treated to combat ultraviolet rays. Water-proof container ideal for equipment storage. Recommended for use in construction and manufacturing. Fall from height hazards. Measures 13-Inch length by 13-Inch width by 15-Inch height.
    Titan ReadyRoofer fall protection system
    • Includes full-body harness with mating buckle leg straps: reusable roof anchor and MicroLoc trailing rope grab
    • Also includes 3-Feet shock-absorbing lanyard: 50-Feet by 5/8-Inch diameter rope lifeline and waterproof container
    • Meets all applicable OSHA: ANSI and CSA standards.

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list