/content/sps/ca/fr/search-results.html

    Lignes de vie auto-rétractables

    Falcon+ Edge

    The Honeywell Miller Falcon™+ Edge Self-Retracting Device is designed to help protect a worker in applications where the lifeline could meet an edge, in the event of a fall or where foot level tie-off is needed.

    Aperçu
    The Miller Falcon+ Edge is designed to protect a worker in applications where the lifeline could meet an edge, in event of a fall, or where foot level tie-off is needed. This self-retracting lifeline features an integrated shock-absorber pack attached to the end of the lifeline connected to the worker. The Falcon+ Edge can also be used in overhead applications as a traditional self-retracting lifeline.
     
    Weight Rating
    • Weight rating up to 420 lb (190 kg) – OSHA
    • Meets OSHA 1926.502 and 1910.140, certified ANSI Z359.14-2021 Class 2 and CSA Z259.2.2-2017 Class SRL-LE

    Variety of Lengths
    • Available in 20ft, 30ft and 50ft working lengths to cover a wide range of applications
     
    Edge Protection
    • Helps provide protection for all working at height situations – horizontal; vertical; mounted overhead; anchored at foot level and work near edges
    • Designed for sharp edge applications with an edge radius of ≥ 0.005 in (0.13 mm)
    • Ideal in applications that require anchoring at foot level
       
    Unit and Lanyard Connections


    • Smooth, quiet operation, engineered spring retraction tension designed not to pull or drag on a worker to improve productivity and reduce fatigue
    • Dual swivels (unit top and snap hook) included on all cable models to provide support and leverage when attaching to anchorage connector providing easy installation
    • No annual factory recertification required
    Caractéristiques

    Autres

    • Brake Material
      • Stainless steel
    • Unit Connector Material
      • steel / aluminum
    • Unit Connector Breaking Strength
      • 3600 pound-force
    • Unit Connector
      • carabeneer
    • Standards
      •  ANSI Z359.14-2021 / OSHA / CSA Z259.2.2:2017
    • Sealed Technology
      • no
    • Rescue-Retrieval Capability
      • no
    • Repairable
      • yes / no
    • RFID
      • yes
    • Product Weight
      • 3.4 to 14.8
    • Product Length
      • 20 / 30 / 50
    • Product Family
      • Falcon Edge+
    • Product Depth
      • n/a
    • Load Indicator
      • yes
    • Lifeline Material
      • Galvanized steel / Polyester
    • Lifeline Connector Opening
      • 0.83
    • Lifeline Connector Material
      • Galvanized steel / Aluminum
    • Lifeline Connector
      • Swivel Snap hook / snap hook
    • Lifeline Configuration
      • Overhead
    • Leading Edge Applications - Radius of Edge
      • n/a millimetre
    • Internal Components Material
      • Galvanized steel / Stainless steel / Aluminum
    • Features & Benefits
      • meets new ANSI standard / New Weight capacity (new technology)  - 420 lb across all the product line / User friendly / Innovative lightweight design
    • Edge Rated
      • Yes
    • Connector Gate Strength
      • 3600
    • Connecting Component Swivel
      • galvanized steel / aluminum
    • Breaking Strength
      • 1800

    Autres

    • Brake Material
      • Stainless steel
    • Unit Connector Material
      • steel / aluminum
    • Unit Connector Breaking Strength
      • 3600 pound-force
    • Unit Connector
      • carabeneer
    • Standards
      •  ANSI Z359.14-2021 / OSHA / CSA Z259.2.2:2017
    • Sealed Technology
      • no
    • Rescue-Retrieval Capability
      • no
    • Repairable
      • yes / no
    • RFID
      • yes
    • Product Weight
      • 3.4 to 14.8
    • Product Length
      • 20 / 30 / 50
    • Product Family
      • Falcon Edge+
    • Product Depth
      • n/a
    • Load Indicator
      • yes
    • Lifeline Material
      • Galvanized steel / Polyester
    • Lifeline Connector Opening
      • 0.83
    • Lifeline Connector Material
      • Galvanized steel / Aluminum
    • Lifeline Connector
      • Swivel Snap hook / snap hook
    • Lifeline Configuration
      • Overhead
    • Leading Edge Applications - Radius of Edge
      • n/a millimetre
    • Internal Components Material
      • Galvanized steel / Stainless steel / Aluminum
    • Features & Benefits
      • meets new ANSI standard / New Weight capacity (new technology)  - 420 lb across all the product line / User friendly / Innovative lightweight design
    • Edge Rated
      • Yes
    • Connector Gate Strength
      • 3600
    • Connecting Component Swivel
      • galvanized steel / aluminum
    • Breaking Strength
      • 1800
    • Brake Material : Stainless steel
    • Unit Connector Material : steel / aluminum
    • Unit Connector Breaking Strength : 3600 pound-force
    • Unit Connector : carabeneer
    • Standards :  ANSI Z359.14-2021 / OSHA / CSA Z259.2.2:2017
    • Sealed Technology : no
    • Rescue-Retrieval Capability : no
    • Repairable : yes / no
    • RFID : yes
    • Product Weight : 3.4 to 14.8
    • Product Length : 20 / 30 / 50
    • Product Family : Falcon Edge+
    • Product Depth : n/a
    • Load Indicator : yes
    • Lifeline Material : Galvanized steel / Polyester
    • Lifeline Connector Opening : 0.83
    • Lifeline Connector Material : Galvanized steel / Aluminum
    • Lifeline Connector : Swivel Snap hook / snap hook
    • Lifeline Configuration : Overhead
    • Leading Edge Applications - Radius of Edge : n/a millimetre
    • Internal Components Material : Galvanized steel / Stainless steel / Aluminum
    • Features & Benefits : meets new ANSI standard / New Weight capacity (new technology)  - 420 lb across all the product line / User friendly / Innovative lightweight design
    • Edge Rated : Yes
    • Connector Gate Strength : 3600
    • Connecting Component Swivel : galvanized steel / aluminum
    • Breaking Strength : 1800
    Fiche Technique
    Nom
    La description
    Taille du fichier
    Date
    Taille
    Falcon+ Edge Technical Data Sheet
    application/pdf 374.45 KB
    1/31/2025
    374.45 KB
    Falcon+ Edge Technical Data Sheet
    application/pdf 374.32 KB
    1/31/2025
    374.32 KB
    Ficha técnica do Falcon+ e do Falcon+ Edge
    application/pdf 303.15 KB
    3/6/2025
    303.15 KB
    Livre blanc
    Nom
    La description
    Taille du fichier
    Date
    Taille
    White Paper SRLs de proteção contra quedas
    application/pdf 279.86 KB
    3/6/2025
    279.86 KB
    Fall Protection SRLs Whitepaper
    application/pdf 38.14 KB
    3/13/2023
    38.14 KB
    Feuille de vente
    Nom
    La description
    Taille du fichier
    Date
    Taille
    Miller® Falcon™+ Edge Sell Sheet
    application/pdf 610.55 KB
    9/20/2024
    610.55 KB
    Miller® Falcon™+ Sell Sheet
    application/pdf 1.09 MB
    5/31/2023
    1.09 MB
    Folha de vendas do Miller® Falcon™+ Edge
    application/pdf 239.08 KB
    3/6/2025
    239.08 KB
    Nom
    La description
    Taille du fichier
    Date
    Taille
    Falcon+ Edge Technical Data Sheet
    application/pdf 374.45 KB
    1/31/2025
    374.45 KB
    Falcon+ Edge Technical Data Sheet
    application/pdf 374.32 KB
    1/31/2025
    374.32 KB
    Miller® Falcon™+ Edge Sell Sheet
    application/pdf 610.55 KB
    9/20/2024
    610.55 KB
    Miller® Falcon™+ Sell Sheet
    application/pdf 1.09 MB
    5/31/2023
    1.09 MB
    Folha de vendas do Miller® Falcon™+ Edge
    application/pdf 239.08 KB
    3/6/2025
    239.08 KB
    Ficha técnica do Falcon+ e do Falcon+ Edge
    application/pdf 303.15 KB
    3/6/2025
    303.15 KB
    White Paper SRLs de proteção contra quedas
    application/pdf 279.86 KB
    3/6/2025
    279.86 KB
    Fall Protection SRLs Whitepaper
    application/pdf 38.14 KB
    3/13/2023
    38.14 KB
    Nom
    La description
    Taille du fichier
    Date
    Taille
    Falcon+ Edge Technical Data Sheet
    374.45 KB
    1/31/2025
    Falcon+ Edge Technical Data Sheet
    374.32 KB
    1/31/2025
    Ficha técnica do Falcon+ e do Falcon+ Edge
    303.15 KB
    3/6/2025
    White Paper SRLs de proteção contra quedas
    279.86 KB
    3/6/2025
    Fall Protection SRLs Whitepaper
    38.14 KB
    3/13/2023
    Miller® Falcon™+ Edge Sell Sheet
    610.55 KB
    9/20/2024
    Miller® Falcon™+ Sell Sheet
    1.09 MB
    5/31/2023
    Folha de vendas do Miller® Falcon™+ Edge
    239.08 KB
    3/6/2025

    Filters

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    MFS-LEP1-02/20FT
    MFS-LEP1-02/20FT
    MFS-LEP1-02/30FT
    MFS-LEP1-02/30FT
    MFS-LEP1-02/50FT
    MFS-LEP1-02/50FT
    MFS-LES1-02/20FT
    MFS-LES1-02/20FT
    MFS-LES1-02/30FT
    MFS-LES1-02/30FT
    MFS-LES1-02/50FT
    MFS-LES1-02/50FT