/content/sps/ca/fr/search-results.html
    Ce site est programmé pour une maintenance planifiée le dimanche 17 mai de 01 h 00 EST à 11 h 00 EST (dimanche 17 mai de 05 h 00 UTC à 15 h 00 PM UTC). Nous vous remercions de votre patience durant cette période.

    Lanières

    Miller Titan™ II Tubular Shock-Absorbing Lanyards, Retail

    Longes avec absorbeur d’énergie tubulaires Miller Titan™ II

    Aperçu
    Titan shock-absorbing web lanyards is lightweight and has durable webbing for all day comfort and dependability. It features a built-in woven inner core which smoothly expands to reduce fall arrest forces. The outer jacket serves as a back-up web lanyard. Pack-type shock-absorbing lanyards include the shock absorber pack as an integral part of a standard lanyard. In the event of a fall: the pack expands to reduce fall arrest forces while a back-up safety strap deploys for added fall protection. It has two locking snap and rebar hooks with single leg. ANSI Z359-2007 compliant. Measures 6-Feet length by 6-Inch width 2-1/2-Inch height. Meets all applicable OSHA: ANSI and CSA standards. Unique warning flag provides visual proof that a lanyard has been involved in a fall and must be removed from service.
    • Titan shock-absorbing lanyards
    • Pack-type shock-absorbing lanyards include the shock absorber pack as an integral part of a standard lanyard
    • Built-in woven inner core which smoothly expands to reduce fall arrest forces

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list