/content/sps/ca/fr/search-results.html
    Ce site est programmé pour une maintenance planifiée le dimanche 17 mai de 01 h 00 EST à 11 h 00 EST (dimanche 17 mai de 05 h 00 UTC à 15 h 00 PM UTC). Nous vous remercions de votre patience durant cette période.

    Post and attachement S-System

    COMBISAFE® S-System Bridge Attachment

    ART. NO. 1280

    Aperçu
    Primarily used as an edge protection attachment for bridges utilising the bolts for the permanent bridge barrier, but also works in many other applications.Can also be installed using suitable drilled or cast-in anchors.• Weight 1.2kg• Hot-dip galvanised finish• Complies with EN 13374 Class A• S-Combisafe-G-QA-17 EN13374: 2013+A1:2018 Product Compliance Certificate

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list