/content/sps/ca/fr/search-results.html
    Ce site est programmé pour une maintenance planifiée le dimanche 17 mai de 01 h 00 EST à 11 h 00 EST (dimanche 17 mai de 05 h 00 UTC à 15 h 00 PM UTC). Nous vous remercions de votre patience durant cette période.

    Power Post System

    COMBISAFE® POWER POST

    ART. NO. 11240

    Aperçu
    Designed to provide easy access to the compression unit hex head, allowing for compression to be adjusted as the slab starts to relax. The load indicator is clearly visible through the mesh barrier and for added safety, the compression thread is protected by a steel tube, which also acts as a carrying handle. Easy height adjustment with a simple, quick release E-Clip.• Weight 17kg• Hot-dip galvanised finish• Complies with EN 13374 Class A• S-Combisafe-G-QA-17 EN13374: 2013+A1:2018 Product Compliance Certificate

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list