/content/sps/ca/fr/search-results.html
    Nous rencontrons actuellement un problème temporaire avec la fonctionnalité de recherche globale pour cette langue. Veuillez sélectionner la langue "United States - English" et poursuivre votre recherche.

    Tuyaux et couvercles de conduite

    Su System Dead End Protectors

    Su System Dead End Protectors

    Aperçu
    Dead End Protectors quickly cover dead end bells or polymer insulators providing complete electrical protection for Class 3 and Class 4 applications. Easily installed and removed from an insulated platform or aerial device with rubber gloves or SU System Applicators.Features & Benefits:● All styles have RIB-GRIP® construction to interlock with 1.5” (38mm) I.D. line hose. The Class 3 U106 and U110 must be used with Connector End style line hose or separate Line Hose Connectors. OR134, Class 4, accepts Straight Line Hose. The outer ribs interlock with 2” and 2.5” I.D. line hose when the UC2 SU System Connector is used.● All Protectors comply with current ASTM D1049 specifications.

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list