/content/sps/ca/fr/search-results.html
    Ce site est programmé pour une maintenance planifiée le dimanche 17 mai de 01 h 00 EST à 11 h 00 EST (dimanche 17 mai de 05 h 00 UTC à 15 h 00 PM UTC). Nous vous remercions de votre patience durant cette période.

    Tuyaux et couvercles de conduite

    Stinger Covers

    Stinger Covers

    Aperçu
    Stinger Covers protect against phase to phase and phase to ground wildlife contacts. These covers have been accepted by Rural Utilities Service (RUS).The stinger cover can be installed without disconnecting the lead wire from the bushing. Available in three diameters, it is easily cut in the field to the needed length.Features & Benefits:● Stinger covers are track resistant and made from Ozone and UV resistant SALCOR® elastomer in a grey color. The covers are proven to provide years of reliable service either independently or when used with bushing covers. For sizes and lengths contact your local Salisbury representative.

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list