/content/sps/ca/fr/search-results.html
    Ce site est programmé pour une maintenance planifiée le dimanche 17 mai de 01 h 00 EST à 11 h 00 EST (dimanche 17 mai de 05 h 00 UTC à 15 h 00 PM UTC). Nous vous remercions de votre patience durant cette période.

    Couvertures isolantes

    Eyelet Style

    Eyelet Style

    Aperçu
    Eyelet Style Insulating Blankets were designed to be easily secured in place by using blanket pins, Snap Buttons or Ty-Straps (available on page B-9) Eyelet blankets are flexible and feature a reinforced beaded edge and eyelets for added strength and tear-resistance.Features & Benefits:● HIGH QUALITY Salisbury’s Type II SALCOR® Blankets are of the highest quality available today. They will hold their color and flexibility, and will maintain physical properties and dielectric strength, required by ASTM standard, in the field longer than any other blanket on the market. OZONE RESISTANT The Orange SALCOR is manufactured from a well researched blend of prime EPDM, which is naturally resistant to Ozone. This blend of Prime EPDM offers superb flexibility: similar to that of a Type I natural rubber blanket. This ensures the Salisbury Type II SALCOR blanket will pass the ASTM D 1048 Ozone Tests both, Method A and Method B.

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list