/content/sps/au/en/search-results.html

    torque transducers

    TMS9250

    Digital telemetry, non-contact. 0.05 %FS, total system accuracy. DIN companion flange compatible. High torsional stiffness.

    Overview

    The new TMS 9250 Digital Telemetry Rotary Torque Measurement System, available in many different configurations to meet the needs of your particular torque measurement application. Built on Honeywell’s proven TMS digital torque platform, the TMS 9250 offers:

    • True Torque Measurement – Honeywell TMS 9250’s non-contact digital telemetry design enables higher integrity of the data capture through higher resolution and no mechanical interferences: resulting in a more accurate indication of the actual torque being experienced.
    • Flexible Modular Design – Honeywell’s modular design can easily be adapted or customized to fit into many different types of test stands to meet specific test application requirements.
    • Simple Installation, Setup, and Operation – The TMS 9250 is compact with quick attach wiring connectors for quick commissioning. It has easy to set up parameters via the software system and enables you to make test parameter adjustments on-the-fly.
    • Ongoing Reliability – Honeywell’s TMS 9250 with its non-contact design and digital telemetry solution means no friction (contact), leading to less maintenance.
    • FCC / CE Certified EMC Compliant – The TMS 9250 complies with all regulatory standards for safe RF emission standards and will not cause interference with other equipment.
    Specifications

    Others

    • Accuracy
      • System to read 0.05% FS typical
    • UNSPSC Commodity
      • Force or Torque Sensors
    • UNSPSC Code
      • 41111934
    • Torsional Stiffness
      • 13,000,000 lb-in/rad
      • 1470 kNm/rad
      • 2,750,000 lb-in/rad
      • 205,000,000 lb-in/rad
      • 23000 kNm/rad
      • 311 kNm/rad
      • 35,000,000 lb-in/rad
      • 395,000 lb-in/rad
      • 3950 kNm/rad
      • 5,500,000 lb-in/rad
      • 621 kNm/rad
      • 80,000,000 lb-in/rad
      • 867,000 lb-in/rad
      • 9000 kNm/rad
      • 98 kNm/rad
    • Torque Type
      • Digital Telemetry - Non-Contact
    • Torque Range
      • 100 Nm
      • 100 ft-lb
      • 1000 Nm
      • 1000 ft-lb
      • 10000 Nm
      • 200 Nm
      • 2000 Nm
      • 2000 ft-lb
      • 250 ft-lb
      • 300 Nm
      • 3000 Nm
      • 3000 ft-lb
      • 4000 ft-lb
      • 50 ft-lb
      • 500 Nm
      • 500 ft-lb
      • 5000 Nm
      • 8000 ft-lb
    • Temperature Effect (Zero)
      • ±0.003 %FS/°F
    • Temperature Effect (Output)
      • ±0.003 %FS/°F
    • Temperature (Operating)
      • -40°C to 85°C [-40°F to 185°F] (Sensor and CCM)
    • Temperature (Compensated)
      • 5°C to 75°C [40°F to 170°F] (Sensor and CCM)
    • Speed Rating
      • 12000 rpm
      • 14000 rpm
      • 16000 rpm
      • 18000 rpm
      • 20000 rpm
      • 8000 rpm
    • Series Name
      • TMS9250
    • Rotating Inertia
      • 0.0002 kg-m2
      • 0.001 kg-m2
      • 0.001 lb-in-sec2
      • 0.002 lb-in-sec2
      • 0.006 kg-m2
      • 0.009 lb-in-sec2
      • 0.015 kg-m2
      • 0.029 kg-m2
      • 0.05 lb-in-sec2
      • 0.094 kg-m2
      • 0.13 lb-in-sec2
      • 0.26 lb-in-sec2
      • 0.83 lb-in-sec2
    • Rise Time
      • 30-45 minutes (warm up time)
    • Resolution
      • Analog to digital (A/D) frequency, 24-bit (0.01 %FS); Normal mode frequency, 16-bit (0.01 %FS)
    • Product Dimensions
      • Ø106,7 mm [Ø4.2 in]
      • Ø132,1 mm [Ø5.2 in]
      • Ø162,6 mm [Ø6.4 in]
      • Ø190,5 mm [Ø7.5 in]
      • Ø221 mm [Ø8.7 in]
      • Ø266,7 mm [Ø10.5 in]
    • Product
      • 92511-100
      • 92511-100NM
      • 92511-200NM
      • 92511-50
      • 92512-250
      • 92512-300NM
      • 92512-500
      • 92512-500NM
      • 92513-1K
      • 92513-1KNM
      • 92513-2KNM
      • 92514-2K
      • 92514-3K
      • 92514-3KNM
      • 92515-4K
      • 92515-5KNM
      • 92516-10KNM
      • 92516-8K
    • Overload
      • 100 lb-ft
      • 10k Nm
      • 16k ft-lb
      • 1k Nm
      • 1k lb-ft
      • 200 Nm
      • 200 lb-ft
      • 20k Nm
      • 2k Nm
      • 2k lb-ft
      • 400 Nm
      • 4k Nm
      • 4k ft-lb
      • 500 lb-ft
      • 600 Nm
      • 6k Nm
      • 6k ft-lb
      • 8k ft-lb
    • Output
      • Voltage ±10 Vdc, sinusoidal frequency output
    • Order Code
      • 92511-100FTLBS,1AE,56J,61A
      • 92511-100NM,1AE,56J,61A
      • 92511-200NM,1AE,56J,61A
      • 92511-50FTLBS,1AE,56J,61A
      • 92512-250FTLBS,1AE,56J,61A
      • 92512-300NM,1AE,56J,61A
      • 92512-500FTLBS,1AE,56J,61A
      • 92512-500NM,1AE,56J,61A
      • 92513-1KFTLBS,1AE,56J,61A
      • 92513-1KNM,1AE,56J,61A
      • 92513-2KNM,1AE,56J,61A
      • 92514-2KFTLBS,1AE,56J,61A
      • 92514-3KFTLBS,1AE,56J,61A
      • 92514-3KNM,1AE,56J,61A
      • 92515-4KFTLBS,1AE,56J,61A
      • 92515-5KNM,1AE,56J,61A
      • 92516-10KNM,1AE,56J,61A
      • 92516-8KFTLBS,1AE,56J,61A
    • Industry
      • Energy
      • Government & Public Sector
      • Manufacturing
    • Agency Approvals and Standards
      • FCC and CE certified, meeting all EMC emission and susceptibility requirements

    Others

    • Accuracy
      • System to read 0.05% FS typical
    • UNSPSC Commodity
      • Force or Torque Sensors
    • UNSPSC Code
      • 41111934
    • Torsional Stiffness
      • 13,000,000 lb-in/rad
      • 1470 kNm/rad
      • 2,750,000 lb-in/rad
      • 205,000,000 lb-in/rad
      • 23000 kNm/rad
      • 311 kNm/rad
      • 35,000,000 lb-in/rad
      • 395,000 lb-in/rad
      • 3950 kNm/rad
      • 5,500,000 lb-in/rad
      • 621 kNm/rad
      • 80,000,000 lb-in/rad
      • 867,000 lb-in/rad
      • 9000 kNm/rad
      • 98 kNm/rad
    • Torque Type
      • Digital Telemetry - Non-Contact
    • Torque Range
      • 100 Nm
      • 100 ft-lb
      • 1000 Nm
      • 1000 ft-lb
      • 10000 Nm
      • 200 Nm
      • 2000 Nm
      • 2000 ft-lb
      • 250 ft-lb
      • 300 Nm
      • 3000 Nm
      • 3000 ft-lb
      • 4000 ft-lb
      • 50 ft-lb
      • 500 Nm
      • 500 ft-lb
      • 5000 Nm
      • 8000 ft-lb
    • Temperature Effect (Zero)
      • ±0.003 %FS/°F
    • Temperature Effect (Output)
      • ±0.003 %FS/°F
    • Temperature (Operating)
      • -40°C to 85°C [-40°F to 185°F] (Sensor and CCM)
    • Temperature (Compensated)
      • 5°C to 75°C [40°F to 170°F] (Sensor and CCM)
    • Speed Rating
      • 12000 rpm
      • 14000 rpm
      • 16000 rpm
      • 18000 rpm
      • 20000 rpm
      • 8000 rpm
    • Series Name
      • TMS9250
    • Rotating Inertia
      • 0.0002 kg-m2
      • 0.001 kg-m2
      • 0.001 lb-in-sec2
      • 0.002 lb-in-sec2
      • 0.006 kg-m2
      • 0.009 lb-in-sec2
      • 0.015 kg-m2
      • 0.029 kg-m2
      • 0.05 lb-in-sec2
      • 0.094 kg-m2
      • 0.13 lb-in-sec2
      • 0.26 lb-in-sec2
      • 0.83 lb-in-sec2
    • Rise Time
      • 30-45 minutes (warm up time)
    • Resolution
      • Analog to digital (A/D) frequency, 24-bit (0.01 %FS); Normal mode frequency, 16-bit (0.01 %FS)
    • Product Dimensions
      • Ø106,7 mm [Ø4.2 in]
      • Ø132,1 mm [Ø5.2 in]
      • Ø162,6 mm [Ø6.4 in]
      • Ø190,5 mm [Ø7.5 in]
      • Ø221 mm [Ø8.7 in]
      • Ø266,7 mm [Ø10.5 in]
    • Product
      • 92511-100
      • 92511-100NM
      • 92511-200NM
      • 92511-50
      • 92512-250
      • 92512-300NM
      • 92512-500
      • 92512-500NM
      • 92513-1K
      • 92513-1KNM
      • 92513-2KNM
      • 92514-2K
      • 92514-3K
      • 92514-3KNM
      • 92515-4K
      • 92515-5KNM
      • 92516-10KNM
      • 92516-8K
    • Overload
      • 100 lb-ft
      • 10k Nm
      • 16k ft-lb
      • 1k Nm
      • 1k lb-ft
      • 200 Nm
      • 200 lb-ft
      • 20k Nm
      • 2k Nm
      • 2k lb-ft
      • 400 Nm
      • 4k Nm
      • 4k ft-lb
      • 500 lb-ft
      • 600 Nm
      • 6k Nm
      • 6k ft-lb
      • 8k ft-lb
    • Output
      • Voltage ±10 Vdc, sinusoidal frequency output
    • Order Code
      • 92511-100FTLBS,1AE,56J,61A
      • 92511-100NM,1AE,56J,61A
      • 92511-200NM,1AE,56J,61A
      • 92511-50FTLBS,1AE,56J,61A
      • 92512-250FTLBS,1AE,56J,61A
      • 92512-300NM,1AE,56J,61A
      • 92512-500FTLBS,1AE,56J,61A
      • 92512-500NM,1AE,56J,61A
      • 92513-1KFTLBS,1AE,56J,61A
      • 92513-1KNM,1AE,56J,61A
      • 92513-2KNM,1AE,56J,61A
      • 92514-2KFTLBS,1AE,56J,61A
      • 92514-3KFTLBS,1AE,56J,61A
      • 92514-3KNM,1AE,56J,61A
      • 92515-4KFTLBS,1AE,56J,61A
      • 92515-5KNM,1AE,56J,61A
      • 92516-10KNM,1AE,56J,61A
      • 92516-8KFTLBS,1AE,56J,61A
    • Industry
      • Energy
      • Government & Public Sector
      • Manufacturing
    • Agency Approvals and Standards
      • FCC and CE certified, meeting all EMC emission and susceptibility requirements
    • Accuracy : System to read 0.05% FS typical
    • UNSPSC Commodity : Force or Torque Sensors
    • UNSPSC Code : 41111934
    • Torsional Stiffness : 13,000,000 lb-in/rad|1470 kNm/rad|2,750,000 lb-in/rad|205,000,000 lb-in/rad|23000 kNm/rad|311 kNm/rad|35,000,000 lb-in/rad|395,000 lb-in/rad|3950 kNm/rad|5,500,000 lb-in/rad|621 kNm/rad|80,000,000 lb-in/rad|867,000 lb-in/rad|9000 kNm/rad|98 kNm/rad
    • Torque Type : Digital Telemetry - Non-Contact
    • Torque Range : 100 Nm|100 ft-lb|1000 Nm|1000 ft-lb|10000 Nm|200 Nm|2000 Nm|2000 ft-lb|250 ft-lb|300 Nm|3000 Nm|3000 ft-lb|4000 ft-lb|50 ft-lb|500 Nm|500 ft-lb|5000 Nm|8000 ft-lb
    • Temperature Effect (Zero) : ±0.003 %FS/°F
    • Temperature Effect (Output) : ±0.003 %FS/°F
    • Temperature (Operating) : -40°C to 85°C [-40°F to 185°F] (Sensor and CCM)
    • Temperature (Compensated) : 5°C to 75°C [40°F to 170°F] (Sensor and CCM)
    • Speed Rating : 12000 rpm|14000 rpm|16000 rpm|18000 rpm|20000 rpm|8000 rpm
    • Series Name : TMS9250
    • Rotating Inertia : 0.0002 kg-m2|0.001 kg-m2|0.001 lb-in-sec2|0.002 lb-in-sec2|0.006 kg-m2|0.009 lb-in-sec2|0.015 kg-m2|0.029 kg-m2|0.05 lb-in-sec2|0.094 kg-m2|0.13 lb-in-sec2|0.26 lb-in-sec2|0.83 lb-in-sec2
    • Rise Time : 30-45 minutes (warm up time)
    • Resolution : Analog to digital (A/D) frequency, 24-bit (0.01 %FS); Normal mode frequency, 16-bit (0.01 %FS)
    • Product Dimensions : Ø106,7 mm [Ø4.2 in]|Ø132,1 mm [Ø5.2 in]|Ø162,6 mm [Ø6.4 in]|Ø190,5 mm [Ø7.5 in]|Ø221 mm [Ø8.7 in]|Ø266,7 mm [Ø10.5 in]
    • Product : 92511-100|92511-100NM|92511-200NM|92511-50|92512-250|92512-300NM|92512-500|92512-500NM|92513-1K|92513-1KNM|92513-2KNM|92514-2K|92514-3K|92514-3KNM|92515-4K|92515-5KNM|92516-10KNM|92516-8K
    • Overload : 100 lb-ft|10k Nm|16k ft-lb|1k Nm|1k lb-ft|200 Nm|200 lb-ft|20k Nm|2k Nm|2k lb-ft|400 Nm|4k Nm|4k ft-lb|500 lb-ft|600 Nm|6k Nm|6k ft-lb|8k ft-lb
    • Output : Voltage ±10 Vdc, sinusoidal frequency output
    • Order Code : 92511-100FTLBS,1AE,56J,61A|92511-100NM,1AE,56J,61A|92511-200NM,1AE,56J,61A|92511-50FTLBS,1AE,56J,61A|92512-250FTLBS,1AE,56J,61A|92512-300NM,1AE,56J,61A|92512-500FTLBS,1AE,56J,61A|92512-500NM,1AE,56J,61A|92513-1KFTLBS,1AE,56J,61A|92513-1KNM,1AE,56J,61A|92513-2KNM,1AE,56J,61A|92514-2KFTLBS,1AE,56J,61A|92514-3KFTLBS,1AE,56J,61A|92514-3KNM,1AE,56J,61A|92515-4KFTLBS,1AE,56J,61A|92515-5KNM,1AE,56J,61A|92516-10KNM,1AE,56J,61A|92516-8KFTLBS,1AE,56J,61A
    • Industry : Energy|Government & Public Sector|Manufacturing
    • Agency Approvals and Standards : FCC and CE certified, meeting all EMC emission and susceptibility requirements
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    TMS 9250 Integral Coupling Torque Measurement System Datasheet
    application/pdf 437.68 KB
    8/13/2025
    437.68 KB
    TMS 9250 Large Capacity Flange Torque Measurement System Datasheet
    application/pdf 679.18 KB
    8/13/2025
    679.18 KB
    Test & Measurement Torque Accessories Datasheet
    application/pdf 592.63 KB
    8/14/2025
    592.63 KB
    TMS 9250 DIN-Flange Torque Measurement System Datasheet
    application/pdf 754.93 KB
    8/13/2025
    754.93 KB
    TMS 9250 Shaft-to-Shaft Torque Measurement System Datasheet
    application/pdf 456.16 KB
    8/13/2025
    456.16 KB
    TMS 9250 SAE-Flange Torque Measurement System Datasheet
    application/pdf 500.71 KB
    8/13/2025
    500.71 KB
    TMS 9250 Custom Flange Torque Measurement System Datasheet
    application/pdf 470.64 KB
    8/13/2025
    470.64 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    T&M Torque Transducer Range Guide
    application/pdf 3.07 MB
    8/21/2025
    3.07 MB
    TMS 9250 - Product User Manual
    application/pdf 1.71 MB
    1/15/2026
    1.71 MB
    TMS Toolkit - User Manual
    application/pdf 1.11 MB
    1/15/2026
    1.11 MB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    White Paper: New Ways to Measure Torque
    application/pdf 195.77 KB
    8/12/2025
    195.77 KB
    TMS 9250 Overview Brochure
    application/pdf 238.8 KB
    8/12/2025
    238.8 KB
    T&M Overview Brochure
    application/pdf 429.97 KB
    8/14/2025
    429.97 KB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    TMS92514 Outline Drawing
    application/pdf 94.53 KB
    7/17/2021
    94.53 KB
    TMS92515 Outline Drawing
    application/pdf 81.12 KB
    7/17/2021
    81.12 KB
    TMS92513 Outline Drawing
    application/pdf 81.74 KB
    7/17/2021
    81.74 KB
    TMS92516 Outline Drawing
    application/pdf 82.59 KB
    7/17/2021
    82.59 KB
    TMS92511 Outline Drawing
    application/pdf 83.11 KB
    7/17/2021
    83.11 KB
    TMS92512 Outline Drawing
    application/pdf 81.58 KB
    7/17/2021
    81.58 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Aerospace Test and Measurement Capabilities
    application/pdf 1.94 MB
    8/13/2025
    1.94 MB
    eBook
    Name
    Description
    File Size
    Date
    Size
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Others
    Name
    Description
    File Size
    Date
    Size
    Digital Telemetry Rotary Torque Applications
    application/pdf 3.12 MB
    8/12/2025
    3.12 MB
    TMS9250 DIN & SAE Front View
    image/png 145.43 KB
    7/17/2021
    145.43 KB
    TMS9250 DIN & SAE Top View
    image/png 126.16 KB
    7/17/2021
    126.16 KB
    TMS9250 Shaft Top Angle View
    image/png 109.79 KB
    7/17/2021
    109.79 KB
    TMS9250 Shaft Front View
    image/png 77.28 KB
    7/17/2021
    77.28 KB
    TMS9250 DIN & SAE Top Angle View
    image/png 199.84 KB
    7/17/2021
    199.84 KB
    TMS9250 Shaft Top View
    image/png 95.87 KB
    7/17/2021
    95.87 KB
    Name
    Description
    File Size
    Date
    Size
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Digital Telemetry Rotary Torque Applications
    application/pdf 3.12 MB
    8/12/2025
    3.12 MB
    White Paper: New Ways to Measure Torque
    application/pdf 195.77 KB
    8/12/2025
    195.77 KB
    TMS 9250 Integral Coupling Torque Measurement System Datasheet
    application/pdf 437.68 KB
    8/13/2025
    437.68 KB
    TMS 9250 Large Capacity Flange Torque Measurement System Datasheet
    application/pdf 679.18 KB
    8/13/2025
    679.18 KB
    TMS9250 DIN & SAE Front View
    image/png 145.43 KB
    7/17/2021
    145.43 KB
    TMS9250 DIN & SAE Top View
    image/png 126.16 KB
    7/17/2021
    126.16 KB
    TMS9250 Shaft Top Angle View
    image/png 109.79 KB
    7/17/2021
    109.79 KB
    Test & Measurement Torque Accessories Datasheet
    application/pdf 592.63 KB
    8/14/2025
    592.63 KB
    TMS 9250 DIN-Flange Torque Measurement System Datasheet
    application/pdf 754.93 KB
    8/13/2025
    754.93 KB
    T&M Torque Transducer Range Guide
    application/pdf 3.07 MB
    8/21/2025
    3.07 MB
    Aerospace Test and Measurement Capabilities
    application/pdf 1.94 MB
    8/13/2025
    1.94 MB
    TMS92514 Outline Drawing
    application/pdf 94.53 KB
    7/17/2021
    94.53 KB
    TMS92515 Outline Drawing
    application/pdf 81.12 KB
    7/17/2021
    81.12 KB
    TMS92513 Outline Drawing
    application/pdf 81.74 KB
    7/17/2021
    81.74 KB
    TMS 9250 Shaft-to-Shaft Torque Measurement System Datasheet
    application/pdf 456.16 KB
    8/13/2025
    456.16 KB
    TMS9250 Shaft Front View
    image/png 77.28 KB
    7/17/2021
    77.28 KB
    TMS9250 DIN & SAE Top Angle View
    image/png 199.84 KB
    7/17/2021
    199.84 KB
    TMS 9250 SAE-Flange Torque Measurement System Datasheet
    application/pdf 500.71 KB
    8/13/2025
    500.71 KB
    TMS 9250 Overview Brochure
    application/pdf 238.8 KB
    8/12/2025
    238.8 KB
    TMS92516 Outline Drawing
    application/pdf 82.59 KB
    7/17/2021
    82.59 KB
    TMS92511 Outline Drawing
    application/pdf 83.11 KB
    7/17/2021
    83.11 KB
    TMS9250 Shaft Top View
    image/png 95.87 KB
    7/17/2021
    95.87 KB
    TMS92512 Outline Drawing
    application/pdf 81.58 KB
    7/17/2021
    81.58 KB
    TMS 9250 - Product User Manual
    application/pdf 1.71 MB
    1/15/2026
    1.71 MB
    TMS Toolkit - User Manual
    application/pdf 1.11 MB
    1/15/2026
    1.11 MB
    T&M Overview Brochure
    application/pdf 429.97 KB
    8/14/2025
    429.97 KB
    TMS 9250 Custom Flange Torque Measurement System Datasheet
    application/pdf 470.64 KB
    8/13/2025
    470.64 KB
    Name
    Description
    File Size
    Date
    Size
    TMS 9250 Integral Coupling Torque Measurement System Datasheet
    437.68 KB
    8/13/2025
    TMS 9250 Large Capacity Flange Torque Measurement System Datasheet
    679.18 KB
    8/13/2025
    Test & Measurement Torque Accessories Datasheet
    592.63 KB
    8/14/2025
    TMS 9250 DIN-Flange Torque Measurement System Datasheet
    754.93 KB
    8/13/2025
    TMS 9250 Shaft-to-Shaft Torque Measurement System Datasheet
    456.16 KB
    8/13/2025
    TMS 9250 SAE-Flange Torque Measurement System Datasheet
    500.71 KB
    8/13/2025
    TMS 9250 Custom Flange Torque Measurement System Datasheet
    470.64 KB
    8/13/2025
    T&M Torque Transducer Range Guide
    3.07 MB
    8/21/2025
    TMS 9250 - Product User Manual
    1.71 MB
    1/15/2026
    TMS Toolkit - User Manual
    1.11 MB
    1/15/2026
    White Paper: New Ways to Measure Torque
    195.77 KB
    8/12/2025
    TMS 9250 Overview Brochure
    238.8 KB
    8/12/2025
    T&M Overview Brochure
    429.97 KB
    8/14/2025
    TMS92514 Outline Drawing
    94.53 KB
    7/17/2021
    TMS92515 Outline Drawing
    81.12 KB
    7/17/2021
    TMS92513 Outline Drawing
    81.74 KB
    7/17/2021
    TMS92516 Outline Drawing
    82.59 KB
    7/17/2021
    TMS92511 Outline Drawing
    83.11 KB
    7/17/2021
    TMS92512 Outline Drawing
    81.58 KB
    7/17/2021
    Aerospace Test and Measurement Capabilities
    1.94 MB
    8/13/2025
    Duty to excel with mission-critical solutions
    15.17 MB
    8/21/2025
    Digital Telemetry Rotary Torque Applications
    3.12 MB
    8/12/2025
    TMS9250 DIN & SAE Front View
    145.43 KB
    7/17/2021
    TMS9250 DIN & SAE Top View
    126.16 KB
    7/17/2021
    TMS9250 Shaft Top Angle View
    109.79 KB
    7/17/2021
    TMS9250 Shaft Front View
    77.28 KB
    7/17/2021
    TMS9250 DIN & SAE Top Angle View
    199.84 KB
    7/17/2021
    TMS9250 Shaft Top View
    95.87 KB
    7/17/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    9242802
    Legacy Sensor Product
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-tms9250-rotor-ccm-lowres-150x150-ciid-179250
    9242802
    Legacy Sensor Product
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-tms9250-rotor-ccm-lowres-150x150-ciid-179250
    9242804
    Legacy Sensor Product
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-tms9250-rotor-ccm-lowres-150x150-ciid-179250
    9242804
    Legacy Sensor Product
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-tms9250-rotor-ccm-lowres-150x150-ciid-179250
    92512-109-500NM
    92512-500NM,1AE,56K,61A,62A:MODEL 92512,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-tms9250-rotor-ccm-lowres-150x150-ciid-179250
    92512-109-500NM
    92512-500NM,1AE,56K,61A,62A:MODEL 92512,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-tms9250-rotor-ccm-lowres-150x150-ciid-179250
    92512-500NM
    Model 92512, 500 Nm, DIN 90 Flange, Digital Telemetry Torque Measurement System, 5°C to 75°C [40°F to 170°F] Temperature Compensation, Voltage ±10 Vdc output, Sinusoidal Frequency Output
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-tms9250-rotor-ccm-lowres-150x150-ciid-179250
    92512-500NM
    Model 92512, 500 Nm, DIN 90 Flange, Digital Telemetry Torque Measurement System, 5°C to 75°C [40°F to 170°F] Temperature Compensation, Voltage ±10 Vdc output, Sinusoidal Frequency Output
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-tms9250-rotor-ccm-lowres-150x150-ciid-179250
    92513-114-2KNM
    92513-2KNM,1AE,56J,61A,62A:MODEL 92513,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-tms9250-rotor-ccm-lowres-150x150-ciid-179250
    92513-114-2KNM
    92513-2KNM,1AE,56J,61A,62A:MODEL 92513,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-tms9250-rotor-ccm-lowres-150x150-ciid-179250
    92516-107-10KNM
    92516-107-10KNM,1AE,56J,61A,62A:MODEL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-tms9250-rotor-ccm-lowres-150x150-ciid-179250
    92516-107-10KNM
    92516-107-10KNM,1AE,56J,61A,62A:MODEL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-tms9250-rotor-ccm-lowres-150x150-ciid-179250
    92516-10KNM
    TORQUE MEASUREMENT SYSTEM, 10KNm
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-tms9250-rotor-ccm-lowres-150x150-ciid-179250
    92516-10KNM
    TORQUE MEASUREMENT SYSTEM, 10KNm
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-tms9250-rotor-ccm-lowres-150x150-ciid-179250
    9350303
    Legacy Sensor Product
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-tms9250-rotor-ccm-lowres-150x150-ciid-179250
    9350303
    Legacy Sensor Product
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-tms9250-rotor-ccm-lowres-150x150-ciid-179250