/content/sps/au/en/search-results.html

    torque transducers

    Model 651 Mid Range Torque Watch

    Mid-range reaction torque watch gauges. 2.8 gm-cm to 600 gm-cm range. ±2 % rated output.

    Overview

    The 651 mid-range torque watch gauge series provides accurate measurement of low static torque. A 1/4 inch keyed chuck provides a simple means of coupling to the device under measurement. The 651 Series utilizes a calibrated spring, shaft, and pointer assembly within a rugged steel and aluminum housing. The unit can measure torque in either a clockwise or counterclockwise direction. Internal stainless steel rotation stops help prevent damage from over-torque up to two times the normal range.

    Features
    • 2.5 gm-cm to 2.8 k gm-cm [0.05 in-oz to 40 in-oz] [0.5 N-mm to 265 N-mm ] capacity
    • 2 % accuracy
    • 1/4-in keyed chuck standard
    • Dial indication
    • Overload protection
    Specifications

    Others

    • Industry
      • Aerospace

    Others

    • Industry
      • Aerospace
    • Industry : Aerospace
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Torque Accessories Datasheet
    application/pdf 592.63 KB
    8/14/2025
    592.63 KB
    Test & Measurement Model 651 Mid Range Torque Watch Gauge Datasheet
    application/pdf 142.03 KB
    8/13/2025
    142.03 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    T&M Torque Transducer Range Guide
    application/pdf 3.07 MB
    8/21/2025
    3.07 MB
    Model 651 Mid Range Torque Watch Gauge Manual
    application/pdf 142.72 KB
    8/13/2025
    142.72 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    White Paper: New Ways to Measure Torque
    application/pdf 195.77 KB
    8/12/2025
    195.77 KB
    T&M Overview Brochure
    application/pdf 429.97 KB
    8/14/2025
    429.97 KB
    eBook
    Name
    Description
    File Size
    Date
    Size
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Others
    Name
    Description
    File Size
    Date
    Size
    Model 651 Front View
    image/png 151.3 KB
    7/17/2021
    151.3 KB
    651 highres photo
    image/jpeg 5.55 MB
    7/17/2021
    5.55 MB
    Model 651 Bottom View
    image/png 181.74 KB
    7/17/2021
    181.74 KB
    Model 651 Case View
    image/png 200.73 KB
    7/17/2021
    200.73 KB
    651 lowres photo
    image/png 189.09 KB
    7/17/2021
    189.09 KB
    Model 651 Side View
    image/png 162.64 KB
    7/17/2021
    162.64 KB
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Torque Accessories Datasheet
    application/pdf 592.63 KB
    8/14/2025
    592.63 KB
    T&M Torque Transducer Range Guide
    application/pdf 3.07 MB
    8/21/2025
    3.07 MB
    Test & Measurement Model 651 Mid Range Torque Watch Gauge Datasheet
    application/pdf 142.03 KB
    8/13/2025
    142.03 KB
    Model 651 Front View
    image/png 151.3 KB
    7/17/2021
    151.3 KB
    651 highres photo
    image/jpeg 5.55 MB
    7/17/2021
    5.55 MB
    Model 651 Bottom View
    image/png 181.74 KB
    7/17/2021
    181.74 KB
    White Paper: New Ways to Measure Torque
    application/pdf 195.77 KB
    8/12/2025
    195.77 KB
    Model 651 Case View
    image/png 200.73 KB
    7/17/2021
    200.73 KB
    651 lowres photo
    image/png 189.09 KB
    7/17/2021
    189.09 KB
    Model 651 Side View
    image/png 162.64 KB
    7/17/2021
    162.64 KB
    T&M Overview Brochure
    application/pdf 429.97 KB
    8/14/2025
    429.97 KB
    Model 651 Mid Range Torque Watch Gauge Manual
    application/pdf 142.72 KB
    8/13/2025
    142.72 KB
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Torque Accessories Datasheet
    592.63 KB
    8/14/2025
    Test & Measurement Model 651 Mid Range Torque Watch Gauge Datasheet
    142.03 KB
    8/13/2025
    T&M Torque Transducer Range Guide
    3.07 MB
    8/21/2025
    Model 651 Mid Range Torque Watch Gauge Manual
    142.72 KB
    8/13/2025
    White Paper: New Ways to Measure Torque
    195.77 KB
    8/12/2025
    T&M Overview Brochure
    429.97 KB
    8/14/2025
    Duty to excel with mission-critical solutions
    15.17 MB
    8/21/2025
    Model 651 Front View
    151.3 KB
    7/17/2021
    651 highres photo
    5.55 MB
    7/17/2021
    Model 651 Bottom View
    181.74 KB
    7/17/2021
    Model 651 Case View
    200.73 KB
    7/17/2021
    651 lowres photo
    189.09 KB
    7/17/2021
    Model 651 Side View
    162.64 KB
    7/17/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    060-SQF41205-01
    TQ651C1:MODEL 651 0.05 - 1.2 IN-OZS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-651-torquewatchgauge-highres-side-ciid-161596
    060-SQF41205-01
    TQ651C1:MODEL 651 0.05 - 1.2 IN-OZS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-651-torquewatchgauge-highres-side-ciid-161596
    060-SQF41209-01
    Model 651 Mid Range Torque Watch, 1 in-oz to 20 in-oz, ±2 % accuracy
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-651-torquewatchgauge-highres-side-ciid-161596
    060-SQF41209-01
    Model 651 Mid Range Torque Watch, 1 in-oz to 20 in-oz, ±2 % accuracy
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-651-torquewatchgauge-highres-side-ciid-161596
    060-SQF41210-01
    Model 651 Mid Range Torque Watch, 2 in-oz to 40 in-oz, ±2 % accuracy
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-651-torquewatchgauge-highres-side-ciid-161596
    060-SQF41210-01
    Model 651 Mid Range Torque Watch, 2 in-oz to 40 in-oz, ±2 % accuracy
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-651-torquewatchgauge-highres-side-ciid-161596
    064-LW10983-10
    064-LW10983-10:BRUSH AND SPRING
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-651-torquewatchgauge-highres-side-ciid-161596
    064-LW10983-10
    064-LW10983-10:BRUSH AND SPRING
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-651-torquewatchgauge-highres-side-ciid-161596
    064-LW22236
    064-LW22236:ZERO VELOCITY SPEED SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-651-torquewatchgauge-highres-side-ciid-161596
    064-LW22236
    064-LW22236:ZERO VELOCITY SPEED SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-651-torquewatchgauge-highres-side-ciid-161596
    064-LW24368-2
    064-LW24368-2:PASSIVE MAGNETIC SPEED
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-651-torquewatchgauge-highres-side-ciid-161596
    064-LW24368-2
    064-LW24368-2:PASSIVE MAGNETIC SPEED
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-651-torquewatchgauge-highres-side-ciid-161596
    064-LW24368-4
    064-LW24368-4:PASSIVE MAGNETIC SPEED
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-651-torquewatchgauge-highres-side-ciid-161596
    064-LW24368-4
    064-LW24368-4:PASSIVE MAGNETIC SPEED
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-651-torquewatchgauge-highres-side-ciid-161596
    064-LW25413-1
    064-LW25413-1:FOOT MOUNT KIT FOR 1103
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-651-torquewatchgauge-highres-side-ciid-161596
    064-LW25413-1
    064-LW25413-1:FOOT MOUNT KIT FOR 1103
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-651-torquewatchgauge-highres-side-ciid-161596
    064-LW25413-2
    064-LW25413-2:FOOT MOUNT KIT FOR 1104
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-651-torquewatchgauge-highres-side-ciid-161596
    064-LW25413-2
    064-LW25413-2:FOOT MOUNT KIT FOR 1104
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-651-torquewatchgauge-highres-side-ciid-161596
    064-LW25413-9
    064-LW25413-9:FOOT MOUNT KIT FOR 1604
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-651-torquewatchgauge-highres-side-ciid-161596
    064-LW25413-9
    064-LW25413-9:FOOT MOUNT KIT FOR 1604
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-651-torquewatchgauge-highres-side-ciid-161596