/content/sps/au/en/search-results.html

    torque transducers

    2110 Series Reaction Torque Sensor

    Flanged reaction torque sensors. 225,97 Nm to 271K Nm capacities. 0.1 % non-linearity & hysteresis.

    Overview

    Model 2110-2116 flanged reaction torque sensor is designed for installation between test pieces such as motors, switches, axles, or shafts and their mounting plate. These models operate and are calibrated in both directions. Nickel-plated alloy steel construction enhances durability in harsh, industrial environments. These models have no moving parts and utilize four bonded strain gages on a special machined portion of the transducer to achieve a maximum non-linearity of 0.1 % over a wide dynamic range. Typical applications include tire braking, motor dynamometers, friction-skid testing, and twist measurement. 2,000 in-lb to 2,400,000 in-lb capacities.

    Features
    • 2000 in-lb to 2400000 in-lb capacities
    • 0.1 % non-linearity and hysteresis
    • High torsional stiffness
    • Higher resistance to bending moments
    • Low-end sensitivity due to absence of moving parts
    Specifications

    Others

    • Industry
      • Aerospace
      • Energy
      • Manufacturing

    Others

    • Industry
      • Aerospace
      • Energy
      • Manufacturing
    • Industry : Aerospace|Energy|Manufacturing
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Models 2110-2116 Reaction Torque Transducer Datasheet
    application/pdf 286.59 KB
    8/13/2025
    286.59 KB
    Test & Measurement Torque Accessories Datasheet
    application/pdf 592.63 KB
    8/14/2025
    592.63 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    T&M Torque Transducer Range Guide
    application/pdf 3.07 MB
    8/21/2025
    3.07 MB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    T&M Overview Brochure
    application/pdf 429.97 KB
    8/14/2025
    429.97 KB
    White Paper: New Ways to Measure Torque
    application/pdf 195.77 KB
    8/12/2025
    195.77 KB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Model 2113 Outline Drawing
    application/pdf 1.37 MB
    7/17/2021
    1.37 MB
    Model 2110 Outline Drawing
    application/pdf 48.45 KB
    3/19/2024
    48.45 KB
    Model 2114 Outline Drawing
    application/pdf 61.69 KB
    7/17/2021
    61.69 KB
    Model 2116 Outline Drawing
    application/pdf 158.82 KB
    7/17/2021
    158.82 KB
    Model 2111 Outline Drawing
    application/pdf 189.13 KB
    7/17/2021
    189.13 KB
    Model 2115 Outline Drawing
    application/pdf 179.54 KB
    7/17/2021
    179.54 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Aerospace Test and Measurement Capabilities
    application/pdf 1.94 MB
    8/13/2025
    1.94 MB
    eBook
    Name
    Description
    File Size
    Date
    Size
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Others
    Name
    Description
    File Size
    Date
    Size
    Model 2110 lowres photo
    image/png 122.35 KB
    7/17/2021
    122.35 KB
    Model 2112 lowres photo
    image/jpeg 17.55 KB
    7/17/2021
    17.55 KB
    Model 2112 highres photo
    image/jpeg 158.53 KB
    7/17/2021
    158.53 KB
    Model 2110 highres photo
    image/jpeg 84.7 KB
    7/17/2021
    84.7 KB
    Model 2110 Front View
    image/png 122.35 KB
    7/17/2021
    122.35 KB
    Model 2110 Top View
    image/png 167.69 KB
    7/17/2021
    167.69 KB
    Model 2110 Bottom View
    image/png 159.93 KB
    7/17/2021
    159.93 KB
    Name
    Description
    File Size
    Date
    Size
    T&M Torque Transducer Range Guide
    application/pdf 3.07 MB
    8/21/2025
    3.07 MB
    Model 2110 lowres photo
    image/png 122.35 KB
    7/17/2021
    122.35 KB
    Model 2112 lowres photo
    image/jpeg 17.55 KB
    7/17/2021
    17.55 KB
    Test & Measurement Models 2110-2116 Reaction Torque Transducer Datasheet
    application/pdf 286.59 KB
    8/13/2025
    286.59 KB
    Aerospace Test and Measurement Capabilities
    application/pdf 1.94 MB
    8/13/2025
    1.94 MB
    T&M Overview Brochure
    application/pdf 429.97 KB
    8/14/2025
    429.97 KB
    Test & Measurement Torque Accessories Datasheet
    application/pdf 592.63 KB
    8/14/2025
    592.63 KB
    Model 2112 highres photo
    image/jpeg 158.53 KB
    7/17/2021
    158.53 KB
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Model 2110 highres photo
    image/jpeg 84.7 KB
    7/17/2021
    84.7 KB
    White Paper: New Ways to Measure Torque
    application/pdf 195.77 KB
    8/12/2025
    195.77 KB
    Model 2110 Front View
    image/png 122.35 KB
    7/17/2021
    122.35 KB
    Model 2113 Outline Drawing
    application/pdf 1.37 MB
    7/17/2021
    1.37 MB
    Model 2110 Outline Drawing
    application/pdf 48.45 KB
    3/19/2024
    48.45 KB
    Model 2114 Outline Drawing
    application/pdf 61.69 KB
    7/17/2021
    61.69 KB
    Model 2116 Outline Drawing
    application/pdf 158.82 KB
    7/17/2021
    158.82 KB
    Model 2110 Top View
    image/png 167.69 KB
    7/17/2021
    167.69 KB
    Model 2110 Bottom View
    image/png 159.93 KB
    7/17/2021
    159.93 KB
    Model 2111 Outline Drawing
    application/pdf 189.13 KB
    7/17/2021
    189.13 KB
    Model 2115 Outline Drawing
    application/pdf 179.54 KB
    7/17/2021
    179.54 KB
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Models 2110-2116 Reaction Torque Transducer Datasheet
    286.59 KB
    8/13/2025
    Test & Measurement Torque Accessories Datasheet
    592.63 KB
    8/14/2025
    T&M Torque Transducer Range Guide
    3.07 MB
    8/21/2025
    T&M Overview Brochure
    429.97 KB
    8/14/2025
    White Paper: New Ways to Measure Torque
    195.77 KB
    8/12/2025
    Model 2113 Outline Drawing
    1.37 MB
    7/17/2021
    Model 2110 Outline Drawing
    48.45 KB
    3/19/2024
    Model 2114 Outline Drawing
    61.69 KB
    7/17/2021
    Model 2116 Outline Drawing
    158.82 KB
    7/17/2021
    Model 2111 Outline Drawing
    189.13 KB
    7/17/2021
    Model 2115 Outline Drawing
    179.54 KB
    7/17/2021
    Aerospace Test and Measurement Capabilities
    1.94 MB
    8/13/2025
    Duty to excel with mission-critical solutions
    15.17 MB
    8/21/2025
    Model 2110 lowres photo
    122.35 KB
    7/17/2021
    Model 2112 lowres photo
    17.55 KB
    7/17/2021
    Model 2112 highres photo
    158.53 KB
    7/17/2021
    Model 2110 highres photo
    84.7 KB
    7/17/2021
    Model 2110 Front View
    122.35 KB
    7/17/2021
    Model 2110 Top View
    167.69 KB
    7/17/2021
    Model 2110 Bottom View
    159.93 KB
    7/17/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    2110-2K
    2110-2K,1AD,2U,6AC,15C:MODEL 2110, 2,000
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-2110-torque-400x400-front-ciid-161717
    2110-2K
    2110-2K,1AD,2U,6AC,15C:MODEL 2110, 2,000
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-2110-torque-400x400-front-ciid-161717
    2110-5K
    Model 2110 Flanged Reaction Torque Transducer, 5000 in-lb, 21 °C to 75 °C [70 °F to 170 °F] Temperature Compensation, Non-amplified (mvv), Amphenol MS3102A-14S-5P electrical connector, radial electical exit orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-2110-torque-400x400-front-ciid-161717
    2110-5K
    Model 2110 Flanged Reaction Torque Transducer, 5000 in-lb, 21 °C to 75 °C [70 °F to 170 °F] Temperature Compensation, Non-amplified (mvv), Amphenol MS3102A-14S-5P electrical connector, radial electical exit orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-2110-torque-400x400-front-ciid-161717
    2111-10K
    Model 2111 Flanged Reaction Torque Transducer, 10000 in-lb, 21 °C to 75 °C [70 °F to 170 °F] Temperature Compensation, Non-amplified (mvv), Amphenol MS3102A-14S-5P electrical connector, radial electical exit orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-2110-torque-400x400-front-ciid-161717
    2111-10K
    Model 2111 Flanged Reaction Torque Transducer, 10000 in-lb, 21 °C to 75 °C [70 °F to 170 °F] Temperature Compensation, Non-amplified (mvv), Amphenol MS3102A-14S-5P electrical connector, radial electical exit orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-2110-torque-400x400-front-ciid-161717
    2111-20K
    Model 2111 Flanged Reaction Torque Transducer, 20000 in-lb, 21 °C to 75 °C [70 °F to 170 °F] Temperature Compensation, Non-amplified (mvv), Amphenol MS3102A-14S-5P electrical connector, radial electical exit orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-2110-torque-400x400-front-ciid-161717
    2111-20K
    Model 2111 Flanged Reaction Torque Transducer, 20000 in-lb, 21 °C to 75 °C [70 °F to 170 °F] Temperature Compensation, Non-amplified (mvv), Amphenol MS3102A-14S-5P electrical connector, radial electical exit orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-2110-torque-400x400-front-ciid-161717
    2112-100K
    Model 2112 Flanged Reaction Torque Transducer, 100000 in-lb, 21 °C to 75 °C [70 °F to 170 °F] Temperature Compensation, Non-amplified (mvv), Amphenol MS3102A-14S-5P electrical connector, radial electical exit orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-2110-torque-400x400-front-ciid-161717
    2112-100K
    Model 2112 Flanged Reaction Torque Transducer, 100000 in-lb, 21 °C to 75 °C [70 °F to 170 °F] Temperature Compensation, Non-amplified (mvv), Amphenol MS3102A-14S-5P electrical connector, radial electical exit orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-2110-torque-400x400-front-ciid-161717
    2112-50K
    2112-50K,1AD,2U,6AC,15C:MODEL 2110
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-2110-torque-400x400-front-ciid-161717
    2112-50K
    2112-50K,1AD,2U,6AC,15C:MODEL 2110
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-2110-torque-400x400-front-ciid-161717
    2114-300K
    2114-300K,1AD,2U,6AC,15C:MODEL 2110,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-2110-torque-400x400-front-ciid-161717
    2114-300K
    2114-300K,1AD,2U,6AC,15C:MODEL 2110,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-2110-torque-400x400-front-ciid-161717
    2116-1200K
    2116-1200K,1AD,2U,6AC,15C:MODEL 2110, 1,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-2110-torque-400x400-front-ciid-161717
    2116-1200K
    2116-1200K,1AD,2U,6AC,15C:MODEL 2110, 1,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-2110-torque-400x400-front-ciid-161717
    2404-153-7K
    MODEL 2404, 7,000 IN-LBS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-2110-torque-400x400-front-ciid-161717
    2404-153-7K
    MODEL 2404, 7,000 IN-LBS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-2110-torque-400x400-front-ciid-161717
    2404-1K
    2404-1K,1AD,2U,6AC,15C:MODEL 2404, 1,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-2110-torque-400x400-front-ciid-161717
    2404-1K
    2404-1K,1AD,2U,6AC,15C:MODEL 2404, 1,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-2110-torque-400x400-front-ciid-161717