/content/sps/au/en/search-results.html
    Important Information: Now Live Introducing the new myAutomation experience! For site support, contact myAutomation@honeywell.com. Thank you for choosing Honeywell! Click here to get started.

    Pressure Transducers

    Model A-105

    Flush diaphragm pressure transducers. 100 psi to 15,000 psi. 0.50 % full-scale accuracy.

    Overview

    The Model A-105 gauge pressure transducers are manufactured with a unitized 17-4 PH stainless steel, wetted diaphragm. The advantage of this type of design is that a thin diaphragm and heavy sidewalls are made from one piece of stainless steel. This unitized diaphragm is rugged, but at the same time, can be made thin enough to measure low pressures.

    Available pressure ranges span from 100 psig to 15,000 psig. These models can be used in corrosive fluid environments. The Model A-105 has welded electrical connectors as an integral part of the transducer body and recommended for applications involving rough handling, or where an all-welded, stainless steel transducer is required. All units have four (4) active bonded strain gauges arranged in a Wheatstone-bridge configuration.

    Features
    • 100 psig to 15000 psig range
    • Flush mount design
    • No dead volume
    • Miniature footprint
    • Stainless steel
    • CE approved
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Pressure Accessories Datasheet
    application/pdf 379.5 KB
    7/17/2021
    379.5 KB
    Model A-105 Pressure Transducer Datasheet
    application/pdf 300.3 KB
    7/17/2021
    300.3 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Pressure Transducer Range Guide
    application/pdf 1.03 MB
    7/17/2021
    1.03 MB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    T&M Overview Brochure
    application/pdf 418.77 KB
    7/17/2021
    418.77 KB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Model A-105 External Wiring Diagram
    application/pdf 19.89 KB
    7/17/2021
    19.89 KB
    Model A-105 Outline Drawing
    application/pdf 108.59 KB
    7/17/2021
    108.59 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Monitoring Ocean Floor Levels During Oil Drilling
    application/pdf 717.4 KB
    7/17/2021
    717.4 KB
    Exploded view diagram of Honeywell sensors and switches in oil rig applications
    application/pdf 6.36 MB
    12/12/2024
    6.36 MB
    Foil Pressure Sensors for Industrial OEM Sprayers
    application/pdf 2.67 MB
    7/17/2021
    2.67 MB
    Aerospace Test and Measurement Capabilities
    application/pdf 1.94 MB
    7/17/2021
    1.94 MB
    eBook
    Name
    Description
    File Size
    Date
    Size
    Redefining Road Rail & Rugged Applications
    application/pdf 28.35 MB
    12/20/2022
    28.35 MB
    Others
    Name
    Description
    File Size
    Date
    Size
    Model A-105 Bottom View
    image/png 67.77 KB
    7/17/2021
    67.77 KB
    Model A-105 Top View
    image/png 86.13 KB
    7/17/2021
    86.13 KB
    Model A-105 Front View
    image/png 58.52 KB
    7/17/2021
    58.52 KB
    A-105 highres photo
    image/jpeg 71.81 KB
    7/17/2021
    71.81 KB
    A-105 lowres photo
    image/jpeg 9.63 KB
    7/17/2021
    9.63 KB
    Name
    Description
    File Size
    Date
    Size
    Monitoring Ocean Floor Levels During Oil Drilling
    application/pdf 717.4 KB
    7/17/2021
    717.4 KB
    Exploded view diagram of Honeywell sensors and switches in oil rig applications
    application/pdf 6.36 MB
    12/12/2024
    6.36 MB
    Redefining Road Rail & Rugged Applications
    application/pdf 28.35 MB
    12/20/2022
    28.35 MB
    Test & Measurement Pressure Transducer Range Guide
    application/pdf 1.03 MB
    7/17/2021
    1.03 MB
    Pressure Accessories Datasheet
    application/pdf 379.5 KB
    7/17/2021
    379.5 KB
    Model A-105 Bottom View
    image/png 67.77 KB
    7/17/2021
    67.77 KB
    Foil Pressure Sensors for Industrial OEM Sprayers
    application/pdf 2.67 MB
    7/17/2021
    2.67 MB
    Model A-105 Top View
    image/png 86.13 KB
    7/17/2021
    86.13 KB
    Aerospace Test and Measurement Capabilities
    application/pdf 1.94 MB
    7/17/2021
    1.94 MB
    Model A-105 Front View
    image/png 58.52 KB
    7/17/2021
    58.52 KB
    Model A-105 Pressure Transducer Datasheet
    application/pdf 300.3 KB
    7/17/2021
    300.3 KB
    A-105 highres photo
    image/jpeg 71.81 KB
    7/17/2021
    71.81 KB
    Model A-105 External Wiring Diagram
    application/pdf 19.89 KB
    7/17/2021
    19.89 KB
    A-105 lowres photo
    image/jpeg 9.63 KB
    7/17/2021
    9.63 KB
    T&M Overview Brochure
    application/pdf 418.77 KB
    7/17/2021
    418.77 KB
    Model A-105 Outline Drawing
    application/pdf 108.59 KB
    7/17/2021
    108.59 KB
    Name
    Description
    File Size
    Date
    Size
    Pressure Accessories Datasheet
    379.5 KB
    7/17/2021
    Model A-105 Pressure Transducer Datasheet
    300.3 KB
    7/17/2021
    Test & Measurement Pressure Transducer Range Guide
    1.03 MB
    7/17/2021
    T&M Overview Brochure
    418.77 KB
    7/17/2021
    Model A-105 External Wiring Diagram
    19.89 KB
    7/17/2021
    Model A-105 Outline Drawing
    108.59 KB
    7/17/2021
    Monitoring Ocean Floor Levels During Oil Drilling
    717.4 KB
    7/17/2021
    Exploded view diagram of Honeywell sensors and switches in oil rig applications
    6.36 MB
    12/12/2024
    Foil Pressure Sensors for Industrial OEM Sprayers
    2.67 MB
    7/17/2021
    Aerospace Test and Measurement Capabilities
    1.94 MB
    7/17/2021
    Redefining Road Rail & Rugged Applications
    28.35 MB
    12/20/2022
    Model A-105 Bottom View
    67.77 KB
    7/17/2021
    Model A-105 Top View
    86.13 KB
    7/17/2021
    Model A-105 Front View
    58.52 KB
    7/17/2021
    A-105 highres photo
    71.81 KB
    7/17/2021
    A-105 lowres photo
    9.63 KB
    7/17/2021
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    060-0287-40G
    AP311CN,1A,2U,5D,6A:MODEL A-105, 250 PSI
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-a-105-pressure-400x400-front-ciid-161190
    060-0287-40G
    AP311CN,1A,2U,5D,6A:MODEL A-105, 250 PSI
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-a-105-pressure-400x400-front-ciid-161190