/content/sps/au/en/search-results.html
    Important Information: Now Live Introducing the new myAutomation experience! For site support, contact myAutomation@honeywell.com. Thank you for choosing Honeywell! Click here to get started.

    Pressure Transducers

    FP5000

    Configurable gage/absolute pressure transducers. 0.36 psig/a to 5,000 psig/a. ±0.1 % full-scale accuracy. multiple output types.

    Overview

    The Honeywell Model FP5000 Series is a media-isolated piezoresistive silicon pressure sensor offering multiple output options (0 V to 5 V, 0 V to 10 V or 4 mA to 20 mA) for reading pressure over the specified full-scale pressure span and temperature range. It is compensated for sensor offset, sensitivity, temperature effects, and non-linearity to offer improved thermal stability and accuracy. Hastelloy® C276 and 316L stainless steel wetted parts provide durability with abrasive or corrosive media

    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Model FP5000 Pressure Transducer Datasheet
    application/pdf 449.14 KB
    10/30/2023
    449.14 KB
    Pressure Accessories Datasheet
    application/pdf 379.5 KB
    7/17/2021
    379.5 KB
    Test & Measurement Model FP5000 Pressure Transducer Datasheet
    application/pdf 446.12 KB
    7/17/2021
    446.12 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Pressure Transducer Range Guide
    application/pdf 1.03 MB
    7/17/2021
    1.03 MB
    Installation Manual for the FP5000 - Intrinsically Safe Transmitters, Option Code 2AR
    application/pdf 931.1 KB
    3/8/2022
    931.1 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    T&M Overview Brochure
    application/pdf 418.77 KB
    7/17/2021
    418.77 KB
    Oil and Gas Brochure
    application/pdf 2.46 MB
    12/16/2024
    2.46 MB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Industrial Pressure Sensing
    application/pdf 3.97 MB
    8/18/2021
    3.97 MB
    Pressure Measurement on Engine Test Stands
    application/pdf 1.79 MB
    8/18/2021
    1.79 MB
    Switches and Sensors Solutions for Industrial Applications -
    application/pdf 2.48 MB
    5/24/2023
    2.48 MB
    Sensors and Switches: Solutions for Medical Applications
    application/pdf 1.34 MB
    5/18/2023
    1.34 MB
    Aerospace Test and Measurement Capabilities
    application/pdf 1.94 MB
    7/17/2021
    1.94 MB
    Industrial Pressure Sensors FP5000 Series Intrinsically Safe
    application/pdf 3.92 MB
    8/18/2021
    3.92 MB
    Solutions for Ventilators
    application/pdf 2.78 MB
    6/12/2023
    2.78 MB
    eBook
    Name
    Description
    File Size
    Date
    Size
    Redefining Road Rail & Rugged Applications
    application/pdf 28.35 MB
    12/20/2022
    28.35 MB
    Name
    Description
    File Size
    Date
    Size
    T&M Overview Brochure
    application/pdf 418.77 KB
    7/17/2021
    418.77 KB
    Test & Measurement Model FP5000 Pressure Transducer Datasheet
    application/pdf 449.14 KB
    10/30/2023
    449.14 KB
    Redefining Road Rail & Rugged Applications
    application/pdf 28.35 MB
    12/20/2022
    28.35 MB
    Oil and Gas Brochure
    application/pdf 2.46 MB
    12/16/2024
    2.46 MB
    Industrial Pressure Sensing
    application/pdf 3.97 MB
    8/18/2021
    3.97 MB
    Pressure Measurement on Engine Test Stands
    application/pdf 1.79 MB
    8/18/2021
    1.79 MB
    Switches and Sensors Solutions for Industrial Applications -
    application/pdf 2.48 MB
    5/24/2023
    2.48 MB
    Test & Measurement Pressure Transducer Range Guide
    application/pdf 1.03 MB
    7/17/2021
    1.03 MB
    Pressure Accessories Datasheet
    application/pdf 379.5 KB
    7/17/2021
    379.5 KB
    Test & Measurement Model FP5000 Pressure Transducer Datasheet
    application/pdf 446.12 KB
    7/17/2021
    446.12 KB
    Sensors and Switches: Solutions for Medical Applications
    application/pdf 1.34 MB
    5/18/2023
    1.34 MB
    Aerospace Test and Measurement Capabilities
    application/pdf 1.94 MB
    7/17/2021
    1.94 MB
    Industrial Pressure Sensors FP5000 Series Intrinsically Safe
    application/pdf 3.92 MB
    8/18/2021
    3.92 MB
    Solutions for Ventilators
    application/pdf 2.78 MB
    6/12/2023
    2.78 MB
    Installation Manual for the FP5000 - Intrinsically Safe Transmitters, Option Code 2AR
    application/pdf 931.1 KB
    3/8/2022
    931.1 KB
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Model FP5000 Pressure Transducer Datasheet
    449.14 KB
    10/30/2023
    Pressure Accessories Datasheet
    379.5 KB
    7/17/2021
    Test & Measurement Model FP5000 Pressure Transducer Datasheet
    446.12 KB
    7/17/2021
    Test & Measurement Pressure Transducer Range Guide
    1.03 MB
    7/17/2021
    Installation Manual for the FP5000 - Intrinsically Safe Transmitters, Option Code 2AR
    931.1 KB
    3/8/2022
    T&M Overview Brochure
    418.77 KB
    7/17/2021
    Oil and Gas Brochure
    2.46 MB
    12/16/2024
    Industrial Pressure Sensing
    3.97 MB
    8/18/2021
    Pressure Measurement on Engine Test Stands
    1.79 MB
    8/18/2021
    Switches and Sensors Solutions for Industrial Applications -
    2.48 MB
    5/24/2023
    Sensors and Switches: Solutions for Medical Applications
    1.34 MB
    5/18/2023
    Aerospace Test and Measurement Capabilities
    1.94 MB
    7/17/2021
    Industrial Pressure Sensors FP5000 Series Intrinsically Safe
    3.92 MB
    8/18/2021
    Solutions for Ventilators
    2.78 MB
    6/12/2023
    Redefining Road Rail & Rugged Applications
    28.35 MB
    12/20/2022
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    060-R134-01
    NFA1MF,1AK,2AM,5A,6A,7BA:MODEL FP5000,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-modelsc500-instrumentation-highres-ciid-161477
    060-R134-01
    NFA1MF,1AK,2AM,5A,6A,7BA:MODEL FP5000,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-modelsc500-instrumentation-highres-ciid-161477
    060-R134-02
    NFA1CV,1AK,2AM,5A,6A,7BA:MODEL FP5000,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-fp2000-series-fdw-pressure-400x400-top-150x150-ciid-180158
    060-R134-02
    NFA1CV,1AK,2AM,5A,6A,7BA:MODEL FP5000,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-fp2000-series-fdw-pressure-400x400-top-150x150-ciid-180158
    060-R134-03
    NFA1KM,1AK,2AM,5A,6A,7BA:MODEL FP5000,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-fp2000-series-fdw-pressure-400x400-top-150x150-ciid-180158
    060-R134-03
    NFA1KM,1AK,2AM,5A,6A,7BA:MODEL FP5000,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-fp2000-series-fdw-pressure-400x400-top-150x150-ciid-180158
    060-R134-07
    NFA1MH,1AK,2AM,5A,6A,7BA:MODEL FP5000,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-modelsc500-instrumentation-highres-ciid-161477
    060-R134-07
    NFA1MH,1AK,2AM,5A,6A,7BA:MODEL FP5000,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-modelsc500-instrumentation-highres-ciid-161477
    060-R134-08
    NFA1MG,1AK,2AM,5A,6A,7BA:MODEL FP5000,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-modelsc500-instrumentation-highres-ciid-161477
    060-R134-08
    NFA1MG,1AK,2AM,5A,6A,7BA:MODEL FP5000,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-modelsc500-instrumentation-highres-ciid-161477
    060-R135-07
    NFA1KM,1AK,2AM,5B,6A,7BA:MODEL FP5000,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-modelsc500-instrumentation-highres-ciid-161477
    060-R135-07
    NFA1KM,1AK,2AM,5B,6A,7BA:MODEL FP5000,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-modelsc500-instrumentation-highres-ciid-161477
    060-R135-08
    NFA1NC,1AK,2AM,5B,6A,7BA:MODEL FP5000,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-modelsc500-instrumentation-highres-ciid-161477
    060-R135-08
    NFA1NC,1AK,2AM,5B,6A,7BA:MODEL FP5000,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-modelsc500-instrumentation-highres-ciid-161477
    060-R135-09
    NFA1CP,1AK,2AM,5B,6A,7BA:MODEL FP5000,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-modelsc500-instrumentation-highres-ciid-161477
    060-R135-09
    NFA1CP,1AK,2AM,5B,6A,7BA:MODEL FP5000,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-modelsc500-instrumentation-highres-ciid-161477
    060-R142-12
    NFA1MG,1AK,2AP,5A,6A,7BA:MODEL FP5000,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-fp2000-series-fdw-pressure-400x400-top-150x150-ciid-180158
    060-R142-12
    NFA1MG,1AK,2AP,5A,6A,7BA:MODEL FP5000,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-fp2000-series-fdw-pressure-400x400-top-150x150-ciid-180158
    060-R142-12-01
    NFA1MG,1Y,2AP,5A,6A,7BA:MODEL FP5000,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-fp2000-series-fdw-pressure-400x400-top-150x150-ciid-180158
    060-R142-12-01
    NFA1MG,1Y,2AP,5A,6A,7BA:MODEL FP5000,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-fp2000-series-fdw-pressure-400x400-top-150x150-ciid-180158