/content/sps/au/en/search-results.html
    Important Information: Now Live Introducing the new myAutomation experience! For site support, contact myAutomation@honeywell.com. Thank you for choosing Honeywell! Click here to get started.

    Pressure Transducers

    FP2000

    differential (wet/wet, wet/dry). mV/V, 4 mA to 20 mA, ±5 Vdc, ±10 Vdc. multiple connector and pressure port offerings. intrinsically safe option.

    Overview

    The FP2000 series is a configurable differential pressure transducer which allows the customer to select the configuration which best fits the needs of the application. Choose from multiple accuracies, outputs, pressure ports, electrical terminations, and pressure ranges. The FP2000 is available with differential wet/wet and wet/dry configurations.

    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Pressure Accessories Datasheet
    application/pdf 379.5 KB
    7/17/2021
    379.5 KB
    Model FP2000 Pressure Transducer Datasheet
    application/pdf 309.21 KB
    7/17/2021
    309.21 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Pressure Transducer Range Guide
    application/pdf 1.03 MB
    7/17/2021
    1.03 MB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    T&M Overview Brochure
    application/pdf 418.77 KB
    7/17/2021
    418.77 KB
    Oil and Gas Brochure
    application/pdf 2.46 MB
    12/16/2024
    2.46 MB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Pressure Measurement on Engine Test Stands
    application/pdf 1.79 MB
    8/18/2021
    1.79 MB
    Exploded view diagram of Honeywell sensors and switches in oil rig applications
    application/pdf 6.36 MB
    12/12/2024
    6.36 MB
    Aerospace Test and Measurement Capabilities
    application/pdf 1.94 MB
    7/17/2021
    1.94 MB
    eBook
    Name
    Description
    File Size
    Date
    Size
    Redefining Road Rail & Rugged Applications
    application/pdf 28.35 MB
    12/20/2022
    28.35 MB
    Others
    Name
    Description
    File Size
    Date
    Size
    Model FP2000 FPA Front View
    image/png 74.16 KB
    7/17/2021
    74.16 KB
    Model FP2000 Group Front View
    image/png 32 KB
    7/17/2021
    32 KB
    Model FP2000 FDW Top View
    image/png 82.65 KB
    7/17/2021
    82.65 KB
    Model FP2000 FDD Side View
    image/png 107.18 KB
    7/17/2021
    107.18 KB
    Name
    Description
    File Size
    Date
    Size
    Pressure Measurement on Engine Test Stands
    application/pdf 1.79 MB
    8/18/2021
    1.79 MB
    Exploded view diagram of Honeywell sensors and switches in oil rig applications
    application/pdf 6.36 MB
    12/12/2024
    6.36 MB
    Redefining Road Rail & Rugged Applications
    application/pdf 28.35 MB
    12/20/2022
    28.35 MB
    Test & Measurement Pressure Transducer Range Guide
    application/pdf 1.03 MB
    7/17/2021
    1.03 MB
    Model FP2000 FPA Front View
    image/png 74.16 KB
    7/17/2021
    74.16 KB
    Model FP2000 Group Front View
    image/png 32 KB
    7/17/2021
    32 KB
    Aerospace Test and Measurement Capabilities
    application/pdf 1.94 MB
    7/17/2021
    1.94 MB
    T&M Overview Brochure
    application/pdf 418.77 KB
    7/17/2021
    418.77 KB
    Model FP2000 FDW Top View
    image/png 82.65 KB
    7/17/2021
    82.65 KB
    Pressure Accessories Datasheet
    application/pdf 379.5 KB
    7/17/2021
    379.5 KB
    Model FP2000 FDD Side View
    image/png 107.18 KB
    7/17/2021
    107.18 KB
    Model FP2000 Pressure Transducer Datasheet
    application/pdf 309.21 KB
    7/17/2021
    309.21 KB
    Oil and Gas Brochure
    application/pdf 2.46 MB
    12/16/2024
    2.46 MB
    Name
    Description
    File Size
    Date
    Size
    Pressure Accessories Datasheet
    379.5 KB
    7/17/2021
    Model FP2000 Pressure Transducer Datasheet
    309.21 KB
    7/17/2021
    Test & Measurement Pressure Transducer Range Guide
    1.03 MB
    7/17/2021
    T&M Overview Brochure
    418.77 KB
    7/17/2021
    Oil and Gas Brochure
    2.46 MB
    12/16/2024
    Pressure Measurement on Engine Test Stands
    1.79 MB
    8/18/2021
    Exploded view diagram of Honeywell sensors and switches in oil rig applications
    6.36 MB
    12/12/2024
    Aerospace Test and Measurement Capabilities
    1.94 MB
    7/17/2021
    Redefining Road Rail & Rugged Applications
    28.35 MB
    12/20/2022
    Model FP2000 FPA Front View
    74.16 KB
    7/17/2021
    Model FP2000 Group Front View
    32 KB
    7/17/2021
    Model FP2000 FDW Top View
    82.65 KB
    7/17/2021
    Model FP2000 FDD Side View
    107.18 KB
    7/17/2021
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    060-A926-04
    CUSTOMER SPECIFIC PART
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-fp2000-series-fdw-pressure-400x400-top-150x150-ciid-180158
    060-A926-04
    CUSTOMER SPECIFIC PART
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-fp2000-series-fdw-pressure-400x400-top-150x150-ciid-180158
    060-C735-02
    FPG1BN,1AK,2D,5B,6A:MODEL FP2000, 0.10%
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-fp2000-series-fdw-pressure-400x400-top-150x150-ciid-180158
    060-C735-02
    FPG1BN,1AK,2D,5B,6A:MODEL FP2000, 0.10%
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-fp2000-series-fdw-pressure-400x400-top-150x150-ciid-180158
    060-C735-17
    FPG1CJ,1AK,2D,5B,6A:MODEL FP2000, 0.10%
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-fp2000-series-fdw-pressure-400x400-top-150x150-ciid-180158
    060-C735-17
    FPG1CJ,1AK,2D,5B,6A:MODEL FP2000, 0.10%
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-fp2000-series-fdw-pressure-400x400-top-150x150-ciid-180158
    060-C979-07
    FPA1BN,1AK,2D,5B,6A:MODEL FP2000, 0.10%
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-fp2000-series-fdw-pressure-400x400-top-150x150-ciid-180158
    060-C979-07
    FPA1BN,1AK,2D,5B,6A:MODEL FP2000, 0.10%
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-fp2000-series-fdw-pressure-400x400-top-150x150-ciid-180158
    060-CS00698776423
    FPG2DR,1Y,2F,5G,6A:MODEL FP2000, 0.25%
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-fp2000-series-fdw-pressure-400x400-top-150x150-ciid-180158
    060-CS00698776423
    FPG2DR,1Y,2F,5G,6A:MODEL FP2000, 0.25%
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-fp2000-series-fdw-pressure-400x400-top-150x150-ciid-180158
    060-CS07772437649
    FPG1ME,1AK,2D,5A,6A:MODEL FP2000, 0.10%
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-fp2000-series-fdw-pressure-400x400-top-150x150-ciid-180158
    060-CS07772437649
    FPG1ME,1AK,2D,5A,6A:MODEL FP2000, 0.10%
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-fp2000-series-fdw-pressure-400x400-top-150x150-ciid-180158
    060-CS11105502327
    FPG1MK,1AK,2G,5B,6A:MODEL FP2000, 0.10%
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-fp2000-series-fdw-pressure-400x400-top-150x150-ciid-180158
    060-CS11105502327
    FPG1MK,1AK,2G,5B,6A:MODEL FP2000, 0.10%
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-fp2000-series-fdw-pressure-400x400-top-150x150-ciid-180158
    060-CS13717069339
    FPG1MK,1AK,2P,5B,6A:MODEL FP2000, 0.10%
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-fp2000-series-fdw-pressure-400x400-top-150x150-ciid-180158
    060-CS13717069339
    FPG1MK,1AK,2P,5B,6A:MODEL FP2000, 0.10%
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-fp2000-series-fdw-pressure-400x400-top-150x150-ciid-180158
    060-CS20296774054
    FPA1NE,1AK,2P,5B,6A:MODEL FP2000, 0.10%
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-fp2000-series-fdw-pressure-400x400-top-150x150-ciid-180158
    060-CS20296774054
    FPA1NE,1AK,2P,5B,6A:MODEL FP2000, 0.10%
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-fp2000-series-fdw-pressure-400x400-top-150x150-ciid-180158
    060-CS22273718568
    FPG1MI,1AK,2F,3D,5A,6A:MODEL FP2000,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-fp2000-series-fdw-pressure-400x400-top-150x150-ciid-180158
    060-CS22273718568
    FPG1MI,1AK,2F,3D,5A,6A:MODEL FP2000,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-fp2000-series-fdw-pressure-400x400-top-150x150-ciid-180158