/content/sps/au/en/search-results.html
    Important Information: Now Live Introducing the new myAutomation experience! For site support, contact myAutomation@honeywell.com. Thank you for choosing Honeywell! Click here to get started.

    LVDTs

    Model S3C Series

    dc-dc long stroke displacement transducers. Captive guided spring return armature. ±0.1 in to ±0.4 in ranges. ±0.25% F.S. non-linearity.

    Overview

    Model S3C DC-DC Miniature Displacement Transducer with captive guided spring return armature, ranges of ± 0.1 in to ± 0.4 in and accuracy of ± 0.25 % of full scale. Output of either ± 5 Vdc or 0 to 10 Vdc with supply that can operate with either a dual power supply of ± 12 Vdc to ± 20 Vdc or a single power supply of 24 Vdc to 40 Vdc. Unit can operate from a temperature of -58 °F to +158 °F and is constructed with a stainless steel body and has a 6 ft long multi-conductor shielded cable.

    Features
    • Miniature design
    • Cost efficient
    • 0.25 % non-linearity
    • Stainless steel construction
    • ±0.1 in to ±0.4 in range
    • Infinite resolution
    • Single or dual supply wiring (field selectable)
    • Captive guided spring return armature
    • Not RoHS compliant
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Model S3C DC-DC Short-Stroke LVDT Datasheet
    application/pdf 347.79 KB
    7/17/2021
    347.79 KB
    LVDT Accessories Datasheet
    application/pdf 272.85 KB
    7/17/2021
    272.85 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    T&M Overview Brochure
    application/pdf 418.77 KB
    7/17/2021
    418.77 KB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Model JEC, JEC-AG, JEC-C, MS3, S3C External Wiring Diagram
    application/pdf 357.47 KB
    7/17/2021
    357.47 KB
    Model S3C Outline Drawing
    application/pdf 387.79 KB
    7/17/2021
    387.79 KB
    Others
    Name
    Description
    File Size
    Date
    Size
    Model S3C lowres photo
    image/jpeg 19.59 KB
    7/17/2021
    19.59 KB
    Model S3C highres photo
    image/jpeg 189.85 KB
    7/17/2021
    189.85 KB
    Name
    Description
    File Size
    Date
    Size
    Model S3C lowres photo
    image/jpeg 19.59 KB
    7/17/2021
    19.59 KB
    Model JEC, JEC-AG, JEC-C, MS3, S3C External Wiring Diagram
    application/pdf 357.47 KB
    7/17/2021
    357.47 KB
    T&M Overview Brochure
    application/pdf 418.77 KB
    7/17/2021
    418.77 KB
    Model S3C highres photo
    image/jpeg 189.85 KB
    7/17/2021
    189.85 KB
    Test & Measurement Model S3C DC-DC Short-Stroke LVDT Datasheet
    application/pdf 347.79 KB
    7/17/2021
    347.79 KB
    LVDT Accessories Datasheet
    application/pdf 272.85 KB
    7/17/2021
    272.85 KB
    Model S3C Outline Drawing
    application/pdf 387.79 KB
    7/17/2021
    387.79 KB
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Model S3C DC-DC Short-Stroke LVDT Datasheet
    347.79 KB
    7/17/2021
    LVDT Accessories Datasheet
    272.85 KB
    7/17/2021
    T&M Overview Brochure
    418.77 KB
    7/17/2021
    Model JEC, JEC-AG, JEC-C, MS3, S3C External Wiring Diagram
    357.47 KB
    7/17/2021
    Model S3C Outline Drawing
    387.79 KB
    7/17/2021
    Model S3C lowres photo
    19.59 KB
    7/17/2021
    Model S3C highres photo
    189.85 KB
    7/17/2021
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    060-3304-04
    BL113DP,2A,45X MODEL 73, 4,000 LBS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-s3c-dcdc-lvdt-displacement-400x400-ciid-162025
    060-3304-04
    BL113DP,2A,45X MODEL 73, 4,000 LBS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-s3c-dcdc-lvdt-displacement-400x400-ciid-162025
    060-3304-07
    BL113DT,2A,45X MODEL 73, 7,500 LBS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-s3c-dcdc-lvdt-displacement-400x400-ciid-162025
    060-3304-07
    BL113DT,2A,45X MODEL 73, 7,500 LBS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-s3c-dcdc-lvdt-displacement-400x400-ciid-162025
    060-3304-07-01
    MODEL 73, 7,500 LBS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-s3c-dcdc-lvdt-displacement-400x400-ciid-162025
    060-3304-07-01
    MODEL 73, 7,500 LBS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-s3c-dcdc-lvdt-displacement-400x400-ciid-162025
    060-3989-02
    AL111DT,1A,2U,6I,15A:MODEL 41, 7,500 LBS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-s3c-dcdc-lvdt-displacement-400x400-ciid-162025
    060-3989-02
    AL111DT,1A,2U,6I,15A:MODEL 41, 7,500 LBS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-s3c-dcdc-lvdt-displacement-400x400-ciid-162025
    060-7409-01
    AL111MS,1A,2U,6A,15A,32G,45H:MODEL 41,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-s3c-dcdc-lvdt-displacement-400x400-ciid-162025
    060-7409-01
    AL111MS,1A,2U,6A,15A,32G,45H:MODEL 41,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-s3c-dcdc-lvdt-displacement-400x400-ciid-162025
    060-7473-02-14
    AL311MM,1C,30A,32C:MODEL 31, 200 NEWTON
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-s3c-dcdc-lvdt-displacement-400x400-ciid-162025
    060-7473-02-14
    AL311MM,1C,30A,32C:MODEL 31, 200 NEWTON
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-s3c-dcdc-lvdt-displacement-400x400-ciid-162025
    060-7480-01
    AL322MY,1A,2U,6AM,15C:MODEL 13, 500 NEWT
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-s3c-dcdc-lvdt-displacement-400x400-ciid-162025
    060-7480-01
    AL322MY,1A,2U,6AM,15C:MODEL 13, 500 NEWT
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-s3c-dcdc-lvdt-displacement-400x400-ciid-162025
    060-9267-02-04
    AL111FL,1A,2U,6B,15A,30B:MODEL 41, 200,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-s3c-dcdc-lvdt-displacement-400x400-ciid-162025
    060-9267-02-04
    AL111FL,1A,2U,6B,15A,30B:MODEL 41, 200,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-s3c-dcdc-lvdt-displacement-400x400-ciid-162025
    060-A759-02-02
    AL111DT,1A,2J,6A,15A,30A:MODEL 41, 7,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-s3c-dcdc-lvdt-displacement-400x400-ciid-162025
    060-A759-02-02
    AL111DT,1A,2J,6A,15A,30A:MODEL 41, 7,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-s3c-dcdc-lvdt-displacement-400x400-ciid-162025
    060-A926-03
    CUSTOMER SPECIFIC PART
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-s3c-dcdc-lvdt-displacement-400x400-ciid-162025
    060-A926-03
    CUSTOMER SPECIFIC PART
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-s3c-dcdc-lvdt-displacement-400x400-ciid-162025