lvdts
Model PLVX Displacement Transducer
ac-ac short stroke displacement transducers. Captive guided spring return armature. ±0.02 in to ±0.20 in ranges. ±0.25% F.S. non-linearity.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Model PLVX AC-AC Miniature Displacement Transducer with captive guided spring return armature, ranges from ± 0.02 to ± 0.20 in and an accuracy of ± 0.25% of full scale. Outputs ranging from 4 mV/V/0.001in to 6 mV/V/0.001 in depending on the stroke length. Supply that can operate from either a 5 vdc calibrated power supply or a 1 V to 7 V RMS acceptable power supply. Unit can operate from a temperature of -40°F to +212°F and is constructed with a stainless steel body and has multi-conductor shielded cable.
Features
- Miniature design
- 0.25 % non-linearity
- Rugged, enhanced accuracy
- Enhanced immunity to electrical noise
- ±0.02 in to ±0.2 in range
- -58 °F to 257 °F operating range (standard)
- Non-rotating probe
- Stainless steel construction
- Extended life cycle
- Infinite resolution
- Captive guided spring return armature
- Not RoHS compliant
Others
- Industry
- Healthcare
- Life Sciences
- Manufacturing
Others
- Industry
- Healthcare
- Life Sciences
- Manufacturing
- Industry : Healthcare|Life Sciences|Manufacturing
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Data Sheet
Brochure
Technical Note
eBook
Please sign in to view part numbers available for purchase based on your account Sign In