/content/sps/au/en/search-results.html

    display and conditioning

    Model 7541 Conditioner Indicator

    Single- or dual-channel instrument. ac or dc excitation. Strain gage & speed sensor inputs.

    Overview

    These advanced instruments provide engineering unit display of a strain gage (mV/V) input and a frequency input. They also compute power and perform 21 functions including limit checks, tare, hold and max./min. capture. You needn̵7:t write code or add hardware to be up and running a productive test. The alphanumeric readout can display measured and computed data, units of measure, and test status. During setup, it guides you with English language prompts. There are no manual adjustments. To calibrate, enter the full scale value in engineering units and auto-cal takes over. Provides 0.01 % (max.) resolution and ±5 V and/or ±10 V analog outputs at full scale. The keyboard accesses measured data, held data, max./min. data, data spread, limit status, and/or I/O status without disruption. Password protection may be used, if needed.

    Features
    • May be calibrated in two directions (clockwise and counterclockwise or tension and compression)
    • Fast, rock-solid readings with high noise immunity - 2000 samples/sec for torque, head, or drawbar force input - 1 ms response for speed
    • One or two channel input
    • Six-digit engineering unit with legends and 0.01 % resolution max.
    • RS-232, RS-422, RS-485 serial communication
    • Auto-scaled ±5 V and/or ±10 V analog outputs
    • No pots, batteries, fans, maintenance, or external power supplies
    • Excitation: ac carrier models, 3.28 kHz, 3 V rms: dc models, 5 V or 10 V dc, user selectable
    • CE approved
    Specifications

    Others

    • Industry
      • Manufacturing

    Others

    • Industry
      • Manufacturing
    • Industry : Manufacturing
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Instrumentation Accessories Datasheet
    application/pdf 654.3 KB
    8/14/2025
    654.3 KB
    Test & Measurement Model 7541 AC Carrier or DC Strain Gage Conditioner Indicator Datasheet
    application/pdf 176.02 KB
    8/13/2025
    176.02 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    7541 Series User Guide
    application/pdf 3.85 MB
    1/15/2026
    3.85 MB
    7541 Analog Output Changes User Manual
    application/pdf 165.07 KB
    1/15/2026
    165.07 KB
    Others
    Name
    Description
    File Size
    Date
    Size
    Model 7541_highres_photo
    image/jpeg 253.14 KB
    7/17/2021
    253.14 KB
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Instrumentation Accessories Datasheet
    application/pdf 654.3 KB
    8/14/2025
    654.3 KB
    Test & Measurement Model 7541 AC Carrier or DC Strain Gage Conditioner Indicator Datasheet
    application/pdf 176.02 KB
    8/13/2025
    176.02 KB
    Model 7541_highres_photo
    image/jpeg 253.14 KB
    7/17/2021
    253.14 KB
    7541 Series User Guide
    application/pdf 3.85 MB
    1/15/2026
    3.85 MB
    7541 Analog Output Changes User Manual
    application/pdf 165.07 KB
    1/15/2026
    165.07 KB
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Instrumentation Accessories Datasheet
    654.3 KB
    8/14/2025
    Test & Measurement Model 7541 AC Carrier or DC Strain Gage Conditioner Indicator Datasheet
    176.02 KB
    8/13/2025
    7541 Series User Guide
    3.85 MB
    1/15/2026
    7541 Analog Output Changes User Manual
    165.07 KB
    1/15/2026
    Model 7541_highres_photo
    253.14 KB
    7/17/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    7200-110-15
    CA302BJ,6AZ,7O,33C:MATING CONNECTOR -
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-7541-instru-highres-ciid-161314
    7200-110-15
    CA302BJ,6AZ,7O,33C:MATING CONNECTOR -
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-7541-instru-highres-ciid-161314
    7200-81-100
    CA302BR,6AZ,7M,33G:MATING CONN - CABLE
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-7541-instru-highres-ciid-161314
    7200-81-100
    CA302BR,6AZ,7M,33G:MATING CONN - CABLE
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-7541-instru-highres-ciid-161314
    7205-75-15
    CA301BJ,6AZ,7O,33A:MATING CONN - CABLE
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-7541-instru-highres-ciid-161314
    7205-75-15
    CA301BJ,6AZ,7O,33A:MATING CONN - CABLE
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-7541-instru-highres-ciid-161314
    7205-75-20
    CA301BS,6AZ,7O,33A:MATING CONN - CABLE
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-7541-instru-highres-ciid-161314
    7205-75-20
    CA301BS,6AZ,7O,33A:MATING CONN - CABLE
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-7541-instru-highres-ciid-161314
    7220-119-15
    7220-119-15:TORQUE MATING CONNECTOR -
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-7541-instru-highres-ciid-161314
    7220-119-15
    7220-119-15:TORQUE MATING CONNECTOR -
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-7541-instru-highres-ciid-161314
    7220-124-10
    CA308AV,6AZ,7N,33A:MATING CONNECTOR -
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-7541-instru-highres-ciid-161314
    7220-124-10
    CA308AV,6AZ,7N,33A:MATING CONNECTOR -
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-7541-instru-highres-ciid-161314
    7220-125-15
    CA308BJ,6AZ,7AL,33A:MATING CONNECTOR -
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-7541-instru-highres-ciid-161314
    7220-125-15
    CA308BJ,6AZ,7AL,33A:MATING CONNECTOR -
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-7541-instru-highres-ciid-161314
    7541-105
    ACCARRIER STRAINGAUGECONDITGIONERMULTICH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-7541-instru-highres-ciid-161314
    7541-105
    ACCARRIER STRAINGAUGECONDITGIONERMULTICH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-7541-instru-highres-ciid-161314
    7541-111
    7541-111:MODEL 7541, AC EXCITATION,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-7541-instru-highres-ciid-161314
    7541-111
    7541-111:MODEL 7541, AC EXCITATION,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-7541-instru-highres-ciid-161314
    7541-115
    7541-115:MODEL 7541, AC EXCITATION, 1
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-7541-instru-highres-ciid-161314
    7541-115
    7541-115:MODEL 7541, AC EXCITATION, 1
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-7541-instru-highres-ciid-161314