display and conditioning
GM Series Digital Display/Signal Conditioner
The GM Series is a versatile full-function signal conditioner, amplifier and power supply for unamplified mV/V transducers. Shunt calibration (R-cal) enables setup without a primary stimulus. 4½-digit LED display in a compact ⅛ DIN case.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The GM is a versatile full function signal conditioner, amplifier and power supply that works with unamplified mV/V transducers. It also provides shunt calibration (R-cal) which enables the system to be setup without using an expensive primary stimulus (done at no extra charge at the factory if the readout and transducer are purchased at the same time). A full range of options like peak/hold**, track/hold and dual limits are available.
Features
- Strain-gage/bridge-based transducer input
- 4 1/2 digit LED display
- Large 14,2 mm [0.56 in] readout
- High speed analog output (up to 27 kHz)
- *Optional 56a requires 1/4 DIN enclosure
- **Bleed-off rate: <0.01 % of full scale
Others
- Industry
- Energy
- Manufacturing
- Utilities
Others
- Industry
- Energy
- Manufacturing
- Utilities
- Industry : Energy|Manufacturing|Utilities
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Data Sheet
Manuals and Guides
Please sign in to view part numbers available for purchase based on your account Sign In