accelerometers
Model MAT53 Accelerometer
General purpose accelerometers. 2 Hz to 10 kHz. Temperature (in current) & vibration (in mV) outputs.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The Model MAT53 series amplified piezoelectric accelerometers combined with integrated temperature sensors are designed to be used in industrial test and automation environments: including laboratory test, modal studies and testing cells where there is a need to simultaneously measure temperature and velocity vibration. The constant current low output impedance for the velocity vibration combined with the current output for the temperature output provide the ability to drive high load capacitance allows long runs of low cost cable without degradation of data. The seismic element is mechanically isolated from the mounting base, resulting in a low base strain sensitivity. Sensors are constructed of non-magnetic stainless steel with very low magnetic field susceptibility and a sealed data, to provide highly accurate and reliable data. Available in a number of configurations and options that includes connector or integral stainless steel armored cable , and different dynamic ranges to suit expected temperature and vibration levels.
Features
- Temperature and vibration dual output
- 2 Hz to 10 kHz usable frequency range
- IEPE output
- Low base strain sensitivity
- Current O/P for temperature
- Stainless steel overbraided PTFE cable
- Stainless steel armored cable or three-pin connector electrical options
Others
- Cable
- Stainless steel overbraided PTFE
- Temperature Sensitivity
- 10 mV/°F
- Temperature (Operating)
- -12 °C to 138 °C [-10 °F to 280 °F]
- Transverse Sensitivity
- Less than 5 %
- Mounted Base Resonance
- 18 Hz
- Electrical Termination
- 5 m Integral 4 core stainless steel overbraided PVC cable
- Amplitude Linearity
- Better than 1 % linearity
- Product Dimensions
- 24,892 mm A/F x 38,1 mm L [0.98 in A/F x 1.5 in L]
- UNSPSC Commodity
- Accelerometers
- Mating Connector
- MH008
- Electrical Noise
- 0.3 mG max.
- Mounting Torque
- 8 Nm [6 ft-lb]
- Frequency Range
- 2 Hz to 5 kHz ±5 %
- Supply Voltage
- 18 V to 30 V
- Dynamic Range
- ±80 G
- Weight range
- 0,11 kg [3.85 oz]
- Cable Length
- 4,9 m [16 ft]
- Bias Voltage
- 12 Vdc
- UNSPSC Code
- 41113639
- Series Name
- MAT53
- Sensitivity
- 100 mV/G ±10 %
- Order Code
- AG931GH,17B
- Isolation
- Base isolation
- Connector
- Top exit
- Material
- Stainless steel
- Sealing
- IP67/NEMA 4
- Product
- 060-J612-01
- Range
- 100 mV/G
- Input
- Constant Current
Others
- Cable
- Stainless steel overbraided PTFE
- Temperature Sensitivity
- 10 mV/°F
- Temperature (Operating)
- -12 °C to 138 °C [-10 °F to 280 °F]
- Transverse Sensitivity
- Less than 5 %
- Mounted Base Resonance
- 18 Hz
- Electrical Termination
- 5 m Integral 4 core stainless steel overbraided PVC cable
- Amplitude Linearity
- Better than 1 % linearity
- Product Dimensions
- 24,892 mm A/F x 38,1 mm L [0.98 in A/F x 1.5 in L]
- UNSPSC Commodity
- Accelerometers
- Mating Connector
- MH008
- Electrical Noise
- 0.3 mG max.
- Mounting Torque
- 8 Nm [6 ft-lb]
- Frequency Range
- 2 Hz to 5 kHz ±5 %
- Supply Voltage
- 18 V to 30 V
- Dynamic Range
- ±80 G
- Weight range
- 0,11 kg [3.85 oz]
- Cable Length
- 4,9 m [16 ft]
- Bias Voltage
- 12 Vdc
- UNSPSC Code
- 41113639
- Series Name
- MAT53
- Sensitivity
- 100 mV/G ±10 %
- Order Code
- AG931GH,17B
- Isolation
- Base isolation
- Connector
- Top exit
- Material
- Stainless steel
- Sealing
- IP67/NEMA 4
- Product
- 060-J612-01
- Range
- 100 mV/G
- Input
- Constant Current
- Cable : Stainless steel overbraided PTFE
- Temperature Sensitivity : 10 mV/°F
- Temperature (Operating) : -12 °C to 138 °C [-10 °F to 280 °F]
- Transverse Sensitivity : Less than 5 %
- Mounted Base Resonance : 18 Hz
- Electrical Termination : 5 m Integral 4 core stainless steel overbraided PVC cable
- Amplitude Linearity : Better than 1 % linearity
- Product Dimensions : 24,892 mm A/F x 38,1 mm L [0.98 in A/F x 1.5 in L]
- UNSPSC Commodity : Accelerometers
- Mating Connector : MH008
- Electrical Noise : 0.3 mG max.
- Mounting Torque : 8 Nm [6 ft-lb]
- Frequency Range : 2 Hz to 5 kHz ±5 %
- Supply Voltage : 18 V to 30 V
- Dynamic Range : ±80 G
- Weight range : 0,11 kg [3.85 oz]
- Cable Length : 4,9 m [16 ft]
- Bias Voltage : 12 Vdc
- UNSPSC Code : 41113639
- Series Name : MAT53
- Sensitivity : 100 mV/G ±10 %
- Order Code : AG931GH,17B
- Isolation : Base isolation
- Connector : Top exit
- Material : Stainless steel
- Sealing : IP67/NEMA 4
- Product : 060-J612-01
- Range : 100 mV/G
- Input : Constant Current
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Please sign in to view part numbers available for purchase based on your account Sign In