/content/sps/au/en/search-results.html

    safety limit switches

    GK Series Key-Operated Safety Interlock Switch

    Metal body for large doors/cages. Unique friction feature. UL, CSA, CE, SIL3. IP67. NEMA 1, 4, 12, 13. Silver & gold contacts

    Overview

    MICRO SWITCH GK Series switches are key-operated safety interlock rugged metal switches which monitor the positions of gates, guards, or doors. The key is attached to the moving portion of the gate, guard, or door. When the gate is closed, the key is inserted into the GK switch indicating a safe position (gate closed) and the machine process can start. The positive opening normally closed contacts are held closed when the key is inserted into the GK switch. Opening the gate, removes the key from the switch. This action opens the normally closed contacts of the switch and interrupts the machine's control circuit.

    GK Series switches are designed with dual-entry positions for the key. The key can be inserted from the top or side of the switch which allows more flexibility in mounting the switch in the application. There are four different styles of keys and a variety of switch contact arrangements to satisfy the requirements for most applications requiring a safety interlock key switch. GK Series switches are designed with a unique friction feature for key retention. GK Series switches have been evaluated for safety functions up to and including a safety integrity level (SIL) of SIL3 when evaluated to the requirements of IEC 61508-2:2010.

    Specifications

    Standards & Certifications

    • Agency Approvals and Standards
      • CE (per IEC 60947-1, IEC 60947-5-1)
      • CSA (C22.2 No.14. File 57323)
      • UL (per UL508, File E37138)
    • Pollution Degree
      • 3

    Features

    • With LED Pilot Light/S
      • No
    • Vibration
      • 10 G per IEC 60068-2-6
    • Utilization Category
      • A300/A600
      • AC15
      • DC13 Q300
    • Shock
      • 50 G per IEC 60068-2-27
    • Series Name
      • GK Series
    • Sealing
      • IP67
      • NEMA 1
      • NEMA 12
      • NEMA 13
      • NEMA 4
    • SIL Capability
      • IEC 61508-2:2010
      • Up to and Including SIL3 (HFT1)
    • Proof Test Interval
      • 1 Year
    • MCTF (Electrical Life)
      • >60,000 Cycles
    • Key Style
      • 90°
    • Indicator
      • No

    Electrical Specifications

    • Thermal Current
      • 10 A
    • Rated Insulation Voltage
      • 300 V, 600 V
    • Rated Impulse Withstand Voltage
      • 2500
    • Conditional Short-Circuit Current
      • 1000 A

    Technical Specifications

    • Termination Type
      • Conduit/Connector
    • Switch Type
      • Interlock
    • Short Circuit Protective Device (SCPD)
      • Class J Fuse (10 A/600 V)
    • Lever Type
      • Key Operated
    • Head Position
      • Front & Top
    • Contact Form
      • 1NC/1NO Snap-Action
    • Connection Type
      • NPT
    • Ampere Rating
      • 0.27 A
      • 1.2 A
      • 3 A

    Overview

    • Product Type
      • MICRO SWITCH Key-Operated Safety Interlock Switch

    Operating Characteristics

    • Operating Temperature
      • -25 to 85 °C (-13 to 185 °F)

    Material Specifications

    • Housing Material
      • Epoxy Coated Die-Cast Zinc
    • Expected Mechanical Life
      • >1,000,000 Cycles With Single-Sided Confidence Limit of 95%
    • Contact Material
      • Silver Alloy (Standard)

    Dimensions & Weight

    • Conduit Size
      • 0.5-14 NPT, 20 mm, PG 13,5 Threaded Conduit
    • Cable Length
      • 20 mm

    Others

    • Height
      • 121.6 mm
      • 4.78 in
    • Depth
      • 1.67 in
      • 42.6 mm

    Standards & Certifications

    • Agency Approvals and Standards
      • CE (per IEC 60947-1, IEC 60947-5-1)
      • CSA (C22.2 No.14. File 57323)
      • UL (per UL508, File E37138)
    • Pollution Degree
      • 3

    Features

    • With LED Pilot Light/S
      • No
    • Vibration
      • 10 G per IEC 60068-2-6
    • Utilization Category
      • A300/A600
      • AC15
      • DC13 Q300
    • Shock
      • 50 G per IEC 60068-2-27
    • Series Name
      • GK Series
    • Sealing
      • IP67
      • NEMA 1
      • NEMA 12
      • NEMA 13
      • NEMA 4
    • SIL Capability
      • IEC 61508-2:2010
      • Up to and Including SIL3 (HFT1)
    • Proof Test Interval
      • 1 Year
    • MCTF (Electrical Life)
      • >60,000 Cycles
    • Key Style
      • 90°
    • Indicator
      • No

    Electrical Specifications

    • Thermal Current
      • 10 A
    • Rated Insulation Voltage
      • 300 V, 600 V
    • Rated Impulse Withstand Voltage
      • 2500
    • Conditional Short-Circuit Current
      • 1000 A

    Technical Specifications

    • Termination Type
      • Conduit/Connector
    • Switch Type
      • Interlock
    • Short Circuit Protective Device (SCPD)
      • Class J Fuse (10 A/600 V)
    • Lever Type
      • Key Operated
    • Head Position
      • Front & Top
    • Contact Form
      • 1NC/1NO Snap-Action
    • Connection Type
      • NPT
    • Ampere Rating
      • 0.27 A
      • 1.2 A
      • 3 A

    Overview

    • Product Type
      • MICRO SWITCH Key-Operated Safety Interlock Switch

    Operating Characteristics

    • Operating Temperature
      • -25 to 85 °C (-13 to 185 °F)

    Material Specifications

    • Housing Material
      • Epoxy Coated Die-Cast Zinc
    • Expected Mechanical Life
      • >1,000,000 Cycles With Single-Sided Confidence Limit of 95%
    • Contact Material
      • Silver Alloy (Standard)

    Dimensions & Weight

    • Conduit Size
      • 0.5-14 NPT, 20 mm, PG 13,5 Threaded Conduit
    • Cable Length
      • 20 mm

    Others

    • Height
      • 121.6 mm
      • 4.78 in
    • Depth
      • 1.67 in
      • 42.6 mm
    • Height : 121.6 mm|4.78 in
    • Depth : 1.67 in|42.6 mm
    • Agency Approvals and Standards : CE (per IEC 60947-1, IEC 60947-5-1)|CSA (C22.2 No.14. File 57323)|UL (per UL508, File E37138)
    • With LED Pilot Light/S : No
    • Vibration : 10 G per IEC 60068-2-6
    • Utilization Category : A300/A600|AC15|DC13 Q300
    • Thermal Current : 10 A
    • Termination Type : Conduit/Connector
    • Switch Type : Interlock
    • Short Circuit Protective Device (SCPD) : Class J Fuse (10 A/600 V)
    • Shock : 50 G per IEC 60068-2-27
    • Series Name : GK Series
    • Sealing : IP67|NEMA 1|NEMA 12|NEMA 13|NEMA 4
    • SIL Capability : IEC 61508-2:2010|Up to and Including SIL3 (HFT1)
    • Rated Insulation Voltage : 300 V, 600 V
    • Rated Impulse Withstand Voltage : 2500
    • Proof Test Interval : 1 Year
    • Product Type : MICRO SWITCH Key-Operated Safety Interlock Switch
    • Pollution Degree : 3
    • Operating Temperature : -25 to 85 °C (-13 to 185 °F)
    • MCTF (Electrical Life) : >60,000 Cycles
    • Lever Type : Key Operated
    • Key Style : 90°
    • Indicator : No
    • Housing Material : Epoxy Coated Die-Cast Zinc
    • Head Position : Front & Top
    • Expected Mechanical Life : >1,000,000 Cycles With Single-Sided Confidence Limit of 95%
    • Contact Material : Silver Alloy (Standard)
    • Contact Form : 1NC/1NO Snap-Action
    • Connection Type : NPT
    • Conduit Size : 0.5-14 NPT, 20 mm, PG 13,5 Threaded Conduit
    • Conditional Short-Circuit Current : 1000 A
    • Cable Length : 20 mm
    • Ampere Rating : 0.27 A|1.2 A|3 A
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    GK Series Global Key Operated Safety Interlock Switch
    application/pdf 1.43 MB
    8/13/2025
    1.43 MB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Electromechanical Safety Switch Product Selection Guide
    application/pdf 355.99 KB
    8/13/2025
    355.99 KB
    Installation Instructions
    Name
    Description
    File Size
    Date
    Size
    PK 80109: GK Series Dual Entry Key Operated Safety Interlock Switch
    application/pdf 548 KB
    8/21/2025
    548 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    MICRO SWITCH Safety Switches Comparison
    application/pdf 636.73 KB
    8/14/2025
    636.73 KB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Industrial Product Line Card --
    application/pdf 2.24 MB
    8/14/2025
    2.24 MB
    Certificate
    Name
    Description
    File Size
    Date
    Size
    GK switch electrical endurance certificate
    application/pdf 27.3 KB
    7/16/2021
    27.3 KB
    SIRA FSP 09013-02 - GK safety switch.docx
    application/pdf 58.79 KB
    7/16/2021
    58.79 KB
    GK switch mechanical endurance certificate
    application/pdf 27.59 KB
    7/16/2021
    27.59 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Limit Switches with Positive-Opening Contacts
    application/pdf 3.02 MB
    8/14/2025
    3.02 MB
    eBook
    Name
    Description
    File Size
    Date
    Size
    Factory Automation E-book
    application/pdf 15.63 MB
    8/14/2025
    15.63 MB
    Name
    Description
    File Size
    Date
    Size
    GK switch electrical endurance certificate
    application/pdf 27.3 KB
    7/16/2021
    27.3 KB
    Industrial Product Line Card --
    application/pdf 2.24 MB
    8/14/2025
    2.24 MB
    Factory Automation E-book
    application/pdf 15.63 MB
    8/14/2025
    15.63 MB
    SIRA FSP 09013-02 - GK safety switch.docx
    application/pdf 58.79 KB
    7/16/2021
    58.79 KB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    GK Series Global Key Operated Safety Interlock Switch
    application/pdf 1.43 MB
    8/13/2025
    1.43 MB
    MICRO SWITCH Safety Switches Comparison
    application/pdf 636.73 KB
    8/14/2025
    636.73 KB
    PK 80109: GK Series Dual Entry Key Operated Safety Interlock Switch
    application/pdf 548 KB
    8/21/2025
    548 KB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Limit Switches with Positive-Opening Contacts
    application/pdf 3.02 MB
    8/14/2025
    3.02 MB
    Electromechanical Safety Switch Product Selection Guide
    application/pdf 355.99 KB
    8/13/2025
    355.99 KB
    GK switch mechanical endurance certificate
    application/pdf 27.59 KB
    7/16/2021
    27.59 KB
    Name
    Description
    File Size
    Date
    Size
    GK Series Global Key Operated Safety Interlock Switch
    1.43 MB
    8/13/2025
    Electromechanical Safety Switch Product Selection Guide
    355.99 KB
    8/13/2025
    PK 80109: GK Series Dual Entry Key Operated Safety Interlock Switch
    548 KB
    8/21/2025
    Sensing Solutions For Industrial Applications Brochure
    16.68 MB
    1/22/2026
    MICRO SWITCH Safety Switches Comparison
    636.73 KB
    8/14/2025
    Industrial Product Line Card --
    2.24 MB
    8/14/2025
    GK switch electrical endurance certificate
    27.3 KB
    7/16/2021
    SIRA FSP 09013-02 - GK safety switch.docx
    58.79 KB
    7/16/2021
    GK switch mechanical endurance certificate
    27.59 KB
    7/16/2021
    Agricultural Vehicles Application Note
    1.11 MB
    8/20/2025
    Limit Switches with Positive-Opening Contacts
    3.02 MB
    8/14/2025
    Factory Automation E-book
    15.63 MB
    8/14/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    GKBA2LX
    SAFETY LIMIT SWITCH-HEAVY DUTY
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-gkca1l7-highres-ciid-161422
    GKBA2LX
    SAFETY LIMIT SWITCH-HEAVY DUTY
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-gkca1l7-highres-ciid-161422
    GKCA14L6
    SAFETY LIMIT SWITCH-HEAVY DUTY
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-gkca1l7-highres-ciid-161422
    GKCA14L6
    SAFETY LIMIT SWITCH-HEAVY DUTY
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-gkca1l7-highres-ciid-161422
    GKN-50005389
    Contact Movable Assy for GKN series
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-gkca1l7-highres-ciid-161422
    GKN-50005389
    Contact Movable Assy for GKN series
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-gkca1l7-highres-ciid-161422
    GKN-50005391
    TERMINAL ASSY LH FOR GKN SERIES
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-gkca1l7-highres-ciid-161422
    GKN-50005391
    TERMINAL ASSY LH FOR GKN SERIES
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-gkca1l7-highres-ciid-161422
    GKN-50005392
    TERMINAL ASSY LH FOR GKN SERIES
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-gkca1l7-highres-ciid-161422
    GKN-50005392
    TERMINAL ASSY LH FOR GKN SERIES
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-gkca1l7-highres-ciid-161422