/content/sps/au/en/search-results.html

    safety limit switches

    2CPS Series Cable-Pull Safety Switch

    Dual head cable pull. UL, CSA, CE, SIL3. IP67. NEMA 1, 4, 12, 13. Silver & gold contacts.

    Overview

    Honeywell's MICRO SWITCH CPS Series Cable-Pull Safety Switches provide a readily accessible emergency stop signal, a cost-effective means compared to using multiple emergency stop push-buttons. The CPS Series Cable Pull Safety Switch̵7:s internal mechanism latches on both slackened cable (push) and pulled cable.

    The 1CPS Series is intended for use in applications where the cable span is 76 m [250 ft] or shorter. It is an economical solution for shorter runs or zone protection typical to automated systems. The 2CPS Series is intended for use in very long cable runs of 152 m [500 ft] or shorter, such as long conveyor lines found in warehouses.

    A line in the midpoint of the cable tension window indicates proper cable tension, providing easy set-up. The direct opening switch contacts are held closed when the actuating cable is under proper tension and the reset knob is set to the RUN position. When the actuating cable is pulled, slackened, or broken, a cam positively opens the NC (Normally Closed) switch contacts.

    The snap-action operation causes the switch contacts to change state and mechanically latch almost simultaneously when the cable is pulled, slackened, or broken. The NC switch contacts remain open until the CPS is reset by properly tensioning the cable and manually rotating the reset knob.

    When the direct opening switch contacts open, the auxiliary contacts also actuate (open contacts close). The auxiliary contacts are electrically isolated from the direct-opening switch contacts. These NO (Normally Open) contacts may be used for monitoring or signaling.

    Specifications

    Others

    • Industry
      • Logistics & Warehouses
      • Manufacturing

    Others

    • Industry
      • Logistics & Warehouses
      • Manufacturing
    • Industry : Logistics & Warehouses|Manufacturing
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    CPS Series Cable Pull Safety Switch Datasheet
    application/pdf 2.1 MB
    8/13/2025
    2.1 MB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    PK 80169: 2CPS Series Cable Pull Switch Without Broken Cable Detection
    application/pdf 707.64 KB
    8/13/2025
    707.64 KB
    Electromechanical Safety Switch Product Selection Guide
    application/pdf 355.99 KB
    8/13/2025
    355.99 KB
    PK 80170: CPS-BRACKET Mounting Bracket, Issue 3 (Multiple Languages)
    application/pdf 526.47 KB
    8/13/2025
    526.47 KB
    Installation Instructions
    Name
    Description
    File Size
    Date
    Size
    PK 80155: 2 CPS Series Cable Pull Safety Switch
    application/pdf 933.13 KB
    8/21/2025
    933.13 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    MICRO SWITCH Safety Switches Comparison
    application/pdf 636.73 KB
    8/14/2025
    636.73 KB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    When is More Actually Less when Considering Cable Length?
    application/pdf 2.98 MB
    8/13/2025
    2.98 MB
    Industrial Product Line Card --
    application/pdf 2.24 MB
    8/14/2025
    2.24 MB
    White Paper
    Name
    Description
    File Size
    Date
    Size
    White Paper: Safety in the Factory/Distribution Center. The Need for Cable Pull Safety Switches
    application/pdf 1.19 MB
    8/12/2025
    1.19 MB
    Certificate
    Name
    Description
    File Size
    Date
    Size
    1CPS & 2CPS switch electrical endurance certificate
    application/pdf 28.13 KB
    7/16/2021
    28.13 KB
    1CPS & 2CPS switch SIRA certificate.
    application/pdf 82.43 KB
    3/13/2026
    82.43 KB
    1CPS & 2CPS switch mechanical endurance certificate
    application/pdf 28.48 KB
    7/16/2021
    28.48 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    MICRO SWITCH Switches in Conveyor Applications
    application/pdf 266.18 KB
    8/13/2025
    266.18 KB
    Limit Switches with Positive-Opening Contacts
    application/pdf 3.02 MB
    8/14/2025
    3.02 MB
    Industrial Warehouse Solutions
    application/pdf 2.85 MB
    8/14/2025
    2.85 MB
    CPS Troubleshooting
    application/pdf 107.71 KB
    8/13/2025
    107.71 KB
    Test Report: Cable-Pull Switch: Pull-Force Testing
    application/pdf 3.74 MB
    8/13/2025
    3.74 MB
    Maintaining Equipment Safeguards in Varying Operating Temperatures
    application/pdf 2.03 MB
    8/12/2025
    2.03 MB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    eBook
    Name
    Description
    File Size
    Date
    Size
    Factory Automation E-book
    application/pdf 15.63 MB
    8/14/2025
    15.63 MB
    Name
    Description
    File Size
    Date
    Size
    PK 80169: 2CPS Series Cable Pull Switch Without Broken Cable Detection
    application/pdf 707.64 KB
    8/13/2025
    707.64 KB
    When is More Actually Less when Considering Cable Length?
    application/pdf 2.98 MB
    8/13/2025
    2.98 MB
    MICRO SWITCH Safety Switches Comparison
    application/pdf 636.73 KB
    8/14/2025
    636.73 KB
    1CPS & 2CPS switch electrical endurance certificate
    application/pdf 28.13 KB
    7/16/2021
    28.13 KB
    CPS Series Cable Pull Safety Switch Datasheet
    application/pdf 2.1 MB
    8/13/2025
    2.1 MB
    MICRO SWITCH Switches in Conveyor Applications
    application/pdf 266.18 KB
    8/13/2025
    266.18 KB
    Factory Automation E-book
    application/pdf 15.63 MB
    8/14/2025
    15.63 MB
    White Paper: Safety in the Factory/Distribution Center. The Need for Cable Pull Safety Switches
    application/pdf 1.19 MB
    8/12/2025
    1.19 MB
    1CPS & 2CPS switch SIRA certificate.
    application/pdf 82.43 KB
    3/13/2026
    82.43 KB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Limit Switches with Positive-Opening Contacts
    application/pdf 3.02 MB
    8/14/2025
    3.02 MB
    PK 80155: 2 CPS Series Cable Pull Safety Switch
    application/pdf 933.13 KB
    8/21/2025
    933.13 KB
    1CPS & 2CPS switch mechanical endurance certificate
    application/pdf 28.48 KB
    7/16/2021
    28.48 KB
    Industrial Warehouse Solutions
    application/pdf 2.85 MB
    8/14/2025
    2.85 MB
    CPS Troubleshooting
    application/pdf 107.71 KB
    8/13/2025
    107.71 KB
    Electromechanical Safety Switch Product Selection Guide
    application/pdf 355.99 KB
    8/13/2025
    355.99 KB
    PK 80170: CPS-BRACKET Mounting Bracket, Issue 3 (Multiple Languages)
    application/pdf 526.47 KB
    8/13/2025
    526.47 KB
    Test Report: Cable-Pull Switch: Pull-Force Testing
    application/pdf 3.74 MB
    8/13/2025
    3.74 MB
    Maintaining Equipment Safeguards in Varying Operating Temperatures
    application/pdf 2.03 MB
    8/12/2025
    2.03 MB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Industrial Product Line Card --
    application/pdf 2.24 MB
    8/14/2025
    2.24 MB
    Name
    Description
    File Size
    Date
    Size
    CPS Series Cable Pull Safety Switch Datasheet
    2.1 MB
    8/13/2025
    PK 80169: 2CPS Series Cable Pull Switch Without Broken Cable Detection
    707.64 KB
    8/13/2025
    Electromechanical Safety Switch Product Selection Guide
    355.99 KB
    8/13/2025
    PK 80170: CPS-BRACKET Mounting Bracket, Issue 3 (Multiple Languages)
    526.47 KB
    8/13/2025
    PK 80155: 2 CPS Series Cable Pull Safety Switch
    933.13 KB
    8/21/2025
    MICRO SWITCH Safety Switches Comparison
    636.73 KB
    8/14/2025
    Sensing Solutions For Industrial Applications Brochure
    16.68 MB
    1/22/2026
    When is More Actually Less when Considering Cable Length?
    2.98 MB
    8/13/2025
    Industrial Product Line Card --
    2.24 MB
    8/14/2025
    White Paper: Safety in the Factory/Distribution Center. The Need for Cable Pull Safety Switches
    1.19 MB
    8/12/2025
    1CPS & 2CPS switch electrical endurance certificate
    28.13 KB
    7/16/2021
    1CPS & 2CPS switch SIRA certificate.
    82.43 KB
    3/13/2026
    1CPS & 2CPS switch mechanical endurance certificate
    28.48 KB
    7/16/2021
    MICRO SWITCH Switches in Conveyor Applications
    266.18 KB
    8/13/2025
    Limit Switches with Positive-Opening Contacts
    3.02 MB
    8/14/2025
    Industrial Warehouse Solutions
    2.85 MB
    8/14/2025
    CPS Troubleshooting
    107.71 KB
    8/13/2025
    Test Report: Cable-Pull Switch: Pull-Force Testing
    3.74 MB
    8/13/2025
    Maintaining Equipment Safeguards in Varying Operating Temperatures
    2.03 MB
    8/12/2025
    Agricultural Vehicles Application Note
    1.11 MB
    8/20/2025
    Factory Automation E-book
    15.63 MB
    8/14/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    2CCPA1A1A1A
    LIMIT SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2cpsa1a3a-highres-ciid-161338
    2CCPA1A1A1A
    LIMIT SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2cpsa1a3a-highres-ciid-161338
    2CPSA1A1
    MICRO SWITCH 2CPS Series Cable Pull Safety Switch, Cable, Maintained Both Sides, 2NC2NO Direct Opening (Switch 2, Left: 1NC1NO; Switch 2, Right: 1NC1NO), 12 NPT, Gold-plated Contacts
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2cpsa1a3a-highres-ciid-161338
    2CPSA1A1
    MICRO SWITCH 2CPS Series Cable Pull Safety Switch, Cable, Maintained Both Sides, 2NC2NO Direct Opening (Switch 2, Left: 1NC1NO; Switch 2, Right: 1NC1NO), 12 NPT, Gold-plated Contacts
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2cpsa1a3a-highres-ciid-161338
    2CPSA1A4
    MICRO SWITCH 2CPS Series Cable Pull Safety Switch, Cable, Maintained Both Sides, Without Broken Cable Detection, 2NC2NO Direct Opening (Switch 1, Left: 1NC1NO; Switch 2, Right: 1NC1NO), 12 NPT, Gold-plated Contacts
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2cpsa1a3a-highres-ciid-161338
    2CPSA1A4
    MICRO SWITCH 2CPS Series Cable Pull Safety Switch, Cable, Maintained Both Sides, Without Broken Cable Detection, 2NC2NO Direct Opening (Switch 1, Left: 1NC1NO; Switch 2, Right: 1NC1NO), 12 NPT, Gold-plated Contacts
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2cpsa1a3a-highres-ciid-161338
    2CPSC1A1
    SAFETY LIMIT SWITCH-CABLE PULL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2cpsa1a3a-highres-ciid-161338
    2CPSC1A1
    SAFETY LIMIT SWITCH-CABLE PULL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2cpsa1a3a-highres-ciid-161338
    2CPSC1A1A
    SAFETY LIMIT SWITCH-CABLE PULL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2cpsa1a3a-highres-ciid-161338
    2CPSC1A1A
    SAFETY LIMIT SWITCH-CABLE PULL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2cpsa1a3a-highres-ciid-161338
    2CPSC1A2
    MICRO SWITCH 2CPS Series Cable Pull Safety Switch, Cable, Maintained Left Side, No Actuation Right Side, 2NC2NO Direct Opening (Switch 2, Left: 1NC1NO; Switch 2, Right: 1NC1NO), 20 mm, Gold-plated Contacts
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2cpsa1a3a-highres-ciid-161338
    2CPSC1A2
    MICRO SWITCH 2CPS Series Cable Pull Safety Switch, Cable, Maintained Left Side, No Actuation Right Side, 2NC2NO Direct Opening (Switch 2, Left: 1NC1NO; Switch 2, Right: 1NC1NO), 20 mm, Gold-plated Contacts
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2cpsa1a3a-highres-ciid-161338
    2CPSC1A2A
    MICRO SWITCH 2CPS Series Cable Pull Safety Switch, Cable, Maintained Left Side, No Actuation Right Side, 2NC2NO Direct Opening (Switch 1, Left: 1NC1NO; Switch 2, Right: 1NC1NO), 20 mm, Gold-plated Contacts, 24 Vdc Multi-cluster LED
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2cpsa1a3a-highres-ciid-161338
    2CPSC1A2A
    MICRO SWITCH 2CPS Series Cable Pull Safety Switch, Cable, Maintained Left Side, No Actuation Right Side, 2NC2NO Direct Opening (Switch 1, Left: 1NC1NO; Switch 2, Right: 1NC1NO), 20 mm, Gold-plated Contacts, 24 Vdc Multi-cluster LED
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2cpsa1a3a-highres-ciid-161338
    2CPSC1A3
    MICRO SWITCH 2CPS Series Cable Pull Safety Switch, Cable, Maintained Right Side, No Actuation Left Side, 2NC2NO Direct Opening (Switch 2, Left: 1NC1NO; Switch 2, Right: 1NC1NO), 20 mm, Gold-plated Contacts
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2cpsa1a3a-highres-ciid-161338
    2CPSC1A3
    MICRO SWITCH 2CPS Series Cable Pull Safety Switch, Cable, Maintained Right Side, No Actuation Left Side, 2NC2NO Direct Opening (Switch 2, Left: 1NC1NO; Switch 2, Right: 1NC1NO), 20 mm, Gold-plated Contacts
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2cpsa1a3a-highres-ciid-161338
    2CPSC1A3A
    MICRO SWITCH 2CPS Series Cable Pull Safety Switch, Cable, Maintained Right Side, No Actuation Left Side, 2NC2NO Direct Opening (Switch 1, Left: 1NC1NO; Switch 2, Right: 1NC1NO), 20 mm, Gold-plated Contacts, 24 Vdc Multi-cluster LED
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2cpsa1a3a-highres-ciid-161338
    2CPSC1A3A
    MICRO SWITCH 2CPS Series Cable Pull Safety Switch, Cable, Maintained Right Side, No Actuation Left Side, 2NC2NO Direct Opening (Switch 1, Left: 1NC1NO; Switch 2, Right: 1NC1NO), 20 mm, Gold-plated Contacts, 24 Vdc Multi-cluster LED
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2cpsa1a3a-highres-ciid-161338
    2CPSC1D1A
    MICRO SWITCH 2CPS Series Cable Pull Safety Switch, Cable, Maintained Both Sides, 4NC Direct Opening (Switch 1, Left: 2NC; Switch 2, Right: 2NC), 20 mm, Gold-plated Contacts, 24 Vdc Multi-cluster LED
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2cpsa1a3a-highres-ciid-161338
    2CPSC1D1A
    MICRO SWITCH 2CPS Series Cable Pull Safety Switch, Cable, Maintained Both Sides, 4NC Direct Opening (Switch 1, Left: 2NC; Switch 2, Right: 2NC), 20 mm, Gold-plated Contacts, 24 Vdc Multi-cluster LED
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2cpsa1a3a-highres-ciid-161338