/content/sps/au/en/search-results.html
    Important Information: Now Live Introducing the new myAutomation experience! For site support, contact myAutomation@honeywell.com. Thank you for choosing Honeywell! Click here to get started.

    Pressure Switches

    5000 Series

    0.5 psi to 150 psi. Factory set. Gold contacts. 500 psi proof. #8-32 screws, 1/4 in blade, Metripack.

    Overview

    Honeywell's 5000 Series pressure switch is specifically designed to stand up to extended duty applications. This switch is factory set but capable of field adjustment. It features a Kapton diaphragm for compatibility with a wide variety of fluids, and various terminations including a Metri-Pack connector that forms a tight seal when connected.

    Among the outstanding design benefits are its durable construction, compact size, and enhanced set point integrity.

    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Series 5000 Extended Duty Pressure Switch Datasheet
    application/pdf 121.38 KB
    7/16/2021
    121.38 KB
    Honeywell Pressure Switches: HP, HE, ME, LP, LE Series --
    application/pdf 2.73 MB
    10/25/2022
    2.73 MB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Controls, Monitors, and Pressure Switches Range Guide
    application/pdf 5.52 MB
    9/24/2021
    5.52 MB
    Transportation Range Guide
    application/pdf 16.68 MB
    9/26/2022
    16.68 MB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Controlling the Future with Technology
    application/pdf 11.8 MB
    3/7/2023
    11.8 MB
    Partners Providing Technical Safety and Productivity Solutions -
    application/pdf 1.04 MB
    4/11/2024
    1.04 MB
    Embedded Products in Hospital Applications
    application/pdf 4.7 MB
    6/12/2023
    4.7 MB
    White Paper
    Name
    Description
    File Size
    Date
    Size
    The Economics of Accuracy in Low-Cost, High-Volume Medical Applications
    application/pdf 2.25 MB
    7/16/2021
    2.25 MB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Agricultural Vehicles
    application/pdf 1.11 MB
    4/11/2024
    1.11 MB
    All-Terrain Vehicle Solutions
    application/pdf 803.57 KB
    12/20/2022
    803.57 KB
    Forestry Vehicles
    application/pdf 1.05 MB
    12/20/2022
    1.05 MB
    Platform Vehicles
    application/pdf 628.05 KB
    12/20/2022
    628.05 KB
    Sensors and Switches: Solutions for Medical Applications
    application/pdf 1.34 MB
    5/18/2023
    1.34 MB
    Sensors and Switches in Mobile Cranes
    application/pdf 1.97 MB
    12/20/2022
    1.97 MB
    Construction Vehicles -
    application/pdf 984.29 KB
    12/20/2022
    984.29 KB
    Switches and Sensors Solutions for Industrial Applications -
    application/pdf 2.48 MB
    5/24/2023
    2.48 MB
    Solutions for Oxygen Concentrators
    application/pdf 2.29 MB
    7/15/2021
    2.29 MB
    Solutions for Ventilators
    application/pdf 2.78 MB
    6/12/2023
    2.78 MB
    Honeywell Pressure Switches HP-HE-ME-LP-LE Series Applications
    application/pdf 1.19 MB
    7/16/2021
    1.19 MB
    Defence Ground Vehicles -
    application/pdf 872.87 KB
    6/14/2023
    872.87 KB
    eBook
    Name
    Description
    File Size
    Date
    Size
    Redefining Road Rail & Rugged Applications
    application/pdf 28.35 MB
    12/20/2022
    28.35 MB
    Name
    Description
    File Size
    Date
    Size
    Agricultural Vehicles
    application/pdf 1.11 MB
    4/11/2024
    1.11 MB
    Controlling the Future with Technology
    application/pdf 11.8 MB
    3/7/2023
    11.8 MB
    All-Terrain Vehicle Solutions
    application/pdf 803.57 KB
    12/20/2022
    803.57 KB
    Forestry Vehicles
    application/pdf 1.05 MB
    12/20/2022
    1.05 MB
    Platform Vehicles
    application/pdf 628.05 KB
    12/20/2022
    628.05 KB
    Redefining Road Rail & Rugged Applications
    application/pdf 28.35 MB
    12/20/2022
    28.35 MB
    Controls, Monitors, and Pressure Switches Range Guide
    application/pdf 5.52 MB
    9/24/2021
    5.52 MB
    Sensors and Switches: Solutions for Medical Applications
    application/pdf 1.34 MB
    5/18/2023
    1.34 MB
    Sensors and Switches in Mobile Cranes
    application/pdf 1.97 MB
    12/20/2022
    1.97 MB
    Transportation Range Guide
    application/pdf 16.68 MB
    9/26/2022
    16.68 MB
    Partners Providing Technical Safety and Productivity Solutions -
    application/pdf 1.04 MB
    4/11/2024
    1.04 MB
    Embedded Products in Hospital Applications
    application/pdf 4.7 MB
    6/12/2023
    4.7 MB
    Series 5000 Extended Duty Pressure Switch Datasheet
    application/pdf 121.38 KB
    7/16/2021
    121.38 KB
    Construction Vehicles -
    application/pdf 984.29 KB
    12/20/2022
    984.29 KB
    Switches and Sensors Solutions for Industrial Applications -
    application/pdf 2.48 MB
    5/24/2023
    2.48 MB
    Solutions for Oxygen Concentrators
    application/pdf 2.29 MB
    7/15/2021
    2.29 MB
    Solutions for Ventilators
    application/pdf 2.78 MB
    6/12/2023
    2.78 MB
    Honeywell Pressure Switches: HP, HE, ME, LP, LE Series --
    application/pdf 2.73 MB
    10/25/2022
    2.73 MB
    The Economics of Accuracy in Low-Cost, High-Volume Medical Applications
    application/pdf 2.25 MB
    7/16/2021
    2.25 MB
    Honeywell Pressure Switches HP-HE-ME-LP-LE Series Applications
    application/pdf 1.19 MB
    7/16/2021
    1.19 MB
    Defence Ground Vehicles -
    application/pdf 872.87 KB
    6/14/2023
    872.87 KB
    Name
    Description
    File Size
    Date
    Size
    Series 5000 Extended Duty Pressure Switch Datasheet
    121.38 KB
    7/16/2021
    Honeywell Pressure Switches: HP, HE, ME, LP, LE Series --
    2.73 MB
    10/25/2022
    Controls, Monitors, and Pressure Switches Range Guide
    5.52 MB
    9/24/2021
    Transportation Range Guide
    16.68 MB
    9/26/2022
    Controlling the Future with Technology
    11.8 MB
    3/7/2023
    Partners Providing Technical Safety and Productivity Solutions -
    1.04 MB
    4/11/2024
    Embedded Products in Hospital Applications
    4.7 MB
    6/12/2023
    The Economics of Accuracy in Low-Cost, High-Volume Medical Applications
    2.25 MB
    7/16/2021
    Agricultural Vehicles
    1.11 MB
    4/11/2024
    All-Terrain Vehicle Solutions
    803.57 KB
    12/20/2022
    Forestry Vehicles
    1.05 MB
    12/20/2022
    Platform Vehicles
    628.05 KB
    12/20/2022
    Sensors and Switches: Solutions for Medical Applications
    1.34 MB
    5/18/2023
    Sensors and Switches in Mobile Cranes
    1.97 MB
    12/20/2022
    Construction Vehicles -
    984.29 KB
    12/20/2022
    Switches and Sensors Solutions for Industrial Applications -
    2.48 MB
    5/24/2023
    Solutions for Oxygen Concentrators
    2.29 MB
    7/15/2021
    Solutions for Ventilators
    2.78 MB
    6/12/2023
    Honeywell Pressure Switches HP-HE-ME-LP-LE Series Applications
    1.19 MB
    7/16/2021
    Defence Ground Vehicles -
    872.87 KB
    6/14/2023
    Redefining Road Rail & Rugged Applications
    28.35 MB
    12/20/2022
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    76051-00000030-01
    PRESSURE SWITCHES-TRANS PRESSURE SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-pressure-switch-4-5000-highres-ciid-161128
    76051-00000030-01
    PRESSURE SWITCHES-TRANS PRESSURE SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-pressure-switch-4-5000-highres-ciid-161128
    76052-00000150-01
    HOBBS-SF SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-pressure-switch-4-5000-highres-ciid-161128
    76052-00000150-01
    HOBBS-SF SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-pressure-switch-4-5000-highres-ciid-161128
    76052-00000230-01
    PRESSURE SWITCHES-TRANS PRESSURE SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-pressure-switch-4-5000-highres-ciid-161128
    76052-00000230-01
    PRESSURE SWITCHES-TRANS PRESSURE SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-pressure-switch-4-5000-highres-ciid-161128
    76052-B00000150-01
    PRESSURE SWITCHES-TRANS PRESSURE SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-pressure-switch-4-5000-highres-ciid-161128
    76052-B00000150-01
    PRESSURE SWITCHES-TRANS PRESSURE SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-pressure-switch-4-5000-highres-ciid-161128
    76057-B00000150-01
    PRESSURE SWITCHES-TRANS PRESSURE SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-pressure-switch-4-5000-highres-ciid-161128
    76057-B00000150-01
    PRESSURE SWITCHES-TRANS PRESSURE SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-pressure-switch-4-5000-highres-ciid-161128
    76058-00000350-01
    PRESSURE SWITCHES-TRANS PRESSURE SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-pressure-switch-4-5000-highres-ciid-161128
    76058-00000350-01
    PRESSURE SWITCHES-TRANS PRESSURE SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-pressure-switch-4-5000-highres-ciid-161128
    76058-B00000300-01
    PRESSURE SWITCHES-TRANS PRESSURE SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-pressure-switch-4-5000-highres-ciid-161128
    76058-B00000300-01
    PRESSURE SWITCHES-TRANS PRESSURE SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-pressure-switch-4-5000-highres-ciid-161128
    76058-B00000400-05
    PRESSURE SWITCHES-TRANS PRESSURE SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-pressure-switch-4-5000-highres-ciid-161128
    76058-B00000400-05
    PRESSURE SWITCHES-TRANS PRESSURE SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-pressure-switch-4-5000-highres-ciid-161128
    76059-B00000600-01
    PRESSURE SWITCHES-TRANS PRESSURE SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-pressure-switch-4-5000-highres-ciid-161128
    76059-B00000600-01
    PRESSURE SWITCHES-TRANS PRESSURE SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-pressure-switch-4-5000-highres-ciid-161128
    76061-00000015-01
    PRESSURE SWITCHES-TRANS PRESSURE SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-pressure-switch-4-5000-highres-ciid-161128
    76061-00000015-01
    PRESSURE SWITCHES-TRANS PRESSURE SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-pressure-switch-4-5000-highres-ciid-161128