/content/sps/au/en/search-results.html
    Scheduled Maintenance: We’re experiencing a temporary issue with global search functionality for this locale. Please select "United States - English" locale and continue your search there.

    limit switches

    BZV6 Series Limit Switch

    Metal housing. Flange mount. IP66 (with boot seal) sealing. 25 mm mounting holes. UL/CSA/CE approvals

    Overview

    Honeywell MICRO SWITCH E6/V6 Series medium-duty limit switches are designed for a wide variety of indoor and outdoor applications. The electrostatic applied epoxy coating to the zinc housings enhance the durability of the product in most environments.

    The E6/V6 family of switches incorporates the Honeywell MICRO SWITCH BZ switch element which has the reliable snap-spring mechanism with more than 60 years of proven service. E6 Series switches feature a side mount: whereas, V6 Series switches have flange mounting.

    The sealed (actuators with boots) E6/V6 Series switches are preferred for applications where there could be exposure to liquid and/or particulate environments. The general purpose (actuators without boot seals) E6/V6 Series switches are ideal for applications where there will not be exposure to liquid or dust environments.

    The compact size of these limit switches permits installation where there is limited space available on equipment. Most SPDT (Single Pole Double Throw) E6/V6 catalog listings are certified to UL, CSA, and CE while the DPDT (Double Pole Double Throw) E6/V6 catalog listings are certified to UL and CSA.

    Specifications

    Others

    • Industry
      • Energy
      • Logistics & Warehouses
      • Retail

    Others

    • Industry
      • Energy
      • Logistics & Warehouses
      • Retail
    • Industry : Energy|Logistics & Warehouses|Retail
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    MICRO SWITCH E6/V6 Series Medium-Duty Limit Switches
    application/pdf 3.09 MB
    8/21/2025
    3.09 MB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Transportation Range Guide
    application/pdf 16.68 MB
    8/21/2025
    16.68 MB
    Installation Instructions
    Name
    Description
    File Size
    Date
    Size
    PK 88173: BZE6/V6 and BZG/H Enclosed Switches
    application/pdf 665.69 KB
    8/13/2025
    665.69 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Switches and Sensors Solutions for Industrial Applications Brochure
    application/pdf 2.49 MB
    2/13/2026
    2.49 MB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    MICRO SWITCH DTE6/DTV6 Enclosed Switch Nomenclature Tree
    application/postscript 952.39 KB
    8/13/2025
    952.39 KB
    White Paper
    Name
    Description
    File Size
    Date
    Size
    White Paper: Impacts of Shock and Vibration on a Limit Switch
    application/pdf 2.31 MB
    9/23/2022
    2.31 MB
    Why Limit Switches? A Straight-Forward Switching Solution
    application/pdf 986.65 KB
    8/11/2025
    986.65 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Sensors and Switches in Mobile Cranes
    application/pdf 1.97 MB
    8/13/2025
    1.97 MB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Switches for Automated Parking Gates/Barriers
    application/pdf 2.84 MB
    8/12/2025
    2.84 MB
    Sensors and Switches For Forklift Applications
    application/pdf 3.87 MB
    5/22/2025
    3.87 MB
    eBook
    Name
    Description
    File Size
    Date
    Size
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    Product Photo
    Name
    Description
    File Size
    Date
    Size
    BZE7-2RQ-C highres photo
    image/jpeg 1.23 MB
    7/16/2021
    1.23 MB
    BZE7S-2RQ81-C lowres photo
    image/jpeg 165.25 KB
    7/16/2021
    165.25 KB
    BZE7S-2RN-C highres photo
    image/jpeg 1.12 MB
    7/16/2021
    1.12 MB
    BZE7S-2RQN8-C highres photo
    image/jpeg 1.85 MB
    7/16/2021
    1.85 MB
    BZV6-2RN28 highres photo
    image/jpeg 133.45 KB
    7/16/2021
    133.45 KB
    BZE7S-2RQ2-C highres photo
    image/jpeg 1.8 MB
    7/16/2021
    1.8 MB
    BZV6-RNX1 lowres photo
    image/jpeg 30.37 KB
    7/16/2021
    30.37 KB
    BZE7-2RQ8-PG highres photo
    image/jpeg 738.5 KB
    7/16/2021
    738.5 KB
    BZV6-2RN4 highres photo
    image/jpeg 304.9 KB
    7/16/2021
    304.9 KB
    BZE7S-2RQ8-C lowres photo
    image/jpeg 161.13 KB
    7/16/2021
    161.13 KB
    BZE7S-2RQ8-C highres photo
    image/jpeg 1.33 MB
    7/16/2021
    1.33 MB
    BZE7-2RQ81-C highres photo
    image/jpeg 1.13 MB
    7/16/2021
    1.13 MB
    BZE7-2RQ9-C highres photo
    image/jpeg 1.2 MB
    7/16/2021
    1.2 MB
    BZE7-2RQ2-C highres photo
    image/jpeg 1.56 MB
    7/16/2021
    1.56 MB
    BZE7S-2RQ2-C lowres photo
    image/jpeg 210.93 KB
    7/16/2021
    210.93 KB
    BZV6-RNX1 highres photo
    image/jpeg 156.77 KB
    7/16/2021
    156.77 KB
    BZE7-2RQ9-C lowres photo
    image/jpeg 142.96 KB
    7/16/2021
    142.96 KB
    BZE7S-2RQ81-C highres photo
    image/jpeg 1.33 MB
    7/16/2021
    1.33 MB
    BZE7S-2RQ-C highres photo
    image/jpeg 1.06 MB
    7/16/2021
    1.06 MB
    BZE7-2RQ-C lowres photo
    image/jpeg 37.47 KB
    7/16/2021
    37.47 KB
    BZE7S-2RN-C lowres photo
    image/jpeg 143.2 KB
    7/16/2021
    143.2 KB
    BZE7S-2RQN8-C lowres photo
    image/jpeg 209.23 KB
    7/16/2021
    209.23 KB
    BZE7-2RN18-C lowres photo
    image/jpeg 110.62 KB
    7/16/2021
    110.62 KB
    BZE7-2RQ2-C lowres photo
    image/jpeg 183.13 KB
    7/16/2021
    183.13 KB
    BZE7S-2RQ-C lowres photo
    image/jpeg 136.94 KB
    7/16/2021
    136.94 KB
    BZV6-2RN28 lowres photo
    image/jpeg 34.39 KB
    7/16/2021
    34.39 KB
    BZE7-2RQ81-C lowres photo
    image/jpeg 140.81 KB
    7/16/2021
    140.81 KB
    BZE7-2RN18-C highres photo
    image/jpeg 941.8 KB
    7/16/2021
    941.8 KB
    BZV6-2RN4 lowres photo
    image/jpeg 39 KB
    7/16/2021
    39 KB
    BZE7-2RQ8-PG lowres photo
    image/jpeg 67.49 KB
    7/16/2021
    67.49 KB
    Name
    Description
    File Size
    Date
    Size
    Sensors and Switches in Mobile Cranes
    application/pdf 1.97 MB
    8/13/2025
    1.97 MB
    Switches and Sensors Solutions for Industrial Applications Brochure
    application/pdf 2.49 MB
    2/13/2026
    2.49 MB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    MICRO SWITCH E6/V6 Series Medium-Duty Limit Switches
    application/pdf 3.09 MB
    8/21/2025
    3.09 MB
    MICRO SWITCH DTE6/DTV6 Enclosed Switch Nomenclature Tree
    application/postscript 952.39 KB
    8/13/2025
    952.39 KB
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    White Paper: Impacts of Shock and Vibration on a Limit Switch
    application/pdf 2.31 MB
    9/23/2022
    2.31 MB
    Transportation Range Guide
    application/pdf 16.68 MB
    8/21/2025
    16.68 MB
    BZE7-2RQ-C highres photo
    image/jpeg 1.23 MB
    7/16/2021
    1.23 MB
    BZE7S-2RQ81-C lowres photo
    image/jpeg 165.25 KB
    7/16/2021
    165.25 KB
    BZE7S-2RN-C highres photo
    image/jpeg 1.12 MB
    7/16/2021
    1.12 MB
    BZE7S-2RQN8-C highres photo
    image/jpeg 1.85 MB
    7/16/2021
    1.85 MB
    BZV6-2RN28 highres photo
    image/jpeg 133.45 KB
    7/16/2021
    133.45 KB
    BZE7S-2RQ2-C highres photo
    image/jpeg 1.8 MB
    7/16/2021
    1.8 MB
    BZV6-RNX1 lowres photo
    image/jpeg 30.37 KB
    7/16/2021
    30.37 KB
    BZE7-2RQ8-PG highres photo
    image/jpeg 738.5 KB
    7/16/2021
    738.5 KB
    BZV6-2RN4 highres photo
    image/jpeg 304.9 KB
    7/16/2021
    304.9 KB
    BZE7S-2RQ8-C lowres photo
    image/jpeg 161.13 KB
    7/16/2021
    161.13 KB
    BZE7S-2RQ8-C highres photo
    image/jpeg 1.33 MB
    7/16/2021
    1.33 MB
    BZE7-2RQ81-C highres photo
    image/jpeg 1.13 MB
    7/16/2021
    1.13 MB
    BZE7-2RQ9-C highres photo
    image/jpeg 1.2 MB
    7/16/2021
    1.2 MB
    BZE7-2RQ2-C highres photo
    image/jpeg 1.56 MB
    7/16/2021
    1.56 MB
    BZE7S-2RQ2-C lowres photo
    image/jpeg 210.93 KB
    7/16/2021
    210.93 KB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    BZV6-RNX1 highres photo
    image/jpeg 156.77 KB
    7/16/2021
    156.77 KB
    BZE7-2RQ9-C lowres photo
    image/jpeg 142.96 KB
    7/16/2021
    142.96 KB
    Why Limit Switches? A Straight-Forward Switching Solution
    application/pdf 986.65 KB
    8/11/2025
    986.65 KB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    BZE7S-2RQ81-C highres photo
    image/jpeg 1.33 MB
    7/16/2021
    1.33 MB
    BZE7S-2RQ-C highres photo
    image/jpeg 1.06 MB
    7/16/2021
    1.06 MB
    BZE7-2RQ-C lowres photo
    image/jpeg 37.47 KB
    7/16/2021
    37.47 KB
    BZE7S-2RN-C lowres photo
    image/jpeg 143.2 KB
    7/16/2021
    143.2 KB
    BZE7S-2RQN8-C lowres photo
    image/jpeg 209.23 KB
    7/16/2021
    209.23 KB
    BZE7-2RN18-C lowres photo
    image/jpeg 110.62 KB
    7/16/2021
    110.62 KB
    BZE7-2RQ2-C lowres photo
    image/jpeg 183.13 KB
    7/16/2021
    183.13 KB
    BZE7S-2RQ-C lowres photo
    image/jpeg 136.94 KB
    7/16/2021
    136.94 KB
    BZV6-2RN28 lowres photo
    image/jpeg 34.39 KB
    7/16/2021
    34.39 KB
    BZE7-2RQ81-C lowres photo
    image/jpeg 140.81 KB
    7/16/2021
    140.81 KB
    BZE7-2RN18-C highres photo
    image/jpeg 941.8 KB
    7/16/2021
    941.8 KB
    BZV6-2RN4 lowres photo
    image/jpeg 39 KB
    7/16/2021
    39 KB
    BZE7-2RQ8-PG lowres photo
    image/jpeg 67.49 KB
    7/16/2021
    67.49 KB
    Switches for Automated Parking Gates/Barriers
    application/pdf 2.84 MB
    8/12/2025
    2.84 MB
    PK 88173: BZE6/V6 and BZG/H Enclosed Switches
    application/pdf 665.69 KB
    8/13/2025
    665.69 KB
    Sensors and Switches For Forklift Applications
    application/pdf 3.87 MB
    5/22/2025
    3.87 MB
    Name
    Description
    File Size
    Date
    Size
    MICRO SWITCH E6/V6 Series Medium-Duty Limit Switches
    3.09 MB
    8/21/2025
    Transportation Range Guide
    16.68 MB
    8/21/2025
    PK 88173: BZE6/V6 and BZG/H Enclosed Switches
    665.69 KB
    8/13/2025
    Switches and Sensors Solutions for Industrial Applications Brochure
    2.49 MB
    2/13/2026
    Sensing Solutions For Industrial Applications Brochure
    16.68 MB
    1/22/2026
    MICRO SWITCH DTE6/DTV6 Enclosed Switch Nomenclature Tree
    952.39 KB
    8/13/2025
    White Paper: Impacts of Shock and Vibration on a Limit Switch
    2.31 MB
    9/23/2022
    Why Limit Switches? A Straight-Forward Switching Solution
    986.65 KB
    8/11/2025
    Sensors and Switches in Mobile Cranes
    1.97 MB
    8/13/2025
    Agricultural Vehicles Application Note
    1.11 MB
    8/20/2025
    Construction Vehicles
    984.29 KB
    8/21/2025
    Switches for Automated Parking Gates/Barriers
    2.84 MB
    8/12/2025
    Sensors and Switches For Forklift Applications
    3.87 MB
    5/22/2025
    eBook About Redefining Road Rail & Rugged Applications
    28.69 MB
    8/21/2025
    BZE7-2RQ-C highres photo
    1.23 MB
    7/16/2021
    BZE7S-2RQ81-C lowres photo
    165.25 KB
    7/16/2021
    BZE7S-2RN-C highres photo
    1.12 MB
    7/16/2021
    BZE7S-2RQN8-C highres photo
    1.85 MB
    7/16/2021
    BZV6-2RN28 highres photo
    133.45 KB
    7/16/2021
    BZE7S-2RQ2-C highres photo
    1.8 MB
    7/16/2021
    BZV6-RNX1 lowres photo
    30.37 KB
    7/16/2021
    BZE7-2RQ8-PG highres photo
    738.5 KB
    7/16/2021
    BZV6-2RN4 highres photo
    304.9 KB
    7/16/2021
    BZE7S-2RQ8-C lowres photo
    161.13 KB
    7/16/2021
    BZE7S-2RQ8-C highres photo
    1.33 MB
    7/16/2021
    BZE7-2RQ81-C highres photo
    1.13 MB
    7/16/2021
    BZE7-2RQ9-C highres photo
    1.2 MB
    7/16/2021
    BZE7-2RQ2-C highres photo
    1.56 MB
    7/16/2021
    BZE7S-2RQ2-C lowres photo
    210.93 KB
    7/16/2021
    BZV6-RNX1 highres photo
    156.77 KB
    7/16/2021
    BZE7-2RQ9-C lowres photo
    142.96 KB
    7/16/2021
    BZE7S-2RQ81-C highres photo
    1.33 MB
    7/16/2021
    BZE7S-2RQ-C highres photo
    1.06 MB
    7/16/2021
    BZE7-2RQ-C lowres photo
    37.47 KB
    7/16/2021
    BZE7S-2RN-C lowres photo
    143.2 KB
    7/16/2021
    BZE7S-2RQN8-C lowres photo
    209.23 KB
    7/16/2021
    BZE7-2RN18-C lowres photo
    110.62 KB
    7/16/2021
    BZE7-2RQ2-C lowres photo
    183.13 KB
    7/16/2021
    BZE7S-2RQ-C lowres photo
    136.94 KB
    7/16/2021
    BZV6-2RN28 lowres photo
    34.39 KB
    7/16/2021
    BZE7-2RQ81-C lowres photo
    140.81 KB
    7/16/2021
    BZE7-2RN18-C highres photo
    941.8 KB
    7/16/2021
    BZV6-2RN4 lowres photo
    39 KB
    7/16/2021
    BZE7-2RQ8-PG lowres photo
    67.49 KB
    7/16/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    BZE7-2RN-C
    ENCLOSED BASIC SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-bzv6-2rn4-highres-ciid-161164
    BZE7-2RN-C
    ENCLOSED BASIC SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-bzv6-2rn4-highres-ciid-161164
    BZE7-2RN-PG
    ENCLOSED LIMIT SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-bzv6-2rn4-highres-ciid-161164
    BZE7-2RN-PG
    ENCLOSED LIMIT SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-bzv6-2rn4-highres-ciid-161164
    BZE7-2RN2-C
    MICRO SWITCH E7V7 Series Medium-Duty Limit Switches, Top Roller Arm Actuator, Adjustable with Steel Roller, 1NC 1NO SPDT Snap Action, 20 mm [0.79 in] conduit
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-bzv6-2rn4-highres-ciid-161164
    BZE7-2RN2-C
    MICRO SWITCH E7V7 Series Medium-Duty Limit Switches, Top Roller Arm Actuator, Adjustable with Steel Roller, 1NC 1NO SPDT Snap Action, 20 mm [0.79 in] conduit
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-bzv6-2rn4-highres-ciid-161164
    BZE7-2RN2-PG
    ENCLOSED LIMIT SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-bzv6-2rn4-highres-ciid-161164
    BZE7-2RN2-PG
    ENCLOSED LIMIT SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-bzv6-2rn4-highres-ciid-161164
    BZE7-2RQ-PG
    MICRO SWITCH E7V7 Series Medium-Duty Limit Switches, Top Plunger Actuator, 1NC 1NO SPDT Snap Action, PG13,5 conduit
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-bzv6-2rn4-highres-ciid-161164
    BZE7-2RQ-PG
    MICRO SWITCH E7V7 Series Medium-Duty Limit Switches, Top Plunger Actuator, 1NC 1NO SPDT Snap Action, PG13,5 conduit
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-bzv6-2rn4-highres-ciid-161164
    BZE7-2RQ8-PG
    MICRO SWITCH E7V7 Series Medium-Duty Limit Switches, Top Roller Plunger Actuator, 1NC 1NO SPDT Snap Action, PG13,5 conduit
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-bzv6-2rn4-highres-ciid-161164
    BZE7-2RQ8-PG
    MICRO SWITCH E7V7 Series Medium-Duty Limit Switches, Top Roller Plunger Actuator, 1NC 1NO SPDT Snap Action, PG13,5 conduit
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-bzv6-2rn4-highres-ciid-161164
    BZV6-2RN
    MICRO SWITCH E6V6 Series Medium-Duty Limit Switches, Top Plunger Actuator, 1NC 1NO SPDT Snap Action, 0.5 in - 14NPT conduit
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-bzv6-2rn4-highres-ciid-161164
    BZV6-2RN
    MICRO SWITCH E6V6 Series Medium-Duty Limit Switches, Top Plunger Actuator, 1NC 1NO SPDT Snap Action, 0.5 in - 14NPT conduit
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-bzv6-2rn4-highres-ciid-161164
    BZV6-2RN2
    ENCLOSED LIMIT SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-bzv6-2rn4-highres-ciid-161164
    BZV6-2RN2
    ENCLOSED LIMIT SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-bzv6-2rn4-highres-ciid-161164
    BZV7-2RN2-PG
    ENCLOSED BASIC SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-bzv6-2rn4-highres-ciid-161164
    BZV7-2RN2-PG
    ENCLOSED BASIC SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-bzv6-2rn4-highres-ciid-161164
    DTV6-2RN
    MICRO SWITCH E6V6 Series Medium-Duty Limit Switches, Top Plunger Actuator, 2NC 2NO DPDT Snap Action, 0.5 in - 14NPT conduit
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-bzv6-2rn4-highres-ciid-161164
    DTV6-2RN
    MICRO SWITCH E6V6 Series Medium-Duty Limit Switches, Top Plunger Actuator, 2NC 2NO DPDT Snap Action, 0.5 in - 14NPT conduit
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-bzv6-2rn4-highres-ciid-161164