/content/sps/au/en/search-results.html
    Important Information: Now Live Introducing the new myAutomation experience! For site support, contact myAutomation@honeywell.com. Thank you for choosing Honeywell! Click here to get started.

    Limit Switches

    BZV6 Series

    Metal housing. Flange mount. IP66 (with boot seal) sealing. 25 mm mounting holes. UL/CSA/CE approvals

    Overview

    Honeywell MICRO SWITCH E6/V6 Series medium-duty limit switches are designed for a wide variety of indoor and outdoor applications. The electrostatic applied epoxy coating to the zinc housings enhance the durability of the product in most environments.

    The E6/V6 family of switches incorporates the Honeywell MICRO SWITCH BZ switch element which has the reliable snap-spring mechanism with more than 60 years of proven service. E6 Series switches feature a side mount: whereas, V6 Series switches have flange mounting.

    The sealed (actuators with boots) E6/V6 Series switches are preferred for applications where there could be exposure to liquid and/or particulate environments. The general purpose (actuators without boot seals) E6/V6 Series switches are ideal for applications where there will not be exposure to liquid or dust environments.

    The compact size of these limit switches permits installation where there is limited space available on equipment. Most SPDT (Single Pole Double Throw) E6/V6 catalog listings are certified to UL, CSA, and CE while the DPDT (Double Pole Double Throw) E6/V6 catalog listings are certified to UL and CSA.

    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    MICRO SWITCH E6/V6 Series Medium-Duty Limit Switches
    application/pdf 3.09 MB
    10/20/2022
    3.09 MB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Transportation Range Guide
    application/pdf 16.68 MB
    9/26/2022
    16.68 MB
    Limit Switches and Machine Safety Product Range Guide
    application/pdf 7.98 MB
    11/17/2022
    7.98 MB
    Installation Instructions
    Name
    Description
    File Size
    Date
    Size
    PK 88173: BZE6/V6 and BZG/H Enclosed Switches
    application/pdf 665.69 KB
    7/16/2021
    665.69 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Industrial Applications: Going Beyond Limits
    application/pdf 16.69 MB
    11/17/2022
    16.69 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    MICRO SWITCH DTE6/DTV6 Enclosed Switch Nomenclature Tree
    application/postscript 952.39 KB
    7/16/2021
    952.39 KB
    White Paper
    Name
    Description
    File Size
    Date
    Size
    Why Limit Switches? A Straight-Forward Switching Solution
    application/pdf 986.65 KB
    7/16/2021
    986.65 KB
    White Paper: Impacts of Shock and Vibration on a Limit Switch
    application/pdf 2.31 MB
    9/23/2022
    2.31 MB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Switches and Sensors Solutions for Industrial Applications -
    application/pdf 2.48 MB
    5/24/2023
    2.48 MB
    Solid Waste Management & Disposal
    application/pdf 4.91 MB
    11/18/2024
    4.91 MB
    Sensors and Switches in Mobile Cranes
    application/pdf 1.97 MB
    12/20/2022
    1.97 MB
    Agricultural Vehicles
    application/pdf 1.11 MB
    4/11/2024
    1.11 MB
    Switches for Automated Parking Gates/Barriers
    application/pdf 2.84 MB
    11/17/2022
    2.84 MB
    Construction Vehicles -
    application/pdf 984.29 KB
    12/20/2022
    984.29 KB
    eBook
    Name
    Description
    File Size
    Date
    Size
    Redefining Road Rail & Rugged Applications
    application/pdf 28.35 MB
    12/20/2022
    28.35 MB
    Product Photo
    Name
    Description
    File Size
    Date
    Size
    BZE7S-2RQ81-C highres photo
    image/jpeg 1.33 MB
    7/16/2021
    1.33 MB
    BZE7S-2RQN8-C lowres photo
    image/jpeg 209.23 KB
    7/16/2021
    209.23 KB
    BZE7-2RQ9-C highres photo
    image/jpeg 1.2 MB
    7/16/2021
    1.2 MB
    BZV6-2RN4 highres photo
    image/jpeg 304.9 KB
    7/16/2021
    304.9 KB
    BZE7S-2RQ81-C lowres photo
    image/jpeg 165.25 KB
    7/16/2021
    165.25 KB
    BZE7S-2RQN8-C highres photo
    image/jpeg 1.85 MB
    7/16/2021
    1.85 MB
    BZE7-2RN18-C highres photo
    image/jpeg 941.8 KB
    7/16/2021
    941.8 KB
    BZV6-2RN28 lowres photo
    image/jpeg 34.39 KB
    7/16/2021
    34.39 KB
    BZE7-2RQ8-PG highres photo
    image/jpeg 738.5 KB
    7/16/2021
    738.5 KB
    BZE7-2RQ2-C highres photo
    image/jpeg 1.56 MB
    7/16/2021
    1.56 MB
    BZE7S-2RQ-C highres photo
    image/jpeg 1.06 MB
    7/16/2021
    1.06 MB
    BZE7S-2RN-C highres photo
    image/jpeg 1.12 MB
    7/16/2021
    1.12 MB
    BZV6-2RN28 highres photo
    image/jpeg 133.45 KB
    7/16/2021
    133.45 KB
    BZE7-2RQ81-C lowres photo
    image/jpeg 140.81 KB
    7/16/2021
    140.81 KB
    BZE7S-2RQ2-C highres photo
    image/jpeg 1.8 MB
    7/16/2021
    1.8 MB
    BZE7S-2RQ8-C highres photo
    image/jpeg 1.33 MB
    7/16/2021
    1.33 MB
    BZE7-2RQ81-C highres photo
    image/jpeg 1.13 MB
    7/16/2021
    1.13 MB
    BZE7-2RQ8-PG lowres photo
    image/jpeg 67.49 KB
    7/16/2021
    67.49 KB
    BZE7-2RN18-C lowres photo
    image/jpeg 110.62 KB
    7/16/2021
    110.62 KB
    BZE7S-2RN-C lowres photo
    image/jpeg 143.2 KB
    7/16/2021
    143.2 KB
    BZV6-RNX1 lowres photo
    image/jpeg 30.37 KB
    7/16/2021
    30.37 KB
    BZE7-2RQ-C lowres photo
    image/jpeg 37.47 KB
    7/16/2021
    37.47 KB
    BZE7S-2RQ8-C lowres photo
    image/jpeg 161.13 KB
    7/16/2021
    161.13 KB
    BZE7-2RQ9-C lowres photo
    image/jpeg 142.96 KB
    7/16/2021
    142.96 KB
    BZE7-2RQ2-C lowres photo
    image/jpeg 183.13 KB
    7/16/2021
    183.13 KB
    BZE7-2RQ-C highres photo
    image/jpeg 1.23 MB
    7/16/2021
    1.23 MB
    BZV6-RNX1 highres photo
    image/jpeg 156.77 KB
    7/16/2021
    156.77 KB
    BZV6-2RN4 lowres photo
    image/jpeg 39 KB
    7/16/2021
    39 KB
    BZE7S-2RQ2-C lowres photo
    image/jpeg 210.93 KB
    7/16/2021
    210.93 KB
    BZE7S-2RQ-C lowres photo
    image/jpeg 136.94 KB
    7/16/2021
    136.94 KB
    Name
    Description
    File Size
    Date
    Size
    Switches and Sensors Solutions for Industrial Applications -
    application/pdf 2.48 MB
    5/24/2023
    2.48 MB
    BZE7S-2RQ81-C highres photo
    image/jpeg 1.33 MB
    7/16/2021
    1.33 MB
    BZE7S-2RQN8-C lowres photo
    image/jpeg 209.23 KB
    7/16/2021
    209.23 KB
    BZE7-2RQ9-C highres photo
    image/jpeg 1.2 MB
    7/16/2021
    1.2 MB
    BZV6-2RN4 highres photo
    image/jpeg 304.9 KB
    7/16/2021
    304.9 KB
    BZE7S-2RQ81-C lowres photo
    image/jpeg 165.25 KB
    7/16/2021
    165.25 KB
    BZE7S-2RQN8-C highres photo
    image/jpeg 1.85 MB
    7/16/2021
    1.85 MB
    BZE7-2RN18-C highres photo
    image/jpeg 941.8 KB
    7/16/2021
    941.8 KB
    BZV6-2RN28 lowres photo
    image/jpeg 34.39 KB
    7/16/2021
    34.39 KB
    BZE7-2RQ8-PG highres photo
    image/jpeg 738.5 KB
    7/16/2021
    738.5 KB
    BZE7-2RQ2-C highres photo
    image/jpeg 1.56 MB
    7/16/2021
    1.56 MB
    BZE7S-2RQ-C highres photo
    image/jpeg 1.06 MB
    7/16/2021
    1.06 MB
    BZE7S-2RN-C highres photo
    image/jpeg 1.12 MB
    7/16/2021
    1.12 MB
    BZV6-2RN28 highres photo
    image/jpeg 133.45 KB
    7/16/2021
    133.45 KB
    BZE7-2RQ81-C lowres photo
    image/jpeg 140.81 KB
    7/16/2021
    140.81 KB
    BZE7S-2RQ2-C highres photo
    image/jpeg 1.8 MB
    7/16/2021
    1.8 MB
    BZE7S-2RQ8-C highres photo
    image/jpeg 1.33 MB
    7/16/2021
    1.33 MB
    BZE7-2RQ81-C highres photo
    image/jpeg 1.13 MB
    7/16/2021
    1.13 MB
    BZE7-2RQ8-PG lowres photo
    image/jpeg 67.49 KB
    7/16/2021
    67.49 KB
    BZE7-2RN18-C lowres photo
    image/jpeg 110.62 KB
    7/16/2021
    110.62 KB
    BZE7S-2RN-C lowres photo
    image/jpeg 143.2 KB
    7/16/2021
    143.2 KB
    BZV6-RNX1 lowres photo
    image/jpeg 30.37 KB
    7/16/2021
    30.37 KB
    BZE7-2RQ-C lowres photo
    image/jpeg 37.47 KB
    7/16/2021
    37.47 KB
    BZE7S-2RQ8-C lowres photo
    image/jpeg 161.13 KB
    7/16/2021
    161.13 KB
    BZE7-2RQ9-C lowres photo
    image/jpeg 142.96 KB
    7/16/2021
    142.96 KB
    BZE7-2RQ2-C lowres photo
    image/jpeg 183.13 KB
    7/16/2021
    183.13 KB
    BZE7-2RQ-C highres photo
    image/jpeg 1.23 MB
    7/16/2021
    1.23 MB
    BZV6-RNX1 highres photo
    image/jpeg 156.77 KB
    7/16/2021
    156.77 KB
    BZV6-2RN4 lowres photo
    image/jpeg 39 KB
    7/16/2021
    39 KB
    BZE7S-2RQ2-C lowres photo
    image/jpeg 210.93 KB
    7/16/2021
    210.93 KB
    BZE7S-2RQ-C lowres photo
    image/jpeg 136.94 KB
    7/16/2021
    136.94 KB
    Industrial Applications: Going Beyond Limits
    application/pdf 16.69 MB
    11/17/2022
    16.69 MB
    Redefining Road Rail & Rugged Applications
    application/pdf 28.35 MB
    12/20/2022
    28.35 MB
    MICRO SWITCH E6/V6 Series Medium-Duty Limit Switches
    application/pdf 3.09 MB
    10/20/2022
    3.09 MB
    PK 88173: BZE6/V6 and BZG/H Enclosed Switches
    application/pdf 665.69 KB
    7/16/2021
    665.69 KB
    Why Limit Switches? A Straight-Forward Switching Solution
    application/pdf 986.65 KB
    7/16/2021
    986.65 KB
    Solid Waste Management & Disposal
    application/pdf 4.91 MB
    11/18/2024
    4.91 MB
    White Paper: Impacts of Shock and Vibration on a Limit Switch
    application/pdf 2.31 MB
    9/23/2022
    2.31 MB
    MICRO SWITCH DTE6/DTV6 Enclosed Switch Nomenclature Tree
    application/postscript 952.39 KB
    7/16/2021
    952.39 KB
    Sensors and Switches in Mobile Cranes
    application/pdf 1.97 MB
    12/20/2022
    1.97 MB
    Agricultural Vehicles
    application/pdf 1.11 MB
    4/11/2024
    1.11 MB
    Transportation Range Guide
    application/pdf 16.68 MB
    9/26/2022
    16.68 MB
    Limit Switches and Machine Safety Product Range Guide
    application/pdf 7.98 MB
    11/17/2022
    7.98 MB
    Switches for Automated Parking Gates/Barriers
    application/pdf 2.84 MB
    11/17/2022
    2.84 MB
    Construction Vehicles -
    application/pdf 984.29 KB
    12/20/2022
    984.29 KB
    Name
    Description
    File Size
    Date
    Size
    MICRO SWITCH E6/V6 Series Medium-Duty Limit Switches
    3.09 MB
    10/20/2022
    Transportation Range Guide
    16.68 MB
    9/26/2022
    Limit Switches and Machine Safety Product Range Guide
    7.98 MB
    11/17/2022
    PK 88173: BZE6/V6 and BZG/H Enclosed Switches
    665.69 KB
    7/16/2021
    Industrial Applications: Going Beyond Limits
    16.69 MB
    11/17/2022
    MICRO SWITCH DTE6/DTV6 Enclosed Switch Nomenclature Tree
    952.39 KB
    7/16/2021
    Why Limit Switches? A Straight-Forward Switching Solution
    986.65 KB
    7/16/2021
    White Paper: Impacts of Shock and Vibration on a Limit Switch
    2.31 MB
    9/23/2022
    Switches and Sensors Solutions for Industrial Applications -
    2.48 MB
    5/24/2023
    Solid Waste Management & Disposal
    4.91 MB
    11/18/2024
    Sensors and Switches in Mobile Cranes
    1.97 MB
    12/20/2022
    Agricultural Vehicles
    1.11 MB
    4/11/2024
    Switches for Automated Parking Gates/Barriers
    2.84 MB
    11/17/2022
    Construction Vehicles -
    984.29 KB
    12/20/2022
    Redefining Road Rail & Rugged Applications
    28.35 MB
    12/20/2022
    BZE7S-2RQ81-C highres photo
    1.33 MB
    7/16/2021
    BZE7S-2RQN8-C lowres photo
    209.23 KB
    7/16/2021
    BZE7-2RQ9-C highres photo
    1.2 MB
    7/16/2021
    BZV6-2RN4 highres photo
    304.9 KB
    7/16/2021
    BZE7S-2RQ81-C lowres photo
    165.25 KB
    7/16/2021
    BZE7S-2RQN8-C highres photo
    1.85 MB
    7/16/2021
    BZE7-2RN18-C highres photo
    941.8 KB
    7/16/2021
    BZV6-2RN28 lowres photo
    34.39 KB
    7/16/2021
    BZE7-2RQ8-PG highres photo
    738.5 KB
    7/16/2021
    BZE7-2RQ2-C highres photo
    1.56 MB
    7/16/2021
    BZE7S-2RQ-C highres photo
    1.06 MB
    7/16/2021
    BZE7S-2RN-C highres photo
    1.12 MB
    7/16/2021
    BZV6-2RN28 highres photo
    133.45 KB
    7/16/2021
    BZE7-2RQ81-C lowres photo
    140.81 KB
    7/16/2021
    BZE7S-2RQ2-C highres photo
    1.8 MB
    7/16/2021
    BZE7S-2RQ8-C highres photo
    1.33 MB
    7/16/2021
    BZE7-2RQ81-C highres photo
    1.13 MB
    7/16/2021
    BZE7-2RQ8-PG lowres photo
    67.49 KB
    7/16/2021
    BZE7-2RN18-C lowres photo
    110.62 KB
    7/16/2021
    BZE7S-2RN-C lowres photo
    143.2 KB
    7/16/2021
    BZV6-RNX1 lowres photo
    30.37 KB
    7/16/2021
    BZE7-2RQ-C lowres photo
    37.47 KB
    7/16/2021
    BZE7S-2RQ8-C lowres photo
    161.13 KB
    7/16/2021
    BZE7-2RQ9-C lowres photo
    142.96 KB
    7/16/2021
    BZE7-2RQ2-C lowres photo
    183.13 KB
    7/16/2021
    BZE7-2RQ-C highres photo
    1.23 MB
    7/16/2021
    BZV6-RNX1 highres photo
    156.77 KB
    7/16/2021
    BZV6-2RN4 lowres photo
    39 KB
    7/16/2021
    BZE7S-2RQ2-C lowres photo
    210.93 KB
    7/16/2021
    BZE7S-2RQ-C lowres photo
    136.94 KB
    7/16/2021
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    BZE7-2RN-C
    ENCLOSED BASIC SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-bzv6-2rn4-highres-ciid-161164
    BZE7-2RN-C
    ENCLOSED BASIC SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-bzv6-2rn4-highres-ciid-161164
    BZE7-2RN-PG
    ENCLOSED LIMIT SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-bzv6-2rn4-highres-ciid-161164
    BZE7-2RN-PG
    ENCLOSED LIMIT SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-bzv6-2rn4-highres-ciid-161164
    BZE7-2RN2-C
    MICRO SWITCH E7V7 Series Medium-Duty Limit Switches, Top Roller Arm Actuator, Adjustable with Steel Roller, 1NC 1NO SPDT Snap Action, 20 mm [0.79 in] conduit
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-bzv6-2rn4-highres-ciid-161164
    BZE7-2RN2-C
    MICRO SWITCH E7V7 Series Medium-Duty Limit Switches, Top Roller Arm Actuator, Adjustable with Steel Roller, 1NC 1NO SPDT Snap Action, 20 mm [0.79 in] conduit
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-bzv6-2rn4-highres-ciid-161164
    BZE7-2RN2-PG
    ENCLOSED LIMIT SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-bzv6-2rn4-highres-ciid-161164
    BZE7-2RN2-PG
    ENCLOSED LIMIT SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-bzv6-2rn4-highres-ciid-161164
    BZE7-2RQ-PG
    MICRO SWITCH E7V7 Series Medium-Duty Limit Switches, Top Plunger Actuator, 1NC 1NO SPDT Snap Action, PG13,5 conduit
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-bzv6-2rn4-highres-ciid-161164
    BZE7-2RQ-PG
    MICRO SWITCH E7V7 Series Medium-Duty Limit Switches, Top Plunger Actuator, 1NC 1NO SPDT Snap Action, PG13,5 conduit
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-bzv6-2rn4-highres-ciid-161164
    BZE7-2RQ8-PG
    MICRO SWITCH E7V7 Series Medium-Duty Limit Switches, Top Roller Plunger Actuator, 1NC 1NO SPDT Snap Action, PG13,5 conduit
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-bzv6-2rn4-highres-ciid-161164
    BZE7-2RQ8-PG
    MICRO SWITCH E7V7 Series Medium-Duty Limit Switches, Top Roller Plunger Actuator, 1NC 1NO SPDT Snap Action, PG13,5 conduit
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-bzv6-2rn4-highres-ciid-161164
    BZV6-2RN
    MICRO SWITCH E6V6 Series Medium-Duty Limit Switches, Top Plunger Actuator, 1NC 1NO SPDT Snap Action, 0.5 in - 14NPT conduit
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-bzv6-2rn4-highres-ciid-161164
    BZV6-2RN
    MICRO SWITCH E6V6 Series Medium-Duty Limit Switches, Top Plunger Actuator, 1NC 1NO SPDT Snap Action, 0.5 in - 14NPT conduit
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-bzv6-2rn4-highres-ciid-161164
    BZV6-2RN2
    ENCLOSED LIMIT SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-bzv6-2rn4-highres-ciid-161164
    BZV6-2RN2
    ENCLOSED LIMIT SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-bzv6-2rn4-highres-ciid-161164
    DTV6-2RN
    MICRO SWITCH E6V6 Series Medium-Duty Limit Switches, Top Plunger Actuator, 2NC 2NO DPDT Snap Action, 0.5 in - 14NPT conduit
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-bzv6-2rn4-highres-ciid-161164
    DTV6-2RN
    MICRO SWITCH E6V6 Series Medium-Duty Limit Switches, Top Plunger Actuator, 2NC 2NO DPDT Snap Action, 0.5 in - 14NPT conduit
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-bzv6-2rn4-highres-ciid-161164