/content/sps/au/en/search-results.html
    Important Information: Now Live Introducing the new myAutomation experience! For site support, contact myAutomation@honeywell.com. Thank you for choosing Honeywell! Click here to get started.

    Limit Switches

    BX2 Series

    cULus. ATEX (CE). EAC. IEC Ex. INMETRO. NEPSI. IP67, NEMA 1, 3, 4, 4X, 6, 13. Div 1 & 2: Class I: B, C, D. Div 1 & 2: Class II: E, F, G

    Overview

    The MICRO SWITCH BX/BX2 Series are designed for applications in hazardous or explosive environments requiring a rugged, durable switch virtually anywhere in the world. To comply with explosion-proof switching requirements, the flame path within the switch housing is designed to contain and cool escaping hot gases and fumes that could cause an explosion outside of the switch.

    Regardless of where the equipment or machinery is designed, built, or installed, BX and BX2 Series products carry global agency coverage. Honeywell offers two versions of the BX series switch: the standard BX Series features an aluminum housing, while the BX2 Series features a 316L stainless steel housing.

    The stainless steel housing adds additional resistance against corrosion in applications exposed to aggressive, caustic agents, as well as those often present in chemical processing plants, off-shore/near-shore sites, and other hazardous areas. Both products are weather sealed for outdoor use and designed for explosive gas/dust environments. All operating heads of the BX/BX2 Series are field adjustable at 90° increments.

    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    MICRO SWITCH BX/BX2 Series Explosion-Proof Limit Switches
    application/pdf 5.78 MB
    2/27/2024
    5.78 MB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    MICRO SWITCH™ Hazardous Area Approvals Guide
    application/pdf 2.79 MB
    9/24/2024
    2.79 MB
    Limit Switches and Machine Safety Product Range Guide
    application/pdf 7.98 MB
    11/17/2022
    7.98 MB
    Installation Instructions
    Name
    Description
    File Size
    Date
    Size
    50047766: MICRO SWITCH BX2 Series Explosion-Proof Limit Switch (Stainless Steel)
    application/pdf 3.63 MB
    12/7/2023
    3.63 MB
    Regulatory Information
    Name
    Description
    File Size
    Date
    Size
    MICRO SWITCH Hazardous Location Approvals Matrix
    application/pdf 509.74 KB
    2/29/2024
    509.74 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Industrial Applications: Going Beyond Limits
    application/pdf 16.69 MB
    11/17/2022
    16.69 MB
    Oil and Gas Brochure
    application/pdf 2.46 MB
    12/16/2024
    2.46 MB
    MICRO SWITCH Hazardous Area Switches Brochure
    application/pdf 24.3 MB
    7/16/2021
    24.3 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Industrial Product Line Card --
    application/pdf 2.24 MB
    10/25/2022
    2.24 MB
    White Paper
    Name
    Description
    File Size
    Date
    Size
    Why Limit Switches? A Straight-Forward Switching Solution
    application/pdf 986.65 KB
    7/16/2021
    986.65 KB
    White Paper: How Switches Can Stop Machines from Going Boom
    application/pdf 2.56 MB
    7/16/2021
    2.56 MB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    BX2 Series: Pipeline Pig Passage Detection/Indicator Applications
    application/pdf 643.54 KB
    7/16/2021
    643.54 KB
    Switches and Sensors Solutions for Industrial Applications -
    application/pdf 2.48 MB
    5/24/2023
    2.48 MB
    Sensors and Switches in Valves and Flowmeters
    application/pdf 1.78 MB
    9/23/2022
    1.78 MB
    BX2 Series: Gas Recovery Unit and Other O&G Drilling Applications
    application/pdf 676.45 KB
    7/16/2021
    676.45 KB
    Agricultural Vehicles
    application/pdf 1.11 MB
    4/11/2024
    1.11 MB
    eBook
    Name
    Description
    File Size
    Date
    Size
    Redefining Road Rail & Rugged Applications
    application/pdf 28.35 MB
    12/20/2022
    28.35 MB
    Product Photo
    Name
    Description
    File Size
    Date
    Size
    BX24A3K-1A lowres photo
    image/jpeg 42.55 KB
    7/16/2021
    42.55 KB
    BX24A3K-1A highres photo
    image/jpeg 615.75 KB
    7/16/2021
    615.75 KB
    Name
    Description
    File Size
    Date
    Size
    BX2 Series: Pipeline Pig Passage Detection/Indicator Applications
    application/pdf 643.54 KB
    7/16/2021
    643.54 KB
    BX24A3K-1A lowres photo
    image/jpeg 42.55 KB
    7/16/2021
    42.55 KB
    BX24A3K-1A highres photo
    image/jpeg 615.75 KB
    7/16/2021
    615.75 KB
    MICRO SWITCH BX/BX2 Series Explosion-Proof Limit Switches
    application/pdf 5.78 MB
    2/27/2024
    5.78 MB
    MICRO SWITCH Hazardous Location Approvals Matrix
    application/pdf 509.74 KB
    2/29/2024
    509.74 KB
    Industrial Applications: Going Beyond Limits
    application/pdf 16.69 MB
    11/17/2022
    16.69 MB
    Redefining Road Rail & Rugged Applications
    application/pdf 28.35 MB
    12/20/2022
    28.35 MB
    Switches and Sensors Solutions for Industrial Applications -
    application/pdf 2.48 MB
    5/24/2023
    2.48 MB
    Sensors and Switches in Valves and Flowmeters
    application/pdf 1.78 MB
    9/23/2022
    1.78 MB
    Oil and Gas Brochure
    application/pdf 2.46 MB
    12/16/2024
    2.46 MB
    BX2 Series: Gas Recovery Unit and Other O&G Drilling Applications
    application/pdf 676.45 KB
    7/16/2021
    676.45 KB
    Why Limit Switches? A Straight-Forward Switching Solution
    application/pdf 986.65 KB
    7/16/2021
    986.65 KB
    MICRO SWITCH™ Hazardous Area Approvals Guide
    application/pdf 2.79 MB
    9/24/2024
    2.79 MB
    White Paper: How Switches Can Stop Machines from Going Boom
    application/pdf 2.56 MB
    7/16/2021
    2.56 MB
    Agricultural Vehicles
    application/pdf 1.11 MB
    4/11/2024
    1.11 MB
    50047766: MICRO SWITCH BX2 Series Explosion-Proof Limit Switch (Stainless Steel)
    application/pdf 3.63 MB
    12/7/2023
    3.63 MB
    Limit Switches and Machine Safety Product Range Guide
    application/pdf 7.98 MB
    11/17/2022
    7.98 MB
    Industrial Product Line Card --
    application/pdf 2.24 MB
    10/25/2022
    2.24 MB
    MICRO SWITCH Hazardous Area Switches Brochure
    application/pdf 24.3 MB
    7/16/2021
    24.3 MB
    Name
    Description
    File Size
    Date
    Size
    MICRO SWITCH BX/BX2 Series Explosion-Proof Limit Switches
    5.78 MB
    2/27/2024
    MICRO SWITCH™ Hazardous Area Approvals Guide
    2.79 MB
    9/24/2024
    Limit Switches and Machine Safety Product Range Guide
    7.98 MB
    11/17/2022
    50047766: MICRO SWITCH BX2 Series Explosion-Proof Limit Switch (Stainless Steel)
    3.63 MB
    12/7/2023
    MICRO SWITCH Hazardous Location Approvals Matrix
    509.74 KB
    2/29/2024
    Industrial Applications: Going Beyond Limits
    16.69 MB
    11/17/2022
    Oil and Gas Brochure
    2.46 MB
    12/16/2024
    MICRO SWITCH Hazardous Area Switches Brochure
    24.3 MB
    7/16/2021
    Industrial Product Line Card --
    2.24 MB
    10/25/2022
    Why Limit Switches? A Straight-Forward Switching Solution
    986.65 KB
    7/16/2021
    White Paper: How Switches Can Stop Machines from Going Boom
    2.56 MB
    7/16/2021
    BX2 Series: Pipeline Pig Passage Detection/Indicator Applications
    643.54 KB
    7/16/2021
    Switches and Sensors Solutions for Industrial Applications -
    2.48 MB
    5/24/2023
    Sensors and Switches in Valves and Flowmeters
    1.78 MB
    9/23/2022
    BX2 Series: Gas Recovery Unit and Other O&G Drilling Applications
    676.45 KB
    7/16/2021
    Agricultural Vehicles
    1.11 MB
    4/11/2024
    Redefining Road Rail & Rugged Applications
    28.35 MB
    12/20/2022
    BX24A3K-1A lowres photo
    42.55 KB
    7/16/2021
    BX24A3K-1A highres photo
    615.75 KB
    7/16/2021
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    BX24A3K
    MICRO SWITCH BX2 Series Hazardous Location Limit Switches (Non Plug-in), side rotary (no lever included), 1NC 1NO SPDT snap action, 20 mm conduit, and 316L stainless steel housing
    https://honeywell.scene7.com/is/image/Honeywell65/sps-siot-bx2-highres-ciid-161112
    BX24A3K
    MICRO SWITCH BX2 Series Hazardous Location Limit Switches (Non Plug-in), side rotary (no lever included), 1NC 1NO SPDT snap action, 20 mm conduit, and 316L stainless steel housing
    https://honeywell.scene7.com/is/image/Honeywell65/sps-siot-bx2-highres-ciid-161112
    BX24A3K-1A
    LIMIT SWITCH-HAZARDOUS AREA
    https://honeywell.scene7.com/is/image/Honeywell65/sps-siot-bx2-highres-ciid-161112
    BX24A3K-1A
    LIMIT SWITCH-HAZARDOUS AREA
    https://honeywell.scene7.com/is/image/Honeywell65/sps-siot-bx2-highres-ciid-161112
    BX24P4L
    MICRO SWITCH BX2 Series Hazardous Location Limit Switches (Non Plug-in), side rotary (momentary, low PT and DT), 2NC 2NO SPDT snap action, 20 mm conduit, and 316L stainless steel housing
    https://honeywell.scene7.com/is/image/Honeywell65/sps-siot-bx2-highres-ciid-161112
    BX24P4L
    MICRO SWITCH BX2 Series Hazardous Location Limit Switches (Non Plug-in), side rotary (momentary, low PT and DT), 2NC 2NO SPDT snap action, 20 mm conduit, and 316L stainless steel housing
    https://honeywell.scene7.com/is/image/Honeywell65/sps-siot-bx2-highres-ciid-161112
    BX2A3K
    LIMIT SWITCH-HAZARDOUS AREA
    https://honeywell.scene7.com/is/image/Honeywell65/sps-siot-bx2-highres-ciid-161112
    BX2A3K
    LIMIT SWITCH-HAZARDOUS AREA
    https://honeywell.scene7.com/is/image/Honeywell65/sps-siot-bx2-highres-ciid-161112
    BX2P4L
    MICRO SWITCH BX2 Series Hazardous Location Limit Switches (Non Plug-in), side rotary (momentary, low PT and DT), 2NC 2NO SPDT snap action, 0.75 in - 14NPT conduit, and 316L stainless steel housing
    https://honeywell.scene7.com/is/image/Honeywell65/sps-siot-bx2-highres-ciid-161112
    BX2P4L
    MICRO SWITCH BX2 Series Hazardous Location Limit Switches (Non Plug-in), side rotary (momentary, low PT and DT), 2NC 2NO SPDT snap action, 0.75 in - 14NPT conduit, and 316L stainless steel housing
    https://honeywell.scene7.com/is/image/Honeywell65/sps-siot-bx2-highres-ciid-161112