/content/sps/au/en/search-results.html

    limit switches

    914CE Series Limit Switch

    For use in North America. Miniature, metal housing. Pre-leaded or connector. 25 mm mounting centers. IP65/66/67 sealing. cURus/CE approvals

    Overview

    For use in North America, MICRO SWITCH 914CE Series compact enclosed switches incorporate fluorocarbon diaphragm sealing to provide reliable protection, meeting NEMA 1, 2, 3, 3R, 4, 6, 6P, and 13 as well as IP66, IP67, and IP68 requirements. Versions with boot seal also meet NEMA 12 requirements (dust, falling dirt, liquid media with solid contaminates).

    The cable or connector and basic switch terminals are encapsulated in an epoxy sealant, offering excellent resistance in harsh environments. For low temperature applications (down to -40 °C, -40 °F), CE Series switches can be supplied with low temperature seals and lubricant.

    The CE Series switches are rugged and versatile switches which can be applied indoors in many harsh factory floor applications, as well as on outdoor equipment in extreme temperatures. A full range of actuators are available, including plain plungers, roller plungers, side rotary, multi-directional wire, and manually operated.

    The switches are also available with the industry standard, M12 micro-change 4-pin connector. MICRO SWITCH 914CE products meet North American, cURus standards, as well as European CE requirements.

    Specifications

    Others

    • Industry
      • Manufacturing
      • Retail

    Others

    • Industry
      • Manufacturing
      • Retail
    • Industry : Manufacturing|Retail
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    MICRO SWITCH 91MCE Series Miniature Compact Limit Switches
    application/pdf 661.39 KB
    8/14/2025
    661.39 KB
    MICRO SWITCH 914CE Series Compact Limit Switches
    application/pdf 1.16 MB
    8/13/2025
    1.16 MB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    XP-4040: 14CE/914CE Series Miniature Limit Switches with UL, CSA and CE approvals
    application/pdf 153.5 KB
    7/16/2021
    153.5 KB
    Transportation Range Guide
    application/pdf 16.68 MB
    8/21/2025
    16.68 MB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    CE Family: Miniature Limit Switches Brochure
    application/pdf 922.82 KB
    8/14/2025
    922.82 KB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    MICRO SWITCH Limit Switch Compact Precision Comparison
    application/pdf 708.79 KB
    4/18/2024
    708.79 KB
    MICRO SWITCH Limit Switches Comparison
    application/pdf 556.08 KB
    8/14/2025
    556.08 KB
    Switches and Sensors Solutions for Industrial Applications Brochure
    application/pdf 2.49 MB
    2/13/2026
    2.49 MB
    White Paper
    Name
    Description
    File Size
    Date
    Size
    White Paper: Impacts of Shock and Vibration on a Limit Switch
    application/pdf 2.31 MB
    9/23/2022
    2.31 MB
    Why Limit Switches? A Straight-Forward Switching Solution
    application/pdf 986.65 KB
    8/11/2025
    986.65 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    914CE Series: Engineered For Tough & Tight Spaces
    application/pdf 3.99 MB
    6/24/2025
    3.99 MB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Sensing & Switching Solutions For CNC Machines
    application/pdf 5.77 MB
    5/6/2025
    5.77 MB
    Industrial Warehouse Solutions
    application/pdf 2.85 MB
    8/14/2025
    2.85 MB
    eBook
    Name
    Description
    File Size
    Date
    Size
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    Product Photo
    Name
    Description
    File Size
    Date
    Size
    914CE Series Product Photos
    application/zip 6.63 MB
    7/16/2021
    6.63 MB
    914CE1-3 highres photo
    image/jpeg 315.16 KB
    7/16/2021
    315.16 KB
    914CE20-3 highres photo
    image/jpeg 97.38 KB
    7/16/2021
    97.38 KB
    914CE1-Q1 highres photo
    image/jpeg 427.61 KB
    7/16/2021
    427.61 KB
    914CE1-6 highres photo
    image/jpeg 151.68 KB
    7/16/2021
    151.68 KB
    914CE1-3 lowres photo
    image/jpeg 39.54 KB
    7/16/2021
    39.54 KB
    914CE31-3L1 highres photo
    image/jpeg 147.85 KB
    7/16/2021
    147.85 KB
    914CE1-Q highres photo
    image/jpeg 207.52 KB
    7/16/2021
    207.52 KB
    914CE2-3A highres photo
    image/jpeg 214.58 KB
    7/16/2021
    214.58 KB
    914CE2-AQ highres photo
    image/jpeg 342.17 KB
    7/16/2021
    342.17 KB
    914CE2-9 highres photo
    image/jpeg 334.43 KB
    7/16/2021
    334.43 KB
    914CE3-9 lowres photo
    image/jpeg 31.75 KB
    7/16/2021
    31.75 KB
    914CE1-6A highres photo
    image/jpeg 150.27 KB
    7/16/2021
    150.27 KB
    914CE1-Q lowres photo
    image/jpeg 51.47 KB
    7/16/2021
    51.47 KB
    914CE3-6A highres photo
    image/jpeg 299.44 KB
    7/16/2021
    299.44 KB
    914CE18-3 highres photo
    image/jpeg 431.49 KB
    7/16/2021
    431.49 KB
    914CE18-9AL1 lowres photo
    image/jpeg 44.38 KB
    7/16/2021
    44.38 KB
    914CE28-3 highres photo
    image/jpeg 162.38 KB
    7/16/2021
    162.38 KB
    914CE1-3A highres photo
    image/jpeg 206.4 KB
    7/16/2021
    206.4 KB
    914CE18-9 lowres photo
    image/jpeg 32.37 KB
    7/16/2021
    32.37 KB
    914CE1-3A lowres photo
    image/jpeg 50.2 KB
    7/16/2021
    50.2 KB
    914CE1-6 lowres photo
    image/jpeg 30 KB
    7/16/2021
    30 KB
    914CE20-Q lowres photo
    image/jpeg 19.56 KB
    7/16/2021
    19.56 KB
    914CE18-9AL1 highres photo
    image/jpeg 180.41 KB
    7/16/2021
    180.41 KB
    914CE2-Q highres photo
    image/jpeg 158.16 KB
    7/16/2021
    158.16 KB
    914CE18-Q highres photo
    image/jpeg 211.42 KB
    7/16/2021
    211.42 KB
    914CE20-Q highres photo
    image/jpeg 129.16 KB
    7/16/2021
    129.16 KB
    914CE18-9 highres photo
    image/jpeg 288.59 KB
    7/16/2021
    288.59 KB
    914CE20-3 lowres photo
    image/jpeg 14.23 KB
    7/16/2021
    14.23 KB
    914CE18-3 lowres photo
    image/jpeg 38.91 KB
    7/16/2021
    38.91 KB
    914CE1-6A lowres photo
    image/jpeg 33.9 KB
    7/16/2021
    33.9 KB
    914CE1-AQ lowres photo
    image/jpeg 53.33 KB
    7/16/2021
    53.33 KB
    914CE18-9A highres photo
    image/jpeg 204.01 KB
    7/16/2021
    204.01 KB
    914CE2-6A highres photo
    image/jpeg 212.7 KB
    7/16/2021
    212.7 KB
    914CE3-9 highres photo
    image/jpeg 315.94 KB
    7/16/2021
    315.94 KB
    914CE18-Q lowres photo
    image/jpeg 9.48 KB
    7/16/2021
    9.48 KB
    914CE2-6 lowres photo
    image/jpeg 51.93 KB
    7/16/2021
    51.93 KB
    914CE3-6A lowres photo
    image/jpeg 63.51 KB
    7/16/2021
    63.51 KB
    914CE18-9A lowres photo
    image/jpeg 48.31 KB
    7/16/2021
    48.31 KB
    914CE3-6 highres photo
    image/jpeg 315.95 KB
    7/16/2021
    315.95 KB
    914CE2-9 lowres photo
    image/jpeg 30.3 KB
    7/16/2021
    30.3 KB
    914CE3-6 lowres photo
    image/jpeg 51.84 KB
    7/16/2021
    51.84 KB
    914CE1-Q1 lowres photo
    image/jpeg 50.93 KB
    7/16/2021
    50.93 KB
    914CE31-3L1 lowres photo
    image/jpeg 26.7 KB
    7/16/2021
    26.7 KB
    914CE2-AQ lowres photo
    image/jpeg 60.65 KB
    7/16/2021
    60.65 KB
    914CE2-Q lowres photo
    image/jpeg 44.53 KB
    7/16/2021
    44.53 KB
    914CE2-6 highres photo
    image/jpeg 334.44 KB
    7/16/2021
    334.44 KB
    914CE2-6A lowres photo
    image/jpeg 45.4 KB
    7/16/2021
    45.4 KB
    914CE2-3A lowres photo
    image/jpeg 45.16 KB
    7/16/2021
    45.16 KB
    914CE1-AQ highres photo
    image/jpeg 281.97 KB
    7/16/2021
    281.97 KB
    Name
    Description
    File Size
    Date
    Size
    CE Family: Miniature Limit Switches Brochure
    application/pdf 922.82 KB
    8/14/2025
    922.82 KB
    914CE Series Product Photos
    application/zip 6.63 MB
    7/16/2021
    6.63 MB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    MICRO SWITCH 91MCE Series Miniature Compact Limit Switches
    application/pdf 661.39 KB
    8/14/2025
    661.39 KB
    914CE Series: Engineered For Tough & Tight Spaces
    application/pdf 3.99 MB
    6/24/2025
    3.99 MB
    914CE1-3 highres photo
    image/jpeg 315.16 KB
    7/16/2021
    315.16 KB
    914CE20-3 highres photo
    image/jpeg 97.38 KB
    7/16/2021
    97.38 KB
    914CE1-Q1 highres photo
    image/jpeg 427.61 KB
    7/16/2021
    427.61 KB
    914CE1-6 highres photo
    image/jpeg 151.68 KB
    7/16/2021
    151.68 KB
    914CE1-3 lowres photo
    image/jpeg 39.54 KB
    7/16/2021
    39.54 KB
    914CE31-3L1 highres photo
    image/jpeg 147.85 KB
    7/16/2021
    147.85 KB
    914CE1-Q highres photo
    image/jpeg 207.52 KB
    7/16/2021
    207.52 KB
    914CE2-3A highres photo
    image/jpeg 214.58 KB
    7/16/2021
    214.58 KB
    914CE2-AQ highres photo
    image/jpeg 342.17 KB
    7/16/2021
    342.17 KB
    914CE2-9 highres photo
    image/jpeg 334.43 KB
    7/16/2021
    334.43 KB
    914CE3-9 lowres photo
    image/jpeg 31.75 KB
    7/16/2021
    31.75 KB
    914CE1-6A highres photo
    image/jpeg 150.27 KB
    7/16/2021
    150.27 KB
    914CE1-Q lowres photo
    image/jpeg 51.47 KB
    7/16/2021
    51.47 KB
    914CE3-6A highres photo
    image/jpeg 299.44 KB
    7/16/2021
    299.44 KB
    914CE18-3 highres photo
    image/jpeg 431.49 KB
    7/16/2021
    431.49 KB
    914CE18-9AL1 lowres photo
    image/jpeg 44.38 KB
    7/16/2021
    44.38 KB
    914CE28-3 highres photo
    image/jpeg 162.38 KB
    7/16/2021
    162.38 KB
    914CE1-3A highres photo
    image/jpeg 206.4 KB
    7/16/2021
    206.4 KB
    914CE18-9 lowres photo
    image/jpeg 32.37 KB
    7/16/2021
    32.37 KB
    914CE1-3A lowres photo
    image/jpeg 50.2 KB
    7/16/2021
    50.2 KB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    White Paper: Impacts of Shock and Vibration on a Limit Switch
    application/pdf 2.31 MB
    9/23/2022
    2.31 MB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    914CE1-6 lowres photo
    image/jpeg 30 KB
    7/16/2021
    30 KB
    914CE20-Q lowres photo
    image/jpeg 19.56 KB
    7/16/2021
    19.56 KB
    914CE18-9AL1 highres photo
    image/jpeg 180.41 KB
    7/16/2021
    180.41 KB
    914CE2-Q highres photo
    image/jpeg 158.16 KB
    7/16/2021
    158.16 KB
    914CE18-Q highres photo
    image/jpeg 211.42 KB
    7/16/2021
    211.42 KB
    914CE20-Q highres photo
    image/jpeg 129.16 KB
    7/16/2021
    129.16 KB
    914CE18-9 highres photo
    image/jpeg 288.59 KB
    7/16/2021
    288.59 KB
    914CE20-3 lowres photo
    image/jpeg 14.23 KB
    7/16/2021
    14.23 KB
    914CE18-3 lowres photo
    image/jpeg 38.91 KB
    7/16/2021
    38.91 KB
    914CE1-6A lowres photo
    image/jpeg 33.9 KB
    7/16/2021
    33.9 KB
    914CE1-AQ lowres photo
    image/jpeg 53.33 KB
    7/16/2021
    53.33 KB
    914CE18-9A highres photo
    image/jpeg 204.01 KB
    7/16/2021
    204.01 KB
    914CE2-6A highres photo
    image/jpeg 212.7 KB
    7/16/2021
    212.7 KB
    MICRO SWITCH Limit Switch Compact Precision Comparison
    application/pdf 708.79 KB
    4/18/2024
    708.79 KB
    914CE3-9 highres photo
    image/jpeg 315.94 KB
    7/16/2021
    315.94 KB
    914CE18-Q lowres photo
    image/jpeg 9.48 KB
    7/16/2021
    9.48 KB
    914CE2-6 lowres photo
    image/jpeg 51.93 KB
    7/16/2021
    51.93 KB
    914CE3-6A lowres photo
    image/jpeg 63.51 KB
    7/16/2021
    63.51 KB
    914CE18-9A lowres photo
    image/jpeg 48.31 KB
    7/16/2021
    48.31 KB
    914CE3-6 highres photo
    image/jpeg 315.95 KB
    7/16/2021
    315.95 KB
    914CE2-9 lowres photo
    image/jpeg 30.3 KB
    7/16/2021
    30.3 KB
    914CE3-6 lowres photo
    image/jpeg 51.84 KB
    7/16/2021
    51.84 KB
    914CE1-Q1 lowres photo
    image/jpeg 50.93 KB
    7/16/2021
    50.93 KB
    914CE31-3L1 lowres photo
    image/jpeg 26.7 KB
    7/16/2021
    26.7 KB
    914CE2-AQ lowres photo
    image/jpeg 60.65 KB
    7/16/2021
    60.65 KB
    914CE2-Q lowres photo
    image/jpeg 44.53 KB
    7/16/2021
    44.53 KB
    914CE2-6 highres photo
    image/jpeg 334.44 KB
    7/16/2021
    334.44 KB
    914CE2-6A lowres photo
    image/jpeg 45.4 KB
    7/16/2021
    45.4 KB
    914CE2-3A lowres photo
    image/jpeg 45.16 KB
    7/16/2021
    45.16 KB
    MICRO SWITCH Limit Switches Comparison
    application/pdf 556.08 KB
    8/14/2025
    556.08 KB
    Switches and Sensors Solutions for Industrial Applications Brochure
    application/pdf 2.49 MB
    2/13/2026
    2.49 MB
    Sensing & Switching Solutions For CNC Machines
    application/pdf 5.77 MB
    5/6/2025
    5.77 MB
    Why Limit Switches? A Straight-Forward Switching Solution
    application/pdf 986.65 KB
    8/11/2025
    986.65 KB
    914CE1-AQ highres photo
    image/jpeg 281.97 KB
    7/16/2021
    281.97 KB
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    MICRO SWITCH 914CE Series Compact Limit Switches
    application/pdf 1.16 MB
    8/13/2025
    1.16 MB
    Industrial Warehouse Solutions
    application/pdf 2.85 MB
    8/14/2025
    2.85 MB
    XP-4040: 14CE/914CE Series Miniature Limit Switches with UL, CSA and CE approvals
    application/pdf 153.5 KB
    7/16/2021
    153.5 KB
    Transportation Range Guide
    application/pdf 16.68 MB
    8/21/2025
    16.68 MB
    Name
    Description
    File Size
    Date
    Size
    MICRO SWITCH 91MCE Series Miniature Compact Limit Switches
    661.39 KB
    8/14/2025
    MICRO SWITCH 914CE Series Compact Limit Switches
    1.16 MB
    8/13/2025
    XP-4040: 14CE/914CE Series Miniature Limit Switches with UL, CSA and CE approvals
    153.5 KB
    7/16/2021
    Transportation Range Guide
    16.68 MB
    8/21/2025
    CE Family: Miniature Limit Switches Brochure
    922.82 KB
    8/14/2025
    Sensing Solutions For Industrial Applications Brochure
    16.68 MB
    1/22/2026
    MICRO SWITCH Limit Switch Compact Precision Comparison
    708.79 KB
    4/18/2024
    MICRO SWITCH Limit Switches Comparison
    556.08 KB
    8/14/2025
    Switches and Sensors Solutions for Industrial Applications Brochure
    2.49 MB
    2/13/2026
    White Paper: Impacts of Shock and Vibration on a Limit Switch
    2.31 MB
    9/23/2022
    Why Limit Switches? A Straight-Forward Switching Solution
    986.65 KB
    8/11/2025
    Agricultural Vehicles Application Note
    1.11 MB
    8/20/2025
    914CE Series: Engineered For Tough & Tight Spaces
    3.99 MB
    6/24/2025
    Construction Vehicles
    984.29 KB
    8/21/2025
    Sensing & Switching Solutions For CNC Machines
    5.77 MB
    5/6/2025
    Industrial Warehouse Solutions
    2.85 MB
    8/14/2025
    eBook About Redefining Road Rail & Rugged Applications
    28.69 MB
    8/21/2025
    914CE Series Product Photos
    6.63 MB
    7/16/2021
    914CE1-3 highres photo
    315.16 KB
    7/16/2021
    914CE20-3 highres photo
    97.38 KB
    7/16/2021
    914CE1-Q1 highres photo
    427.61 KB
    7/16/2021
    914CE1-6 highres photo
    151.68 KB
    7/16/2021
    914CE1-3 lowres photo
    39.54 KB
    7/16/2021
    914CE31-3L1 highres photo
    147.85 KB
    7/16/2021
    914CE1-Q highres photo
    207.52 KB
    7/16/2021
    914CE2-3A highres photo
    214.58 KB
    7/16/2021
    914CE2-AQ highres photo
    342.17 KB
    7/16/2021
    914CE2-9 highres photo
    334.43 KB
    7/16/2021
    914CE3-9 lowres photo
    31.75 KB
    7/16/2021
    914CE1-6A highres photo
    150.27 KB
    7/16/2021
    914CE1-Q lowres photo
    51.47 KB
    7/16/2021
    914CE3-6A highres photo
    299.44 KB
    7/16/2021
    914CE18-3 highres photo
    431.49 KB
    7/16/2021
    914CE18-9AL1 lowres photo
    44.38 KB
    7/16/2021
    914CE28-3 highres photo
    162.38 KB
    7/16/2021
    914CE1-3A highres photo
    206.4 KB
    7/16/2021
    914CE18-9 lowres photo
    32.37 KB
    7/16/2021
    914CE1-3A lowres photo
    50.2 KB
    7/16/2021
    914CE1-6 lowres photo
    30 KB
    7/16/2021
    914CE20-Q lowres photo
    19.56 KB
    7/16/2021
    914CE18-9AL1 highres photo
    180.41 KB
    7/16/2021
    914CE2-Q highres photo
    158.16 KB
    7/16/2021
    914CE18-Q highres photo
    211.42 KB
    7/16/2021
    914CE20-Q highres photo
    129.16 KB
    7/16/2021
    914CE18-9 highres photo
    288.59 KB
    7/16/2021
    914CE20-3 lowres photo
    14.23 KB
    7/16/2021
    914CE18-3 lowres photo
    38.91 KB
    7/16/2021
    914CE1-6A lowres photo
    33.9 KB
    7/16/2021
    914CE1-AQ lowres photo
    53.33 KB
    7/16/2021
    914CE18-9A highres photo
    204.01 KB
    7/16/2021
    914CE2-6A highres photo
    212.7 KB
    7/16/2021
    914CE3-9 highres photo
    315.94 KB
    7/16/2021
    914CE18-Q lowres photo
    9.48 KB
    7/16/2021
    914CE2-6 lowres photo
    51.93 KB
    7/16/2021
    914CE3-6A lowres photo
    63.51 KB
    7/16/2021
    914CE18-9A lowres photo
    48.31 KB
    7/16/2021
    914CE3-6 highres photo
    315.95 KB
    7/16/2021
    914CE2-9 lowres photo
    30.3 KB
    7/16/2021
    914CE3-6 lowres photo
    51.84 KB
    7/16/2021
    914CE1-Q1 lowres photo
    50.93 KB
    7/16/2021
    914CE31-3L1 lowres photo
    26.7 KB
    7/16/2021
    914CE2-AQ lowres photo
    60.65 KB
    7/16/2021
    914CE2-Q lowres photo
    44.53 KB
    7/16/2021
    914CE2-6 highres photo
    334.44 KB
    7/16/2021
    914CE2-6A lowres photo
    45.4 KB
    7/16/2021
    914CE2-3A lowres photo
    45.16 KB
    7/16/2021
    914CE1-AQ highres photo
    281.97 KB
    7/16/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    914CE1-3
    MINIATURE ENCLOSED LIMIT SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-914ce29-3-highres-ciid-161337
    914CE1-3
    MINIATURE ENCLOSED LIMIT SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-914ce29-3-highres-ciid-161337
    914CE1-3A
    MICRO SWITCH 914CE Series Compact Precision Limit Switches,Top Plunger, 1NC 1NO SPDT Snap Action, 3 foot Cable
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-914ce29-3-highres-ciid-161337
    914CE1-3A
    MICRO SWITCH 914CE Series Compact Precision Limit Switches,Top Plunger, 1NC 1NO SPDT Snap Action, 3 foot Cable
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-914ce29-3-highres-ciid-161337
    914CE1-9
    MICRO SWITCH 914CE Series Compact Precision Limit Switches,Top Plunger, 1NC 1NO SPDT Snap Action, 9 foot Cable
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-914ce29-3-highres-ciid-161337
    914CE1-9
    MICRO SWITCH 914CE Series Compact Precision Limit Switches,Top Plunger, 1NC 1NO SPDT Snap Action, 9 foot Cable
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-914ce29-3-highres-ciid-161337
    914CE1-9A
    MICRO SWITCH 914CE Series Compact Precision Limit Switches,Top Plunger, 1NC 1NO SPDT Snap Action, 9 foot Cable
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-914ce29-3-highres-ciid-161337
    914CE1-9A
    MICRO SWITCH 914CE Series Compact Precision Limit Switches,Top Plunger, 1NC 1NO SPDT Snap Action, 9 foot Cable
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-914ce29-3-highres-ciid-161337
    914CE1-Q
    MICRO SWITCH 914CE Series Compact Precision Limit Switches,Top Plunger, 1NC 1NO SPDT Snap Action, 4-Pin dc Micro-Connector
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-914ce29-3-highres-ciid-161337
    914CE1-Q
    MICRO SWITCH 914CE Series Compact Precision Limit Switches,Top Plunger, 1NC 1NO SPDT Snap Action, 4-Pin dc Micro-Connector
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-914ce29-3-highres-ciid-161337
    914CE16-3
    MINIATURE ENCLOSED LIMIT SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-914ce29-3-highres-ciid-161337
    914CE16-3
    MINIATURE ENCLOSED LIMIT SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-914ce29-3-highres-ciid-161337
    914CE16-3N1
    MINIATURE ENCLOSED LIMIT SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-914ce29-3-highres-ciid-161337
    914CE16-3N1
    MINIATURE ENCLOSED LIMIT SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-914ce29-3-highres-ciid-161337
    914CE16-9
    MINIATURE ENCLOSED LIMIT SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-914ce29-3-highres-ciid-161337
    914CE16-9
    MINIATURE ENCLOSED LIMIT SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-914ce29-3-highres-ciid-161337
    914CE16-N79
    ENCLOSED BASIC SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-914ce29-3-highres-ciid-161337
    914CE16-N79
    ENCLOSED BASIC SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-914ce29-3-highres-ciid-161337
    914CE16-N91
    ENCLOSED BASIC SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-914ce29-3-highres-ciid-161337
    914CE16-N91
    ENCLOSED BASIC SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-914ce29-3-highres-ciid-161337