/content/sps/au/en/search-results.html

    limit switches

    14CE Series Miniature Precision Limit Switch

    For use in Europe. Miniature, metal housing. Pre-leaded or connector. 25 mm mounting centers. IP65/66/67 sealing. CE approvals

    Overview

    For use in Europe, MICRO SWITCH 14CE Series compact enclosed switches incorporate fluorocarbon diaphragm sealing to provide reliable protection, meeting IP65, IP66, IP67, and IP68, as well as NEMA 1, 2, 3, 3R, 4, 6, 6P, and 13 requirements. Versions with a boot seal also meet NEMA 12 requirements (dust, falling dirt, liquid media with solid contaminates).

    The cable or connector and basic switch terminals are encapsulated in an epoxy sealant, offering excellent resistance in harsh environments. For low temperature applications (down to -40 °C, -40 °F), CE Series switches can be supplied with low temperature seals and lubricant.

    The CE Series switches are rugged and versatile switches which can be applied indoors in many harsh factory floor applications, as well as on outdoor equipment in extreme temperatures. A full range of actuators are available, including plain plungers, roller plungers, side rotary, multi-directional wire, and manually operated. The switches are also available with the industry standard, M12 micro-change 4-pin connector. MICRO SWITCH 14CE products meet worldwide CE requirements.

    Specifications

    Others

    • Industry
      • Manufacturing
      • Retail

    Others

    • Industry
      • Manufacturing
      • Retail
    • Industry : Manufacturing|Retail
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    MICRO SWITCH 14CE Series Compact Limit Switches
    application/pdf 1.36 MB
    8/13/2025
    1.36 MB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Transportation Range Guide
    application/pdf 16.68 MB
    8/21/2025
    16.68 MB
    XP-4040: 14CE/914CE Series Miniature Limit Switches with UL, CSA and CE approvals
    application/pdf 153.5 KB
    7/16/2021
    153.5 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    CE Family: Miniature Limit Switches Brochure
    application/pdf 922.82 KB
    8/14/2025
    922.82 KB
    Switches and Sensors Solutions for Industrial Applications Brochure
    application/pdf 2.49 MB
    2/13/2026
    2.49 MB
    White Paper
    Name
    Description
    File Size
    Date
    Size
    White Paper: Impacts of Shock and Vibration on a Limit Switch
    application/pdf 2.31 MB
    9/23/2022
    2.31 MB
    Why Limit Switches? A Straight-Forward Switching Solution
    application/pdf 986.65 KB
    8/11/2025
    986.65 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    eBook
    Name
    Description
    File Size
    Date
    Size
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    Product Photo
    Name
    Description
    File Size
    Date
    Size
    14CE18-3 lowres photo
    image/jpeg 73.6 KB
    7/16/2021
    73.6 KB
    14CE2-1A highres photo
    image/jpeg 709.12 KB
    7/16/2021
    709.12 KB
    14CE28-2 lowres photo
    image/jpeg 71.26 KB
    7/16/2021
    71.26 KB
    14CE20-3 lowres photo
    image/jpeg 14.75 KB
    7/16/2021
    14.75 KB
    14CE20-3 highres photo
    image/jpeg 160.32 KB
    7/16/2021
    160.32 KB
    14CE2-3 lowres photo
    image/jpeg 48.78 KB
    7/16/2021
    48.78 KB
    14CE3-2 highres photo
    image/jpeg 929.89 KB
    7/16/2021
    929.89 KB
    14CE2-1 highres photo
    image/jpeg 611.03 KB
    7/16/2021
    611.03 KB
    14CE55-3 highres photo
    image/jpeg 699.03 KB
    7/16/2021
    699.03 KB
    14CE2-3 highres photo
    image/jpeg 317.22 KB
    7/16/2021
    317.22 KB
    14CE18-3 highres photo
    image/jpeg 738.25 KB
    7/16/2021
    738.25 KB
    14CE3-2 lowres photo
    image/jpeg 95.88 KB
    7/16/2021
    95.88 KB
    14CE1-2 highres photo
    image/jpeg 823.63 KB
    7/16/2021
    823.63 KB
    14CE2-1 lowres photo
    image/jpeg 65.87 KB
    7/16/2021
    65.87 KB
    14CE2-1A lowres photo
    image/jpeg 57.86 KB
    7/16/2021
    57.86 KB
    14CE1-Q highres photo
    image/jpeg 198.43 KB
    7/16/2021
    198.43 KB
    14CE66-1 highres photo
    image/jpeg 555.19 KB
    7/16/2021
    555.19 KB
    14CE1-Q lowres photo
    image/jpeg 30.59 KB
    7/16/2021
    30.59 KB
    14CE1-2 lowres photo
    image/jpeg 77.54 KB
    7/16/2021
    77.54 KB
    14CE66-1 lowres photo
    image/jpeg 78.14 KB
    7/16/2021
    78.14 KB
    14CE28-2 highres photo
    image/jpeg 642.76 KB
    7/16/2021
    642.76 KB
    14CE55-3 lowres photo
    image/jpeg 66.37 KB
    7/16/2021
    66.37 KB
    Name
    Description
    File Size
    Date
    Size
    White Paper: Impacts of Shock and Vibration on a Limit Switch
    application/pdf 2.31 MB
    9/23/2022
    2.31 MB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Transportation Range Guide
    application/pdf 16.68 MB
    8/21/2025
    16.68 MB
    14CE18-3 lowres photo
    image/jpeg 73.6 KB
    7/16/2021
    73.6 KB
    14CE2-1A highres photo
    image/jpeg 709.12 KB
    7/16/2021
    709.12 KB
    14CE28-2 lowres photo
    image/jpeg 71.26 KB
    7/16/2021
    71.26 KB
    14CE20-3 lowres photo
    image/jpeg 14.75 KB
    7/16/2021
    14.75 KB
    MICRO SWITCH 14CE Series Compact Limit Switches
    application/pdf 1.36 MB
    8/13/2025
    1.36 MB
    14CE20-3 highres photo
    image/jpeg 160.32 KB
    7/16/2021
    160.32 KB
    14CE2-3 lowres photo
    image/jpeg 48.78 KB
    7/16/2021
    48.78 KB
    14CE3-2 highres photo
    image/jpeg 929.89 KB
    7/16/2021
    929.89 KB
    14CE2-1 highres photo
    image/jpeg 611.03 KB
    7/16/2021
    611.03 KB
    14CE55-3 highres photo
    image/jpeg 699.03 KB
    7/16/2021
    699.03 KB
    14CE2-3 highres photo
    image/jpeg 317.22 KB
    7/16/2021
    317.22 KB
    14CE18-3 highres photo
    image/jpeg 738.25 KB
    7/16/2021
    738.25 KB
    14CE3-2 lowres photo
    image/jpeg 95.88 KB
    7/16/2021
    95.88 KB
    14CE1-2 highres photo
    image/jpeg 823.63 KB
    7/16/2021
    823.63 KB
    14CE2-1 lowres photo
    image/jpeg 65.87 KB
    7/16/2021
    65.87 KB
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    14CE2-1A lowres photo
    image/jpeg 57.86 KB
    7/16/2021
    57.86 KB
    14CE1-Q highres photo
    image/jpeg 198.43 KB
    7/16/2021
    198.43 KB
    14CE66-1 highres photo
    image/jpeg 555.19 KB
    7/16/2021
    555.19 KB
    14CE1-Q lowres photo
    image/jpeg 30.59 KB
    7/16/2021
    30.59 KB
    14CE1-2 lowres photo
    image/jpeg 77.54 KB
    7/16/2021
    77.54 KB
    14CE66-1 lowres photo
    image/jpeg 78.14 KB
    7/16/2021
    78.14 KB
    14CE28-2 highres photo
    image/jpeg 642.76 KB
    7/16/2021
    642.76 KB
    14CE55-3 lowres photo
    image/jpeg 66.37 KB
    7/16/2021
    66.37 KB
    CE Family: Miniature Limit Switches Brochure
    application/pdf 922.82 KB
    8/14/2025
    922.82 KB
    XP-4040: 14CE/914CE Series Miniature Limit Switches with UL, CSA and CE approvals
    application/pdf 153.5 KB
    7/16/2021
    153.5 KB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Why Limit Switches? A Straight-Forward Switching Solution
    application/pdf 986.65 KB
    8/11/2025
    986.65 KB
    Switches and Sensors Solutions for Industrial Applications Brochure
    application/pdf 2.49 MB
    2/13/2026
    2.49 MB
    Name
    Description
    File Size
    Date
    Size
    MICRO SWITCH 14CE Series Compact Limit Switches
    1.36 MB
    8/13/2025
    Transportation Range Guide
    16.68 MB
    8/21/2025
    XP-4040: 14CE/914CE Series Miniature Limit Switches with UL, CSA and CE approvals
    153.5 KB
    7/16/2021
    Sensing Solutions For Industrial Applications Brochure
    16.68 MB
    1/22/2026
    CE Family: Miniature Limit Switches Brochure
    922.82 KB
    8/14/2025
    Switches and Sensors Solutions for Industrial Applications Brochure
    2.49 MB
    2/13/2026
    White Paper: Impacts of Shock and Vibration on a Limit Switch
    2.31 MB
    9/23/2022
    Why Limit Switches? A Straight-Forward Switching Solution
    986.65 KB
    8/11/2025
    Agricultural Vehicles Application Note
    1.11 MB
    8/20/2025
    Construction Vehicles
    984.29 KB
    8/21/2025
    eBook About Redefining Road Rail & Rugged Applications
    28.69 MB
    8/21/2025
    14CE18-3 lowres photo
    73.6 KB
    7/16/2021
    14CE2-1A highres photo
    709.12 KB
    7/16/2021
    14CE28-2 lowres photo
    71.26 KB
    7/16/2021
    14CE20-3 lowres photo
    14.75 KB
    7/16/2021
    14CE20-3 highres photo
    160.32 KB
    7/16/2021
    14CE2-3 lowres photo
    48.78 KB
    7/16/2021
    14CE3-2 highres photo
    929.89 KB
    7/16/2021
    14CE2-1 highres photo
    611.03 KB
    7/16/2021
    14CE55-3 highres photo
    699.03 KB
    7/16/2021
    14CE2-3 highres photo
    317.22 KB
    7/16/2021
    14CE18-3 highres photo
    738.25 KB
    7/16/2021
    14CE3-2 lowres photo
    95.88 KB
    7/16/2021
    14CE1-2 highres photo
    823.63 KB
    7/16/2021
    14CE2-1 lowres photo
    65.87 KB
    7/16/2021
    14CE2-1A lowres photo
    57.86 KB
    7/16/2021
    14CE1-Q highres photo
    198.43 KB
    7/16/2021
    14CE66-1 highres photo
    555.19 KB
    7/16/2021
    14CE1-Q lowres photo
    30.59 KB
    7/16/2021
    14CE1-2 lowres photo
    77.54 KB
    7/16/2021
    14CE66-1 lowres photo
    78.14 KB
    7/16/2021
    14CE28-2 highres photo
    642.76 KB
    7/16/2021
    14CE55-3 lowres photo
    66.37 KB
    7/16/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    14CE1-1
    ENCLOSED BASIC SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-14ce1-2-highres-ciid-161304
    14CE1-1
    ENCLOSED BASIC SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-14ce1-2-highres-ciid-161304
    14CE1-2
    ENCLOSED BASIC SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-14ce1-2-highres-ciid-161304
    14CE1-2
    ENCLOSED BASIC SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-14ce1-2-highres-ciid-161304
    14CE1-Q
    MICRO SWITCH 14CE Series Compact Precision Limit Switches, Top Plunger, 1NC 1NO SPDT Snap Action, 4-Pin dc Micro-Connector
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-14ce1-2-highres-ciid-161304
    14CE1-Q
    MICRO SWITCH 14CE Series Compact Precision Limit Switches, Top Plunger, 1NC 1NO SPDT Snap Action, 4-Pin dc Micro-Connector
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-14ce1-2-highres-ciid-161304
    14CE16-N98
    14CE front rotary limit switch with 300m
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-14ce1-2-highres-ciid-161304
    14CE16-N98
    14CE front rotary limit switch with 300m
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-14ce1-2-highres-ciid-161304
    14CE18-1
    ENCLOSED BASIC SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-14ce1-2-highres-ciid-161304
    14CE18-1
    ENCLOSED BASIC SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-14ce1-2-highres-ciid-161304
    14CE18-6
    MICRO SWITCH 14CE Series Compact Precision Limit Switches, Top Plunger, 1NC 1NO SPDT Snap Action, 6 m Cable
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-14ce1-2-highres-ciid-161304
    14CE18-6
    MICRO SWITCH 14CE Series Compact Precision Limit Switches, Top Plunger, 1NC 1NO SPDT Snap Action, 6 m Cable
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-14ce1-2-highres-ciid-161304
    14CE18-6AH
    ENCLOSED BASIC SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-14ce1-2-highres-ciid-161304
    14CE18-6AH
    ENCLOSED BASIC SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-14ce1-2-highres-ciid-161304
    14CE18-Q
    ENCLOSED BASIC SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-14ce1-2-highres-ciid-161304
    14CE18-Q
    ENCLOSED BASIC SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-14ce1-2-highres-ciid-161304
    14CE2-1
    ENCLOSED BASIC SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-14ce1-2-highres-ciid-161304
    14CE2-1
    ENCLOSED BASIC SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-14ce1-2-highres-ciid-161304
    14CE2-3
    ENCLOSED BASIC SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-14ce1-2-highres-ciid-161304
    14CE2-3
    ENCLOSED BASIC SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-14ce1-2-highres-ciid-161304