/content/sps/au/en/search-results.html

    basic switches

    V7 Series Miniature Basic Switch

    Up to 25 A ac (UL, CSA), 20 A ac (CE, ENEC). dc ratings. Variety of actuators, forces, termination, & contacts. 22,2 mm x 10,3 mm diagonal mount.

    Overview

    Honeywell’s MICRO SWITCH V7 miniature switches are designed for long term-reliability in a rugged switch packaged with a thermoplastic housing. These switches may be installed in a wide range of applications from simple or precision on/off limits, presence/absence sensing, or embedded in pressure or temperature assemblies.

    The V7 switch is available as a pin plunger style or with optional integral or auxiliary levers to actuate the switch and offer versatility in the application. The switch requires as little as 0,15 N [approx. ½ oz] to operate for extremely sensitive applications or an operating force of almost 4 N [14 oz] where higher forces are required.

    Specifications

    Others

    • Industry
      • Logistics & Warehouses
      • Manufacturing
      • Utilities

    Others

    • Industry
      • Logistics & Warehouses
      • Manufacturing
      • Utilities
    • Industry : Logistics & Warehouses|Manufacturing|Utilities
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    MICRO SWITCH V7 Series Premium Miniature Basic Switch
    application/pdf 445.87 KB
    8/13/2025
    445.87 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Basic, Toggle, and Rocker Switches Range Guide -
    application/pdf 6.48 MB
    8/14/2025
    6.48 MB
    Transportation Range Guide
    application/pdf 16.68 MB
    8/21/2025
    16.68 MB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Controlling the Future with Technology
    application/pdf 11.81 MB
    8/14/2025
    11.81 MB
    MICRO SWITCH V Basic Switch Comparison
    application/pdf 751.67 KB
    8/12/2025
    751.67 KB
    Switches and Sensors Solutions for Industrial Applications Brochure
    application/pdf 2.49 MB
    2/13/2026
    2.49 MB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Partners Providing Technical Safety and Productivity Solutions -
    application/pdf 1.04 MB
    8/14/2025
    1.04 MB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Industrial Product Line Card --
    application/pdf 2.24 MB
    8/14/2025
    2.24 MB
    Technical Bulletin #14 - Applying Precision Switches
    application/pdf 613.41 KB
    8/21/2025
    613.41 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Exploded view diagram of Honeywell sensors and switches in oil rig applications
    application/pdf 6.36 MB
    8/20/2025
    6.36 MB
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Sensing & Switching Solutions For CNC Machines
    application/pdf 5.77 MB
    5/6/2025
    5.77 MB
    Sensors and Switches - Solutions for Medical Applications App Note
    application/pdf 6.45 MB
    8/12/2026
    6.45 MB
    Industrial Warehouse Solutions
    application/pdf 2.85 MB
    8/14/2025
    2.85 MB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Sensors and Switches in Valves and Flowmeters Application Brief
    application/pdf 4.87 MB
    11/21/2025
    4.87 MB
    eBook
    Name
    Description
    File Size
    Date
    Size
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    Name
    Description
    File Size
    Date
    Size
    Controlling the Future with Technology
    application/pdf 11.81 MB
    8/14/2025
    11.81 MB
    Exploded view diagram of Honeywell sensors and switches in oil rig applications
    application/pdf 6.36 MB
    8/20/2025
    6.36 MB
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    MICRO SWITCH V Basic Switch Comparison
    application/pdf 751.67 KB
    8/12/2025
    751.67 KB
    Industrial Product Line Card --
    application/pdf 2.24 MB
    8/14/2025
    2.24 MB
    Switches and Sensors Solutions for Industrial Applications Brochure
    application/pdf 2.49 MB
    2/13/2026
    2.49 MB
    Basic, Toggle, and Rocker Switches Range Guide -
    application/pdf 6.48 MB
    8/14/2025
    6.48 MB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Technical Bulletin #14 - Applying Precision Switches
    application/pdf 613.41 KB
    8/21/2025
    613.41 KB
    Sensing & Switching Solutions For CNC Machines
    application/pdf 5.77 MB
    5/6/2025
    5.77 MB
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    Sensors and Switches - Solutions for Medical Applications App Note
    application/pdf 6.45 MB
    8/12/2026
    6.45 MB
    MICRO SWITCH V7 Series Premium Miniature Basic Switch
    application/pdf 445.87 KB
    8/13/2025
    445.87 KB
    Partners Providing Technical Safety and Productivity Solutions -
    application/pdf 1.04 MB
    8/14/2025
    1.04 MB
    Industrial Warehouse Solutions
    application/pdf 2.85 MB
    8/14/2025
    2.85 MB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Sensors and Switches in Valves and Flowmeters Application Brief
    application/pdf 4.87 MB
    11/21/2025
    4.87 MB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Transportation Range Guide
    application/pdf 16.68 MB
    8/21/2025
    16.68 MB
    Name
    Description
    File Size
    Date
    Size
    MICRO SWITCH V7 Series Premium Miniature Basic Switch
    445.87 KB
    8/13/2025
    Basic, Toggle, and Rocker Switches Range Guide -
    6.48 MB
    8/14/2025
    Transportation Range Guide
    16.68 MB
    8/21/2025
    Controlling the Future with Technology
    11.81 MB
    8/14/2025
    MICRO SWITCH V Basic Switch Comparison
    751.67 KB
    8/12/2025
    Switches and Sensors Solutions for Industrial Applications Brochure
    2.49 MB
    2/13/2026
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    11.68 MB
    2/16/2026
    Partners Providing Technical Safety and Productivity Solutions -
    1.04 MB
    8/14/2025
    Sensing Solutions For Industrial Applications Brochure
    16.68 MB
    1/22/2026
    Industrial Product Line Card --
    2.24 MB
    8/14/2025
    Technical Bulletin #14 - Applying Precision Switches
    613.41 KB
    8/21/2025
    Exploded view diagram of Honeywell sensors and switches in oil rig applications
    6.36 MB
    8/20/2025
    Defence Ground Vehicles
    872.87 KB
    8/20/2025
    Construction Vehicles
    984.29 KB
    8/21/2025
    Sensing & Switching Solutions For CNC Machines
    5.77 MB
    5/6/2025
    Sensors and Switches - Solutions for Medical Applications App Note
    6.45 MB
    8/12/2026
    Industrial Warehouse Solutions
    2.85 MB
    8/14/2025
    Agricultural Vehicles Application Note
    1.11 MB
    8/20/2025
    Sensors and Switches in Valves and Flowmeters Application Brief
    4.87 MB
    11/21/2025
    eBook About Redefining Road Rail & Rugged Applications
    28.69 MB
    8/21/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    JV-30
    V BASIC SWITCH PART-ROLLER
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v7-1z10e9-263-highres-ciid-161510
    JV-30
    V BASIC SWITCH PART-ROLLER
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v7-1z10e9-263-highres-ciid-161510
    JV-5
    V BASIC SWITCH PART-LEAF
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v7-1z10e9-263-highres-ciid-161510
    JV-5
    V BASIC SWITCH PART-LEAF
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v7-1z10e9-263-highres-ciid-161510
    V3-1001
    V BASIC SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v7-1z10e9-263-highres-ciid-161510
    V3-1001
    V BASIC SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v7-1z10e9-263-highres-ciid-161510
    V3-245
    V BASIC SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v7-1z10e9-263-highres-ciid-161510
    V3-245
    V BASIC SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v7-1z10e9-263-highres-ciid-161510
    V3L-3003-D8
    V BASIC SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v7-1z10e9-263-highres-ciid-161510
    V3L-3003-D8
    V BASIC SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v7-1z10e9-263-highres-ciid-161510
    V3L-3052
    V BASIC SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v7-1z10e9-263-highres-ciid-161510
    V3L-3052
    V BASIC SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v7-1z10e9-263-highres-ciid-161510
    V7-1A17D8-057
    MICRO SWITCH V7 Series Miniature Basic Switch, Single Pole Double Throw Circuitry, 5 A at 250 Vac, Straight Steel Actuator, 0,37 N [1.3 oz] Maximum Operating Force, Silver Contacts, Quick Connect Termination, CSA|UL|ENEC
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v7-1z10e9-263-highres-ciid-161510
    V7-1A17D8-057
    MICRO SWITCH V7 Series Miniature Basic Switch, Single Pole Double Throw Circuitry, 5 A at 250 Vac, Straight Steel Actuator, 0,37 N [1.3 oz] Maximum Operating Force, Silver Contacts, Quick Connect Termination, CSA|UL|ENEC
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v7-1z10e9-263-highres-ciid-161510
    V7-1B17D8-207
    V BASIC SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v7-1z10e9-263-highres-ciid-161510
    V7-1B17D8-207
    V BASIC SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v7-1z10e9-263-highres-ciid-161510
    V7-1B17D8-263
    MICRO SWITCH V7 Series Miniature Basic Switch, Single Pole Double Throw Circuitry, 11 A at 277 Vac, Simulated Roller Actuator, 0,88 N [3.1 oz] Maximum Operating Force, Silver Contacts, Quick Connect Termination, CSA, UL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v7-1z10e9-263-highres-ciid-161510
    V7-1B17D8-263
    MICRO SWITCH V7 Series Miniature Basic Switch, Single Pole Double Throw Circuitry, 11 A at 277 Vac, Simulated Roller Actuator, 0,88 N [3.1 oz] Maximum Operating Force, Silver Contacts, Quick Connect Termination, CSA, UL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v7-1z10e9-263-highres-ciid-161510
    V7-1B19D8-022
    MICRO SWITCH V7 Series Miniature Basic Switch, Single Pole Double Throw Circuitry, 11 A at 277 Vac, Straight Lever Actuator, 0,80 N [2.9 oz] Maximum Operating Force, Silver Contacts, Quick Connect Termination
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v7-1z10e9-263-highres-ciid-161510
    V7-1B19D8-022
    MICRO SWITCH V7 Series Miniature Basic Switch, Single Pole Double Throw Circuitry, 11 A at 277 Vac, Straight Lever Actuator, 0,80 N [2.9 oz] Maximum Operating Force, Silver Contacts, Quick Connect Termination
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v7-1z10e9-263-highres-ciid-161510