/content/sps/au/en/search-results.html
    Important Information: Now Live Introducing the new myAutomation experience! For site support, contact myAutomation@honeywell.com. Thank you for choosing Honeywell! Click here to get started.

    Basic Switches

    V7 Series

    Up to 25 A ac (UL, CSA), 20 A ac (CE, ENEC). dc ratings. Variety of actuators, forces, termination, & contacts. 22,2 mm x 10,3 mm diagonal mount.

    Overview

    Honeywell’s MICRO SWITCH V7 miniature switches are designed for long term-reliability in a rugged switch packaged with a thermoplastic housing. These switches may be installed in a wide range of applications from simple or precision on/off limits, presence/absence sensing, or embedded in pressure or temperature assemblies.

    The V7 switch is available as a pin plunger style or with optional integral or auxiliary levers to actuate the switch and offer versatility in the application. The switch requires as little as 0,15 N [approx. ½ oz] to operate for extremely sensitive applications or an operating force of almost 4 N [14 oz] where higher forces are required.

    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    MICRO SWITCH V7 Series Premium Miniature Basic Switch -
    application/pdf 445.87 KB
    9/23/2022
    445.87 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Transportation Range Guide
    application/pdf 16.68 MB
    9/26/2022
    16.68 MB
    Basic, Toggle, and Rocker Switches Range Guide -
    application/pdf 6.48 MB
    10/25/2022
    6.48 MB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    MICRO SWITCH V Basic Switch Comparison
    application/pdf 751.67 KB
    11/14/2023
    751.67 KB
    Industrial Applications: Going Beyond Limits
    application/pdf 16.69 MB
    11/17/2022
    16.69 MB
    Controlling the Future with Technology
    application/pdf 11.8 MB
    3/7/2023
    11.8 MB
    Partners Providing Technical Safety and Productivity Solutions -
    application/pdf 1.04 MB
    4/11/2024
    1.04 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Technical Bulletin #14 - Applying Precision Switches
    application/pdf 617.67 KB
    5/31/2022
    617.67 KB
    Industrial Product Line Card --
    application/pdf 2.24 MB
    10/25/2022
    2.24 MB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Exploded view diagram of Honeywell sensors and switches in oil rig applications
    application/pdf 6.36 MB
    12/12/2024
    6.36 MB
    Agricultural Vehicles
    application/pdf 1.11 MB
    4/11/2024
    1.11 MB
    Sensors and Switches: Solutions for Medical Applications
    application/pdf 1.34 MB
    5/18/2023
    1.34 MB
    Sensors and Switches in Valves and Flowmeters
    application/pdf 1.78 MB
    9/23/2022
    1.78 MB
    Defence Ground Vehicles -
    application/pdf 872.87 KB
    6/14/2023
    872.87 KB
    Industrial Warehouse Solutions
    application/pdf 2.85 MB
    9/23/2022
    2.85 MB
    Construction Vehicles -
    application/pdf 984.29 KB
    12/20/2022
    984.29 KB
    Switches and Sensors Solutions for Industrial Applications -
    application/pdf 2.48 MB
    5/24/2023
    2.48 MB
    eBook
    Name
    Description
    File Size
    Date
    Size
    Redefining Road Rail & Rugged Applications
    application/pdf 28.35 MB
    12/20/2022
    28.35 MB
    Name
    Description
    File Size
    Date
    Size
    MICRO SWITCH V Basic Switch Comparison
    application/pdf 751.67 KB
    11/14/2023
    751.67 KB
    Industrial Applications: Going Beyond Limits
    application/pdf 16.69 MB
    11/17/2022
    16.69 MB
    Exploded view diagram of Honeywell sensors and switches in oil rig applications
    application/pdf 6.36 MB
    12/12/2024
    6.36 MB
    Controlling the Future with Technology
    application/pdf 11.8 MB
    3/7/2023
    11.8 MB
    Redefining Road Rail & Rugged Applications
    application/pdf 28.35 MB
    12/20/2022
    28.35 MB
    Technical Bulletin #14 - Applying Precision Switches
    application/pdf 617.67 KB
    5/31/2022
    617.67 KB
    Agricultural Vehicles
    application/pdf 1.11 MB
    4/11/2024
    1.11 MB
    Sensors and Switches: Solutions for Medical Applications
    application/pdf 1.34 MB
    5/18/2023
    1.34 MB
    Transportation Range Guide
    application/pdf 16.68 MB
    9/26/2022
    16.68 MB
    Sensors and Switches in Valves and Flowmeters
    application/pdf 1.78 MB
    9/23/2022
    1.78 MB
    MICRO SWITCH V7 Series Premium Miniature Basic Switch -
    application/pdf 445.87 KB
    9/23/2022
    445.87 KB
    Industrial Product Line Card --
    application/pdf 2.24 MB
    10/25/2022
    2.24 MB
    Partners Providing Technical Safety and Productivity Solutions -
    application/pdf 1.04 MB
    4/11/2024
    1.04 MB
    Defence Ground Vehicles -
    application/pdf 872.87 KB
    6/14/2023
    872.87 KB
    Basic, Toggle, and Rocker Switches Range Guide -
    application/pdf 6.48 MB
    10/25/2022
    6.48 MB
    Industrial Warehouse Solutions
    application/pdf 2.85 MB
    9/23/2022
    2.85 MB
    Construction Vehicles -
    application/pdf 984.29 KB
    12/20/2022
    984.29 KB
    Switches and Sensors Solutions for Industrial Applications -
    application/pdf 2.48 MB
    5/24/2023
    2.48 MB
    Name
    Description
    File Size
    Date
    Size
    MICRO SWITCH V7 Series Premium Miniature Basic Switch -
    445.87 KB
    9/23/2022
    Transportation Range Guide
    16.68 MB
    9/26/2022
    Basic, Toggle, and Rocker Switches Range Guide -
    6.48 MB
    10/25/2022
    MICRO SWITCH V Basic Switch Comparison
    751.67 KB
    11/14/2023
    Industrial Applications: Going Beyond Limits
    16.69 MB
    11/17/2022
    Controlling the Future with Technology
    11.8 MB
    3/7/2023
    Partners Providing Technical Safety and Productivity Solutions -
    1.04 MB
    4/11/2024
    Technical Bulletin #14 - Applying Precision Switches
    617.67 KB
    5/31/2022
    Industrial Product Line Card --
    2.24 MB
    10/25/2022
    Exploded view diagram of Honeywell sensors and switches in oil rig applications
    6.36 MB
    12/12/2024
    Agricultural Vehicles
    1.11 MB
    4/11/2024
    Sensors and Switches: Solutions for Medical Applications
    1.34 MB
    5/18/2023
    Sensors and Switches in Valves and Flowmeters
    1.78 MB
    9/23/2022
    Defence Ground Vehicles -
    872.87 KB
    6/14/2023
    Industrial Warehouse Solutions
    2.85 MB
    9/23/2022
    Construction Vehicles -
    984.29 KB
    12/20/2022
    Switches and Sensors Solutions for Industrial Applications -
    2.48 MB
    5/24/2023
    Redefining Road Rail & Rugged Applications
    28.35 MB
    12/20/2022
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    JV-30
    V BASIC SWITCH PART-ROLLER
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v7-1z10e9-263-highres-ciid-161510
    JV-30
    V BASIC SWITCH PART-ROLLER
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v7-1z10e9-263-highres-ciid-161510
    JV-5
    V BASIC SWITCH PART-LEAF
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v7-1z10e9-263-highres-ciid-161510
    JV-5
    V BASIC SWITCH PART-LEAF
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v7-1z10e9-263-highres-ciid-161510
    V3-1001
    V BASIC SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v7-1z10e9-263-highres-ciid-161510
    V3-1001
    V BASIC SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v7-1z10e9-263-highres-ciid-161510
    V3-245
    V BASIC SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v7-1z10e9-263-highres-ciid-161510
    V3-245
    V BASIC SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v7-1z10e9-263-highres-ciid-161510
    V3L-3003-D8
    V BASIC SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v7-1z10e9-263-highres-ciid-161510
    V3L-3003-D8
    V BASIC SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v7-1z10e9-263-highres-ciid-161510
    V3L-3052
    V BASIC SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v7-1z10e9-263-highres-ciid-161510
    V3L-3052
    V BASIC SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v7-1z10e9-263-highres-ciid-161510
    V7-1A17D8-057
    MICRO SWITCH V7 Series Miniature Basic Switch, Single Pole Double Throw Circuitry, 5 A at 250 Vac, Straight Steel Actuator, 0,37 N [1.3 oz] Maximum Operating Force, Silver Contacts, Quick Connect Termination, CSA|UL|ENEC
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v7-1z10e9-263-highres-ciid-161510
    V7-1A17D8-057
    MICRO SWITCH V7 Series Miniature Basic Switch, Single Pole Double Throw Circuitry, 5 A at 250 Vac, Straight Steel Actuator, 0,37 N [1.3 oz] Maximum Operating Force, Silver Contacts, Quick Connect Termination, CSA|UL|ENEC
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v7-1z10e9-263-highres-ciid-161510
    V7-1B19D8-022
    MICRO SWITCH V7 Series Miniature Basic Switch, Single Pole Double Throw Circuitry, 11 A at 277 Vac, Straight Lever Actuator, 0,80 N [2.9 oz] Maximum Operating Force, Silver Contacts, Quick Connect Termination
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v7-1z10e9-263-highres-ciid-161510
    V7-1B19D8-022
    MICRO SWITCH V7 Series Miniature Basic Switch, Single Pole Double Throw Circuitry, 11 A at 277 Vac, Straight Lever Actuator, 0,80 N [2.9 oz] Maximum Operating Force, Silver Contacts, Quick Connect Termination
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v7-1z10e9-263-highres-ciid-161510
    V7-1B19E9
    V BASIC SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v7-1z10e9-263-highres-ciid-161510
    V7-1B19E9
    V BASIC SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v7-1z10e9-263-highres-ciid-161510
    V7-1C13D8-201
    V BASIC SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v7-1z10e9-263-highres-ciid-161510
    V7-1C13D8-201
    V BASIC SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v7-1z10e9-263-highres-ciid-161510