/content/sps/au/en/search-results.html
    Important Information: Now Live Introducing the new myAutomation experience! For site support, contact myAutomation@honeywell.com. Thank you for choosing Honeywell! Click here to get started.

    Basic Switches

    V15 Series

    Up to 22 A ac (UL, cUL), 26 A ac (ENEC, CQC). dc ratings. Variety of actuators, forces, terminations, & contacts. 22,2 mm x 10,3 mm diag. mount.

    Overview

    Honeywell’s MICRO SWITCH V-Basic Standard Switch, V15 Series is an electromechanical switch designed to provide outstanding value in a reliable global package. This switch is often ideal for “low-cost-of-failure” applications, where the cost is minimal to replace or service any failure related to the switch.

    With a wide variety of operating forces, and amperage ratings, the V15 is designed for numerous types of applications. Available in both pin plunger and levered styles, the V15 Series also offers a multitude of termination styles to fit almost any application.

    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    MICRO SWITCH V15 Series Standard Basic Switches
    application/pdf 2.13 MB
    7/28/2022
    2.13 MB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Basic, Toggle, and Rocker Switches Range Guide -
    application/pdf 6.48 MB
    10/25/2022
    6.48 MB
    Installation Instructions
    Name
    Description
    File Size
    Date
    Size
    50079204: V15 Series Miniature Switches Installation Instructions
    application/pdf 108.04 KB
    9/28/2021
    108.04 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    MICRO SWITCH V Basic Switch Comparison
    application/pdf 751.67 KB
    11/14/2023
    751.67 KB
    Industrial Applications: Going Beyond Limits
    application/pdf 16.69 MB
    11/17/2022
    16.69 MB
    Controlling the Future with Technology
    application/pdf 11.8 MB
    3/7/2023
    11.8 MB
    Partners Providing Technical Safety and Productivity Solutions -
    application/pdf 1.04 MB
    4/11/2024
    1.04 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Technical Bulletin #14 - Applying Precision Switches
    application/pdf 617.67 KB
    5/31/2022
    617.67 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Sensors and Switches in Valves and Flowmeters
    application/pdf 1.78 MB
    9/23/2022
    1.78 MB
    Construction Vehicles -
    application/pdf 984.29 KB
    12/20/2022
    984.29 KB
    Switches and Sensors Solutions for Industrial Applications -
    application/pdf 2.48 MB
    5/24/2023
    2.48 MB
    Agricultural Vehicles
    application/pdf 1.11 MB
    4/11/2024
    1.11 MB
    Defence Ground Vehicles -
    application/pdf 872.87 KB
    6/14/2023
    872.87 KB
    eBook
    Name
    Description
    File Size
    Date
    Size
    Redefining Road Rail & Rugged Applications
    application/pdf 28.35 MB
    12/20/2022
    28.35 MB
    Name
    Description
    File Size
    Date
    Size
    MICRO SWITCH V Basic Switch Comparison
    application/pdf 751.67 KB
    11/14/2023
    751.67 KB
    Industrial Applications: Going Beyond Limits
    application/pdf 16.69 MB
    11/17/2022
    16.69 MB
    Controlling the Future with Technology
    application/pdf 11.8 MB
    3/7/2023
    11.8 MB
    Redefining Road Rail & Rugged Applications
    application/pdf 28.35 MB
    12/20/2022
    28.35 MB
    Technical Bulletin #14 - Applying Precision Switches
    application/pdf 617.67 KB
    5/31/2022
    617.67 KB
    Sensors and Switches in Valves and Flowmeters
    application/pdf 1.78 MB
    9/23/2022
    1.78 MB
    Construction Vehicles -
    application/pdf 984.29 KB
    12/20/2022
    984.29 KB
    Partners Providing Technical Safety and Productivity Solutions -
    application/pdf 1.04 MB
    4/11/2024
    1.04 MB
    50079204: V15 Series Miniature Switches Installation Instructions
    application/pdf 108.04 KB
    9/28/2021
    108.04 KB
    MICRO SWITCH V15 Series Standard Basic Switches
    application/pdf 2.13 MB
    7/28/2022
    2.13 MB
    Switches and Sensors Solutions for Industrial Applications -
    application/pdf 2.48 MB
    5/24/2023
    2.48 MB
    Basic, Toggle, and Rocker Switches Range Guide -
    application/pdf 6.48 MB
    10/25/2022
    6.48 MB
    Agricultural Vehicles
    application/pdf 1.11 MB
    4/11/2024
    1.11 MB
    Defence Ground Vehicles -
    application/pdf 872.87 KB
    6/14/2023
    872.87 KB
    Name
    Description
    File Size
    Date
    Size
    MICRO SWITCH V15 Series Standard Basic Switches
    2.13 MB
    7/28/2022
    Basic, Toggle, and Rocker Switches Range Guide -
    6.48 MB
    10/25/2022
    50079204: V15 Series Miniature Switches Installation Instructions
    108.04 KB
    9/28/2021
    MICRO SWITCH V Basic Switch Comparison
    751.67 KB
    11/14/2023
    Industrial Applications: Going Beyond Limits
    16.69 MB
    11/17/2022
    Controlling the Future with Technology
    11.8 MB
    3/7/2023
    Partners Providing Technical Safety and Productivity Solutions -
    1.04 MB
    4/11/2024
    Technical Bulletin #14 - Applying Precision Switches
    617.67 KB
    5/31/2022
    Sensors and Switches in Valves and Flowmeters
    1.78 MB
    9/23/2022
    Construction Vehicles -
    984.29 KB
    12/20/2022
    Switches and Sensors Solutions for Industrial Applications -
    2.48 MB
    5/24/2023
    Agricultural Vehicles
    1.11 MB
    4/11/2024
    Defence Ground Vehicles -
    872.87 KB
    6/14/2023
    Redefining Road Rail & Rugged Applications
    28.35 MB
    12/20/2022
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    V15H10-E1Z200B01-K
    V BASIC SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v15s05-cz200a05-01-highres-ciid-161119
    V15H10-E1Z200B01-K
    V BASIC SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v15s05-cz200a05-01-highres-ciid-161119
    V15H16-CZ200A06
    V BASIC SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v15s05-cz200a05-01-highres-ciid-161119
    V15H16-CZ200A06
    V BASIC SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v15s05-cz200a05-01-highres-ciid-161119
    V15H16-E1Z200-K
    V BASIC SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v15s05-cz200a05-01-highres-ciid-161119
    V15H16-E1Z200-K
    V BASIC SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v15s05-cz200a05-01-highres-ciid-161119
    V15H16-EP100A04
    BASIC SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v15s05-cz200a05-01-highres-ciid-161119
    V15H16-EP100A04
    BASIC SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v15s05-cz200a05-01-highres-ciid-161119
    V15S05-CP100-01
    SWITCH BASIC (V15), 5A, S.P.N.O. GOLD PL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v15s05-cz200a05-01-highres-ciid-161119
    V15S05-CP100-01
    SWITCH BASIC (V15), 5A, S.P.N.O. GOLD PL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v15s05-cz200a05-01-highres-ciid-161119
    V15S05-EZ025A02-A
    V15 basic switch
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v15s05-cz200a05-01-highres-ciid-161119
    V15S05-EZ025A02-A
    V15 basic switch
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v15s05-cz200a05-01-highres-ciid-161119
    V15S05-EZ100-01
    MICRO SWITCH V15 Series Standard Basic Switch, 5 A, pin plunger, 4,80 mm x 0,50 mm quick connect terminals, SPDT, 100 gf [0,98 N]
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v15s05-cz200a05-01-highres-ciid-161119
    V15S05-EZ100-01
    MICRO SWITCH V15 Series Standard Basic Switch, 5 A, pin plunger, 4,80 mm x 0,50 mm quick connect terminals, SPDT, 100 gf [0,98 N]
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v15s05-cz200a05-01-highres-ciid-161119
    V15S05-EZ200-01
    MICRO SWITCH V15 Series Standard Basic Switch, 5 A, pin plunger, 4,80 mm x 0,50 mm quick connect terminals, SPDT, 200 gf [1,96 N]
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v15s05-cz200a05-01-highres-ciid-161119
    V15S05-EZ200-01
    MICRO SWITCH V15 Series Standard Basic Switch, 5 A, pin plunger, 4,80 mm x 0,50 mm quick connect terminals, SPDT, 200 gf [1,96 N]
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v15s05-cz200a05-01-highres-ciid-161119
    V15T10-CP200A05-01
    V BASIC SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v15s05-cz200a05-01-highres-ciid-161119
    V15T10-CP200A05-01
    V BASIC SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v15s05-cz200a05-01-highres-ciid-161119
    V15T10-EZ050A03-01
    V BASIC SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v15s05-cz200a05-01-highres-ciid-161119
    V15T10-EZ050A03-01
    V BASIC SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v15s05-cz200a05-01-highres-ciid-161119