/content/sps/au/en/search-results.html

    thermostats

    2455R Series Thermostat

    High current. Automatic. Phenolic. Open or close on rise. 15 A/10 A. Rivet sleeve. High profile. UL, CSA, VDE.

    Overview

    The 2455R Series consists of a temperature-sensitive bimetal disc, electrically isolated from the switch, which actuates the normally closed contacts. The contacts open when the surface or ambient temperatures increase to the operating snap point of the calibrated disc. Response to temperature changes is extremely rapid due to the inherently low mass of the disc and the small size of the product. These products are factory calibrated to the customer’s specification.

    Specifications

    Others

    • Industry
      • Healthcare

    Others

    • Industry
      • Healthcare
    • Industry : Healthcare
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Commercial Thermostats
    application/pdf 766.07 KB
    8/21/2025
    766.07 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Thermostats Line Guide
    application/pdf 450.42 KB
    8/13/2025
    450.42 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Switches and Sensors Solutions for Industrial Applications Brochure
    application/pdf 2.49 MB
    2/13/2026
    2.49 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Industrial Product Line Card --
    application/pdf 2.24 MB
    8/14/2025
    2.24 MB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Platform Vehicles
    application/pdf 628.05 KB
    8/14/2025
    628.05 KB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Sensors and Switches - Solutions for Medical Applications App Note
    application/pdf 6.45 MB
    8/12/2026
    6.45 MB
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    eBook
    Name
    Description
    File Size
    Date
    Size
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Name
    Description
    File Size
    Date
    Size
    Platform Vehicles
    application/pdf 628.05 KB
    8/14/2025
    628.05 KB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Industrial Product Line Card --
    application/pdf 2.24 MB
    8/14/2025
    2.24 MB
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Thermostats Line Guide
    application/pdf 450.42 KB
    8/13/2025
    450.42 KB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Commercial Thermostats
    application/pdf 766.07 KB
    8/21/2025
    766.07 KB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Sensors and Switches - Solutions for Medical Applications App Note
    application/pdf 6.45 MB
    8/12/2026
    6.45 MB
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    Switches and Sensors Solutions for Industrial Applications Brochure
    application/pdf 2.49 MB
    2/13/2026
    2.49 MB
    Name
    Description
    File Size
    Date
    Size
    Commercial Thermostats
    766.07 KB
    8/21/2025
    Thermostats Line Guide
    450.42 KB
    8/13/2025
    Sensing Solutions For Industrial Applications Brochure
    16.68 MB
    1/22/2026
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    11.68 MB
    2/16/2026
    Switches and Sensors Solutions for Industrial Applications Brochure
    2.49 MB
    2/13/2026
    Industrial Product Line Card --
    2.24 MB
    8/14/2025
    Platform Vehicles
    628.05 KB
    8/14/2025
    Agricultural Vehicles Application Note
    1.11 MB
    8/20/2025
    Construction Vehicles
    984.29 KB
    8/21/2025
    Sensors and Switches - Solutions for Medical Applications App Note
    6.45 MB
    8/12/2026
    Forestry Vehicles
    1.05 MB
    8/14/2025
    Duty to excel with mission-critical solutions
    15.17 MB
    8/21/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    2455R 00010444
    THERMAL-COMMERCIAL THERMAL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2450hr-2450hrg-2450r-2455r-2455rg-3450hr-3450r-3455r-3455rg
    2455R 00010444
    THERMAL-COMMERCIAL THERMAL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2450hr-2450hrg-2450r-2455r-2455rg-3450hr-3450r-3455r-3455rg
    2455R 00820664
    THERMAL-COMMERCIAL THERMAL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2450hr-2450hrg-2450r-2455r-2455rg-3450hr-3450r-3455r-3455rg
    2455R 00820664
    THERMAL-COMMERCIAL THERMAL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2450hr-2450hrg-2450r-2455r-2455rg-3450hr-3450r-3455r-3455rg
    2455R 01000076
    THERMAL-COMMERCIAL THERMAL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2450hr-2450hrg-2450r-2455r-2455rg-3450hr-3450r-3455r-3455rg
    2455R 01000076
    THERMAL-COMMERCIAL THERMAL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2450hr-2450hrg-2450r-2455r-2455rg-3450hr-3450r-3455r-3455rg
    2455R 70980284
    12(L205:219189:163)
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2450hr-2450hrg-2450r-2455r-2455rg-3450hr-3450r-3455r-3455rg
    2455R 70980284
    12(L205:219189:163)
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2450hr-2450hrg-2450r-2455r-2455rg-3450hr-3450r-3455r-3455rg
    2455R 70980289
    12(L189:199178:156)F
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2450hr-2450hrg-2450r-2455r-2455rg-3450hr-3450r-3455r-3455rg
    2455R 70980289
    12(L189:199178:156)F
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2450hr-2450hrg-2450r-2455r-2455rg-3450hr-3450r-3455r-3455rg
    2455R 71000482
    12(L223:237203:185)F
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2450hr-2450hrg-2450r-2455r-2455rg-3450hr-3450r-3455r-3455rg
    2455R 71000482
    12(L223:237203:185)F
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2450hr-2450hrg-2450r-2455r-2455rg-3450hr-3450r-3455r-3455rg
    2455R 71001010
    12(L205:219189:163)
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2450hr-2450hrg-2450r-2455r-2455rg-3450hr-3450r-3455r-3455rg
    2455R 71001010
    12(L205:219189:163)
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2450hr-2450hrg-2450r-2455r-2455rg-3450hr-3450r-3455r-3455rg
    2455R--00820191
    COMMERCIAL THERMOSTAT
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2450hr-2450hrg-2450r-2455r-2455rg-3450hr-3450r-3455r-3455rg
    2455R--00820191
    COMMERCIAL THERMOSTAT
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2450hr-2450hrg-2450r-2455r-2455rg-3450hr-3450r-3455r-3455rg
    2455R--00820195
    COMMERCIAL THERMOSTAT
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2450hr-2450hrg-2450r-2455r-2455rg-3450hr-3450r-3455r-3455rg
    2455R--00820195
    COMMERCIAL THERMOSTAT
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2450hr-2450hrg-2450r-2455r-2455rg-3450hr-3450r-3455r-3455rg
    2455R--00820196
    COMMERCIAL THERMOSTAT
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2450hr-2450hrg-2450r-2455r-2455rg-3450hr-3450r-3455r-3455rg
    2455R--00820196
    COMMERCIAL THERMOSTAT
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2450hr-2450hrg-2450r-2455r-2455rg-3450hr-3450r-3455r-3455rg