/content/sps/au/en/search-results.html

    Thermostats

    2455R Series

    High current. Automatic. Phenolic. Open or close on rise. 15 A/10 A. Rivet sleeve. High profile. UL, CSA, VDE.

    Overview

    The 2455R Series consists of a temperature-sensitive bimetal disc, electrically isolated from the switch, which actuates the normally closed contacts. The contacts open when the surface or ambient temperatures increase to the operating snap point of the calibrated disc. Response to temperature changes is extremely rapid due to the inherently low mass of the disc and the small size of the product. These products are factory calibrated to the customer’s specification.

    Specifications

    Others

    • Industry
      • Healthcare

    Others

    • Industry
      • Healthcare
    • Industry : Healthcare
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Commercial Thermostats Datasheet
    application/pdf 592.07 KB
    10/22/2021
    592.07 KB
    Commercial Thermostats Datasheet
    application/pdf 766.07 KB
    7/19/2021
    766.07 KB
    Commercial Thermostats Datasheet
    application/pdf 592.07 KB
    10/7/2021
    592.07 KB
    Commercial Thermostats Datasheet
    application/pdf 766.07 KB
    5/24/2021
    766.07 KB
    Commercial Thermostats Datasheet
    application/pdf 766.07 KB
    9/20/2021
    766.07 KB
    Commercial Thermostats Datasheet
    application/pdf 766.07 KB
    5/6/2021
    766.07 KB
    Commercial Thermostats Datasheet
    application/pdf 592.07 KB
    9/14/2021
    592.07 KB
    Commercial Thermostats Datasheet
    application/pdf 766.07 KB
    5/24/2021
    766.07 KB
    Commercial Thermostats
    application/pdf 766.07 KB
    8/21/2025
    766.07 KB
    Commercial Thermostats Datasheet
    application/pdf 766.07 KB
    7/21/2021
    766.07 KB
    Commercial Thermostats Datasheet
    application/pdf 766.07 KB
    7/22/2021
    766.07 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Thermostats Line Guide
    application/pdf 455.96 KB
    10/22/2021
    455.96 KB
    Thermostats Line Guide
    application/pdf 450.42 KB
    8/13/2025
    450.42 KB
    Industrial Product Line Card
    application/pdf 2.24 MB
    8/12/2025
    2.24 MB
    Thermostats Line Guide
    application/pdf 450.42 KB
    5/24/2021
    450.42 KB
    Industrial Product Line Card
    application/pdf 2.24 MB
    8/12/2025
    2.24 MB
    Industrial Product Line Card
    application/pdf 2.24 MB
    8/12/2025
    2.24 MB
    Industrial Product Line Card
    application/pdf 2.24 MB
    8/12/2025
    2.24 MB
    Thermostats Line Guide
    application/pdf 455.96 KB
    10/7/2021
    455.96 KB
    Industrial Product Line Card
    application/pdf 2.24 MB
    8/12/2025
    2.24 MB
    Industrial Product Line Card
    application/pdf 2.24 MB
    8/12/2025
    2.24 MB
    Industrial Product Line Card
    application/pdf 2.24 MB
    8/12/2025
    2.24 MB
    Industrial Product Line Card
    application/pdf 2.24 MB
    8/12/2025
    2.24 MB
    Industrial Product Line Card
    application/pdf 2.24 MB
    8/12/2025
    2.24 MB
    Industrial Product Line Card
    application/pdf 2.24 MB
    8/12/2025
    2.24 MB
    Industrial Product Line Card
    application/pdf 2.24 MB
    8/12/2025
    2.24 MB
    Thermostats Line Guide
    application/pdf 452.9 KB
    5/11/2021
    452.9 KB
    Thermostats Line Guide
    application/pdf 450.42 KB
    7/19/2021
    450.42 KB
    Thermostats Line Guide
    application/pdf 450.42 KB
    9/20/2021
    450.42 KB
    Thermostats Line Guide
    application/pdf 452.9 KB
    12/3/2020
    452.9 KB
    Thermostats Line Guide
    application/pdf 455.96 KB
    9/14/2021
    455.96 KB
    Thermostats Line Guide
    application/pdf 450.42 KB
    7/22/2021
    450.42 KB
    Thermostats Line Guide
    application/pdf 450.42 KB
    7/21/2021
    450.42 KB
    Thermostats Line Guide
    application/pdf 450.42 KB
    5/24/2021
    450.42 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC
    application/pdf 11.68 MB
    10/1/2025
    11.68 MB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC
    application/pdf 11.68 MB
    10/1/2025
    11.68 MB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC
    application/pdf 11.68 MB
    10/1/2025
    11.68 MB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC
    application/pdf 11.68 MB
    10/1/2025
    11.68 MB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC
    application/pdf 11.68 MB
    10/1/2025
    11.68 MB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC
    application/pdf 11.68 MB
    10/1/2025
    11.68 MB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC
    application/pdf 11.68 MB
    10/1/2025
    11.68 MB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC
    application/pdf 11.68 MB
    10/1/2025
    11.68 MB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC
    application/pdf 11.68 MB
    10/1/2025
    11.68 MB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC
    application/pdf 11.68 MB
    10/1/2025
    11.68 MB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC
    application/pdf 11.68 MB
    10/1/2025
    11.68 MB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC
    application/pdf 11.68 MB
    10/1/2025
    11.68 MB
    Industrial Applications: Going Beyond Limits
    application/pdf 16.68 MB
    2/11/2025
    16.68 MB
    Industrial Applications: Going Beyond Limits
    application/pdf 16.68 MB
    2/11/2025
    16.68 MB
    Industrial Applications: Going Beyond Limits
    application/pdf 16.68 MB
    2/11/2025
    16.68 MB
    Industrial Applications: Going Beyond Limits
    application/pdf 16.68 MB
    2/11/2025
    16.68 MB
    Industrial Applications: Going Beyond Limits
    application/pdf 16.68 MB
    2/11/2025
    16.68 MB
    Industrial Applications: Going Beyond Limits
    application/pdf 16.68 MB
    2/11/2025
    16.68 MB
    Industrial Applications: Going Beyond Limits
    application/pdf 16.68 MB
    2/11/2025
    16.68 MB
    Industrial Applications: Going Beyond Limits
    application/pdf 16.68 MB
    2/11/2025
    16.68 MB
    Industrial Applications: Going Beyond Limits
    application/pdf 16.68 MB
    2/11/2025
    16.68 MB
    Industrial Applications: Going Beyond Limits
    application/pdf 16.68 MB
    2/11/2025
    16.68 MB
    Sensing Solutions For Industrial Applications
    application/pdf 16.68 MB
    8/14/2025
    16.68 MB
    Industrial Applications: Going Beyond Limits
    application/pdf 16.68 MB
    2/11/2025
    16.68 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Industrial Product Line Card --
    application/pdf 2.24 MB
    8/14/2025
    2.24 MB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Switches and Sensors Solutions for Industrial Applications
    application/pdf 2.48 MB
    11/25/2021
    2.48 MB
    Switches and Sensors Solutions for Industrial Applications
    application/pdf 2.48 MB
    8/20/2025
    2.48 MB
    Forestry Vehicles
    application/pdf 1.05 MB
    12/21/2022
    1.05 MB
    Platform Vehicles
    application/pdf 628.05 KB
    12/20/2022
    628.05 KB
    Platform Vehicles
    application/pdf 628.05 KB
    12/21/2022
    628.05 KB
    Agricultural Vehicles
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Switches and Sensors Solutions for Industrial Applications
    application/pdf 2.48 MB
    11/25/2021
    2.48 MB
    Switches and Sensors Solutions for Industrial Applications
    application/pdf 2.48 MB
    11/25/2021
    2.48 MB
    Agricultural Vehicles
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Sensors and Switches: Solutions for Medical Applications
    application/pdf 1.31 MB
    5/18/2023
    1.31 MB
    Sensors and Switches: Solutions for Medical Applications
    application/pdf 1.34 MB
    8/11/2025
    1.34 MB
    Agricultural Vehicles
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Platform Vehicles
    application/pdf 628.05 KB
    12/20/2022
    628.05 KB
    Platform Vehicles
    application/pdf 628.05 KB
    12/21/2022
    628.05 KB
    Platform Vehicles
    application/pdf 628.05 KB
    8/14/2025
    628.05 KB
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    Forestry Vehicles
    application/pdf 1.05 MB
    12/20/2022
    1.05 MB
    Platform Vehicles
    application/pdf 628.05 KB
    12/21/2022
    628.05 KB
    Forestry Vehicles
    application/pdf 1.05 MB
    8/11/2025
    1.05 MB
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    プラットフォーム車両
    application/pdf 628.05 KB
    12/21/2022
    628.05 KB
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    Platform Vehicles
    application/pdf 628.05 KB
    12/20/2022
    628.05 KB
    Platform Vehicles
    application/pdf 628.05 KB
    8/14/2025
    628.05 KB
    Forestry Vehicles
    application/pdf 1.05 MB
    12/20/2022
    1.05 MB
    Agricultural Vehicles
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Agricultural Vehicles
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Construction Vehicles
    application/pdf 984.29 KB
    10/25/2022
    984.29 KB
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    Switches and Sensors Solutions for Industrial Applications
    application/pdf 2.48 MB
    8/20/2025
    2.48 MB
    Sensors and Switches: Solutions for Medical Applications
    application/pdf 1.34 MB
    8/14/2025
    1.34 MB
    Sensors and Switches: Solutions for Medical Applications
    application/pdf 1.34 MB
    8/14/2025
    1.34 MB
    Switches and Sensors Solutions for Industrial Applications
    application/pdf 2.48 MB
    8/20/2025
    2.48 MB
    Sensors and Switches: Solutions for Medical Applications
    application/pdf 1.34 MB
    8/14/2025
    1.34 MB
    Sensors and Switches: Solutions for Medical Applications
    application/pdf 1.34 MB
    8/14/2025
    1.34 MB
    Sensors and Switches: Solutions for Medical Applications
    application/pdf 1.34 MB
    5/18/2023
    1.34 MB
    Switches and Sensors Solutions for Industrial Applications
    application/pdf 2.48 MB
    8/20/2025
    2.48 MB
    Agricultural Vehicles
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Sensors and Switches: Solutions for Medical Applications
    application/pdf 1.34 MB
    8/14/2025
    1.34 MB
    Sensors and Switches: Solutions for Medical Applications
    application/pdf 1.34 MB
    8/14/2025
    1.34 MB
    Sensors and Switches: Solutions for Medical Applications
    application/pdf 1.34 MB
    5/18/2023
    1.34 MB
    Sensors and Switches: Solutions for Medical Applications
    application/pdf 1.34 MB
    8/14/2025
    1.34 MB
    Sensors and Switches: Solutions for Medical Applications
    application/pdf 1.34 MB
    8/14/2025
    1.34 MB
    Switches and Sensors Solutions for Industrial Applications
    application/pdf 2.48 MB
    8/20/2025
    2.48 MB
    Switches and Sensors Solutions for Industrial Applications
    application/pdf 2.48 MB
    8/20/2025
    2.48 MB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Agricultural Vehicles
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Switches and Sensors Solutions for Industrial Applications
    application/pdf 2.48 MB
    8/20/2025
    2.48 MB
    Agricultural Vehicles
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Switches and Sensors Solutions for Industrial Applications
    application/pdf 2.48 MB
    8/20/2025
    2.48 MB
    Agricultural Vehicles
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Platform Vehicles
    application/pdf 628.05 KB
    8/14/2025
    628.05 KB
    Switches and Sensors Solutions for Industrial Applications -
    application/pdf 2.48 MB
    8/14/2025
    2.48 MB
    Construction Vehicles
    application/pdf 984.29 KB
    10/25/2022
    984.29 KB
    Agricultural Vehicles
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Agricultural Vehicles
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Forestry Vehicles
    application/pdf 1.05 MB
    12/21/2022
    1.05 MB
    Platform Vehicles
    application/pdf 628.05 KB
    12/20/2022
    628.05 KB
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    Construction Vehicles
    application/pdf 984.29 KB
    8/14/2025
    984.29 KB
    Platform Vehicles
    application/pdf 628.05 KB
    8/19/2025
    628.05 KB
    eBook
    Name
    Description
    File Size
    Date
    Size
    Military Defense Solutions eBook
    application/pdf 15.17 MB
    2/17/2025
    15.17 MB
    Military Defense Solutions eBook
    application/pdf 15.17 MB
    2/17/2025
    15.17 MB
    Military Defense Solutions eBook
    application/pdf 15.17 MB
    2/17/2025
    15.17 MB
    Military Defense Solutions eBook
    application/pdf 15.17 MB
    2/17/2025
    15.17 MB
    Military Defense Solutions eBook
    application/pdf 15.17 MB
    2/17/2025
    15.17 MB
    Military Defense Solutions eBook
    application/pdf 15.17 MB
    2/17/2025
    15.17 MB
    Military Defense Solutions eBook
    application/pdf 15.17 MB
    2/17/2025
    15.17 MB
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Military Defense Solutions eBook
    application/pdf 15.17 MB
    2/17/2025
    15.17 MB
    Military Defense Solutions eBook
    application/pdf 15.17 MB
    2/17/2025
    15.17 MB
    Military Defense Solutions eBook
    application/pdf 15.17 MB
    2/17/2025
    15.17 MB
    Military Defense Solutions eBook
    application/pdf 15.17 MB
    2/17/2025
    15.17 MB
    Name
    Description
    File Size
    Date
    Size
    Commercial Thermostats Datasheet
    application/pdf 592.07 KB
    10/22/2021
    592.07 KB
    Switches and Sensors Solutions for Industrial Applications
    application/pdf 2.48 MB
    11/25/2021
    2.48 MB
    Thermostats Line Guide
    application/pdf 455.96 KB
    10/22/2021
    455.96 KB
    Commercial Thermostats Datasheet
    application/pdf 766.07 KB
    7/19/2021
    766.07 KB
    Switches and Sensors Solutions for Industrial Applications
    application/pdf 2.48 MB
    8/20/2025
    2.48 MB
    Military Defense Solutions eBook
    application/pdf 15.17 MB
    2/17/2025
    15.17 MB
    Military Defense Solutions eBook
    application/pdf 15.17 MB
    2/17/2025
    15.17 MB
    Military Defense Solutions eBook
    application/pdf 15.17 MB
    2/17/2025
    15.17 MB
    Military Defense Solutions eBook
    application/pdf 15.17 MB
    2/17/2025
    15.17 MB
    Military Defense Solutions eBook
    application/pdf 15.17 MB
    2/17/2025
    15.17 MB
    Military Defense Solutions eBook
    application/pdf 15.17 MB
    2/17/2025
    15.17 MB
    Military Defense Solutions eBook
    application/pdf 15.17 MB
    2/17/2025
    15.17 MB
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Thermostats Line Guide
    application/pdf 450.42 KB
    8/13/2025
    450.42 KB
    Forestry Vehicles
    application/pdf 1.05 MB
    12/21/2022
    1.05 MB
    Platform Vehicles
    application/pdf 628.05 KB
    12/20/2022
    628.05 KB
    Platform Vehicles
    application/pdf 628.05 KB
    12/21/2022
    628.05 KB
    Agricultural Vehicles
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Switches and Sensors Solutions for Industrial Applications
    application/pdf 2.48 MB
    11/25/2021
    2.48 MB
    Switches and Sensors Solutions for Industrial Applications
    application/pdf 2.48 MB
    11/25/2021
    2.48 MB
    Commercial Thermostats Datasheet
    application/pdf 592.07 KB
    10/7/2021
    592.07 KB
    Agricultural Vehicles
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Sensors and Switches: Solutions for Medical Applications
    application/pdf 1.31 MB
    5/18/2023
    1.31 MB
    Industrial Product Line Card
    application/pdf 2.24 MB
    8/12/2025
    2.24 MB
    Sensors and Switches: Solutions for Medical Applications
    application/pdf 1.34 MB
    8/11/2025
    1.34 MB
    Agricultural Vehicles
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Platform Vehicles
    application/pdf 628.05 KB
    12/20/2022
    628.05 KB
    Platform Vehicles
    application/pdf 628.05 KB
    12/21/2022
    628.05 KB
    Platform Vehicles
    application/pdf 628.05 KB
    8/14/2025
    628.05 KB
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    Forestry Vehicles
    application/pdf 1.05 MB
    12/20/2022
    1.05 MB
    Platform Vehicles
    application/pdf 628.05 KB
    12/21/2022
    628.05 KB
    Forestry Vehicles
    application/pdf 1.05 MB
    8/11/2025
    1.05 MB
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    Commercial Thermostats Datasheet
    application/pdf 766.07 KB
    5/24/2021
    766.07 KB
    Thermostats Line Guide
    application/pdf 450.42 KB
    5/24/2021
    450.42 KB
    Industrial Product Line Card
    application/pdf 2.24 MB
    8/12/2025
    2.24 MB
    Industrial Product Line Card
    application/pdf 2.24 MB
    8/12/2025
    2.24 MB
    Industrial Product Line Card
    application/pdf 2.24 MB
    8/12/2025
    2.24 MB
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    プラットフォーム車両
    application/pdf 628.05 KB
    12/21/2022
    628.05 KB
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    Platform Vehicles
    application/pdf 628.05 KB
    12/20/2022
    628.05 KB
    Platform Vehicles
    application/pdf 628.05 KB
    8/14/2025
    628.05 KB
    Forestry Vehicles
    application/pdf 1.05 MB
    12/20/2022
    1.05 MB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC
    application/pdf 11.68 MB
    10/1/2025
    11.68 MB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC
    application/pdf 11.68 MB
    10/1/2025
    11.68 MB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC
    application/pdf 11.68 MB
    10/1/2025
    11.68 MB
    Thermostats Line Guide
    application/pdf 455.96 KB
    10/7/2021
    455.96 KB
    Agricultural Vehicles
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Agricultural Vehicles
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Construction Vehicles
    application/pdf 984.29 KB
    10/25/2022
    984.29 KB
    Industrial Product Line Card
    application/pdf 2.24 MB
    8/12/2025
    2.24 MB
    Industrial Product Line Card
    application/pdf 2.24 MB
    8/12/2025
    2.24 MB
    Industrial Product Line Card
    application/pdf 2.24 MB
    8/12/2025
    2.24 MB
    Industrial Product Line Card
    application/pdf 2.24 MB
    8/12/2025
    2.24 MB
    Industrial Product Line Card
    application/pdf 2.24 MB
    8/12/2025
    2.24 MB
    Industrial Product Line Card --
    application/pdf 2.24 MB
    8/14/2025
    2.24 MB
    Industrial Product Line Card
    application/pdf 2.24 MB
    8/12/2025
    2.24 MB
    Industrial Product Line Card
    application/pdf 2.24 MB
    8/12/2025
    2.24 MB
    Thermostats Line Guide
    application/pdf 452.9 KB
    5/11/2021
    452.9 KB
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    Commercial Thermostats Datasheet
    application/pdf 766.07 KB
    9/20/2021
    766.07 KB
    Switches and Sensors Solutions for Industrial Applications
    application/pdf 2.48 MB
    8/20/2025
    2.48 MB
    Sensors and Switches: Solutions for Medical Applications
    application/pdf 1.34 MB
    8/14/2025
    1.34 MB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC
    application/pdf 11.68 MB
    10/1/2025
    11.68 MB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC
    application/pdf 11.68 MB
    10/1/2025
    11.68 MB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC
    application/pdf 11.68 MB
    10/1/2025
    11.68 MB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC
    application/pdf 11.68 MB
    10/1/2025
    11.68 MB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC
    application/pdf 11.68 MB
    10/1/2025
    11.68 MB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC
    application/pdf 11.68 MB
    10/1/2025
    11.68 MB
    Sensors and Switches: Solutions for Medical Applications
    application/pdf 1.34 MB
    8/14/2025
    1.34 MB
    Switches and Sensors Solutions for Industrial Applications
    application/pdf 2.48 MB
    8/20/2025
    2.48 MB
    Sensors and Switches: Solutions for Medical Applications
    application/pdf 1.34 MB
    8/14/2025
    1.34 MB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC
    application/pdf 11.68 MB
    10/1/2025
    11.68 MB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC
    application/pdf 11.68 MB
    10/1/2025
    11.68 MB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC
    application/pdf 11.68 MB
    10/1/2025
    11.68 MB
    Sensors and Switches: Solutions for Medical Applications
    application/pdf 1.34 MB
    8/14/2025
    1.34 MB
    Sensors and Switches: Solutions for Medical Applications
    application/pdf 1.34 MB
    5/18/2023
    1.34 MB
    Switches and Sensors Solutions for Industrial Applications
    application/pdf 2.48 MB
    8/20/2025
    2.48 MB
    Thermostats Line Guide
    application/pdf 450.42 KB
    7/19/2021
    450.42 KB
    Thermostats Line Guide
    application/pdf 450.42 KB
    9/20/2021
    450.42 KB
    Agricultural Vehicles
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Sensors and Switches: Solutions for Medical Applications
    application/pdf 1.34 MB
    8/14/2025
    1.34 MB
    Commercial Thermostats Datasheet
    application/pdf 766.07 KB
    5/6/2021
    766.07 KB
    Commercial Thermostats Datasheet
    application/pdf 592.07 KB
    9/14/2021
    592.07 KB
    Sensors and Switches: Solutions for Medical Applications
    application/pdf 1.34 MB
    8/14/2025
    1.34 MB
    Sensors and Switches: Solutions for Medical Applications
    application/pdf 1.34 MB
    5/18/2023
    1.34 MB
    Commercial Thermostats Datasheet
    application/pdf 766.07 KB
    5/24/2021
    766.07 KB
    Sensors and Switches: Solutions for Medical Applications
    application/pdf 1.34 MB
    8/14/2025
    1.34 MB
    Thermostats Line Guide
    application/pdf 452.9 KB
    12/3/2020
    452.9 KB
    Sensors and Switches: Solutions for Medical Applications
    application/pdf 1.34 MB
    8/14/2025
    1.34 MB
    Switches and Sensors Solutions for Industrial Applications
    application/pdf 2.48 MB
    8/20/2025
    2.48 MB
    Commercial Thermostats
    application/pdf 766.07 KB
    8/21/2025
    766.07 KB
    Switches and Sensors Solutions for Industrial Applications
    application/pdf 2.48 MB
    8/20/2025
    2.48 MB
    Industrial Applications: Going Beyond Limits
    application/pdf 16.68 MB
    2/11/2025
    16.68 MB
    Industrial Applications: Going Beyond Limits
    application/pdf 16.68 MB
    2/11/2025
    16.68 MB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Agricultural Vehicles
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Industrial Applications: Going Beyond Limits
    application/pdf 16.68 MB
    2/11/2025
    16.68 MB
    Industrial Applications: Going Beyond Limits
    application/pdf 16.68 MB
    2/11/2025
    16.68 MB
    Switches and Sensors Solutions for Industrial Applications
    application/pdf 2.48 MB
    8/20/2025
    2.48 MB
    Agricultural Vehicles
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Switches and Sensors Solutions for Industrial Applications
    application/pdf 2.48 MB
    8/20/2025
    2.48 MB
    Commercial Thermostats Datasheet
    application/pdf 766.07 KB
    7/21/2021
    766.07 KB
    Thermostats Line Guide
    application/pdf 455.96 KB
    9/14/2021
    455.96 KB
    Agricultural Vehicles
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Industrial Applications: Going Beyond Limits
    application/pdf 16.68 MB
    2/11/2025
    16.68 MB
    Industrial Applications: Going Beyond Limits
    application/pdf 16.68 MB
    2/11/2025
    16.68 MB
    Industrial Applications: Going Beyond Limits
    application/pdf 16.68 MB
    2/11/2025
    16.68 MB
    Industrial Applications: Going Beyond Limits
    application/pdf 16.68 MB
    2/11/2025
    16.68 MB
    Industrial Applications: Going Beyond Limits
    application/pdf 16.68 MB
    2/11/2025
    16.68 MB
    Industrial Applications: Going Beyond Limits
    application/pdf 16.68 MB
    2/11/2025
    16.68 MB
    Sensing Solutions For Industrial Applications
    application/pdf 16.68 MB
    8/14/2025
    16.68 MB
    Industrial Applications: Going Beyond Limits
    application/pdf 16.68 MB
    2/11/2025
    16.68 MB
    Platform Vehicles
    application/pdf 628.05 KB
    8/14/2025
    628.05 KB
    Thermostats Line Guide
    application/pdf 450.42 KB
    7/22/2021
    450.42 KB
    Thermostats Line Guide
    application/pdf 450.42 KB
    7/21/2021
    450.42 KB
    Switches and Sensors Solutions for Industrial Applications -
    application/pdf 2.48 MB
    8/14/2025
    2.48 MB
    Construction Vehicles
    application/pdf 984.29 KB
    10/25/2022
    984.29 KB
    Agricultural Vehicles
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Agricultural Vehicles
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Forestry Vehicles
    application/pdf 1.05 MB
    12/21/2022
    1.05 MB
    Platform Vehicles
    application/pdf 628.05 KB
    12/20/2022
    628.05 KB
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    Construction Vehicles
    application/pdf 984.29 KB
    8/14/2025
    984.29 KB
    Platform Vehicles
    application/pdf 628.05 KB
    8/19/2025
    628.05 KB
    Military Defense Solutions eBook
    application/pdf 15.17 MB
    2/17/2025
    15.17 MB
    Military Defense Solutions eBook
    application/pdf 15.17 MB
    2/17/2025
    15.17 MB
    Military Defense Solutions eBook
    application/pdf 15.17 MB
    2/17/2025
    15.17 MB
    Military Defense Solutions eBook
    application/pdf 15.17 MB
    2/17/2025
    15.17 MB
    Thermostats Line Guide
    application/pdf 450.42 KB
    5/24/2021
    450.42 KB
    Commercial Thermostats Datasheet
    application/pdf 766.07 KB
    7/22/2021
    766.07 KB
    Name
    Description
    File Size
    Date
    Size
    Commercial Thermostats Datasheet
    592.07 KB
    10/22/2021
    Commercial Thermostats Datasheet
    766.07 KB
    7/19/2021
    Commercial Thermostats Datasheet
    592.07 KB
    10/7/2021
    Commercial Thermostats Datasheet
    766.07 KB
    5/24/2021
    Commercial Thermostats Datasheet
    766.07 KB
    9/20/2021
    Commercial Thermostats Datasheet
    766.07 KB
    5/6/2021
    Commercial Thermostats Datasheet
    592.07 KB
    9/14/2021
    Commercial Thermostats Datasheet
    766.07 KB
    5/24/2021
    Commercial Thermostats
    766.07 KB
    8/21/2025
    Commercial Thermostats Datasheet
    766.07 KB
    7/21/2021
    Commercial Thermostats Datasheet
    766.07 KB
    7/22/2021
    Thermostats Line Guide
    455.96 KB
    10/22/2021
    Thermostats Line Guide
    450.42 KB
    8/13/2025
    Industrial Product Line Card
    2.24 MB
    8/12/2025
    Thermostats Line Guide
    450.42 KB
    5/24/2021
    Industrial Product Line Card
    2.24 MB
    8/12/2025
    Industrial Product Line Card
    2.24 MB
    8/12/2025
    Industrial Product Line Card
    2.24 MB
    8/12/2025
    Thermostats Line Guide
    455.96 KB
    10/7/2021
    Industrial Product Line Card
    2.24 MB
    8/12/2025
    Industrial Product Line Card
    2.24 MB
    8/12/2025
    Industrial Product Line Card
    2.24 MB
    8/12/2025
    Industrial Product Line Card
    2.24 MB
    8/12/2025
    Industrial Product Line Card
    2.24 MB
    8/12/2025
    Industrial Product Line Card
    2.24 MB
    8/12/2025
    Industrial Product Line Card
    2.24 MB
    8/12/2025
    Thermostats Line Guide
    452.9 KB
    5/11/2021
    Thermostats Line Guide
    450.42 KB
    7/19/2021
    Thermostats Line Guide
    450.42 KB
    9/20/2021
    Thermostats Line Guide
    452.9 KB
    12/3/2020
    Thermostats Line Guide
    455.96 KB
    9/14/2021
    Thermostats Line Guide
    450.42 KB
    7/22/2021
    Thermostats Line Guide
    450.42 KB
    7/21/2021
    Thermostats Line Guide
    450.42 KB
    5/24/2021
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC
    11.68 MB
    10/1/2025
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC
    11.68 MB
    10/1/2025
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC
    11.68 MB
    10/1/2025
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC
    11.68 MB
    10/1/2025
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC
    11.68 MB
    10/1/2025
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC
    11.68 MB
    10/1/2025
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC
    11.68 MB
    10/1/2025
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC
    11.68 MB
    10/1/2025
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC
    11.68 MB
    10/1/2025
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC
    11.68 MB
    10/1/2025
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC
    11.68 MB
    10/1/2025
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC
    11.68 MB
    10/1/2025
    Industrial Applications: Going Beyond Limits
    16.68 MB
    2/11/2025
    Industrial Applications: Going Beyond Limits
    16.68 MB
    2/11/2025
    Industrial Applications: Going Beyond Limits
    16.68 MB
    2/11/2025
    Industrial Applications: Going Beyond Limits
    16.68 MB
    2/11/2025
    Industrial Applications: Going Beyond Limits
    16.68 MB
    2/11/2025
    Industrial Applications: Going Beyond Limits
    16.68 MB
    2/11/2025
    Industrial Applications: Going Beyond Limits
    16.68 MB
    2/11/2025
    Industrial Applications: Going Beyond Limits
    16.68 MB
    2/11/2025
    Industrial Applications: Going Beyond Limits
    16.68 MB
    2/11/2025
    Industrial Applications: Going Beyond Limits
    16.68 MB
    2/11/2025
    Sensing Solutions For Industrial Applications
    16.68 MB
    8/14/2025
    Industrial Applications: Going Beyond Limits
    16.68 MB
    2/11/2025
    Industrial Product Line Card --
    2.24 MB
    8/14/2025
    Switches and Sensors Solutions for Industrial Applications
    2.48 MB
    11/25/2021
    Switches and Sensors Solutions for Industrial Applications
    2.48 MB
    8/20/2025
    Forestry Vehicles
    1.05 MB
    12/21/2022
    Platform Vehicles
    628.05 KB
    12/20/2022
    Platform Vehicles
    628.05 KB
    12/21/2022
    Agricultural Vehicles
    1.11 MB
    8/20/2025
    Switches and Sensors Solutions for Industrial Applications
    2.48 MB
    11/25/2021
    Switches and Sensors Solutions for Industrial Applications
    2.48 MB
    11/25/2021
    Agricultural Vehicles
    1.11 MB
    8/20/2025
    Sensors and Switches: Solutions for Medical Applications
    1.31 MB
    5/18/2023
    Sensors and Switches: Solutions for Medical Applications
    1.34 MB
    8/11/2025
    Agricultural Vehicles
    1.11 MB
    8/20/2025
    Platform Vehicles
    628.05 KB
    12/20/2022
    Platform Vehicles
    628.05 KB
    12/21/2022
    Platform Vehicles
    628.05 KB
    8/14/2025
    Forestry Vehicles
    1.05 MB
    8/14/2025
    Forestry Vehicles
    1.05 MB
    12/20/2022
    Platform Vehicles
    628.05 KB
    12/21/2022
    Forestry Vehicles
    1.05 MB
    8/11/2025
    Forestry Vehicles
    1.05 MB
    8/14/2025
    Forestry Vehicles
    1.05 MB
    8/14/2025
    プラットフォーム車両
    628.05 KB
    12/21/2022
    Forestry Vehicles
    1.05 MB
    8/14/2025
    Platform Vehicles
    628.05 KB
    12/20/2022
    Platform Vehicles
    628.05 KB
    8/14/2025
    Forestry Vehicles
    1.05 MB
    12/20/2022
    Agricultural Vehicles
    1.11 MB
    8/20/2025
    Agricultural Vehicles
    1.11 MB
    8/20/2025
    Construction Vehicles
    984.29 KB
    10/25/2022
    Forestry Vehicles
    1.05 MB
    8/14/2025
    Switches and Sensors Solutions for Industrial Applications
    2.48 MB
    8/20/2025
    Sensors and Switches: Solutions for Medical Applications
    1.34 MB
    8/14/2025
    Sensors and Switches: Solutions for Medical Applications
    1.34 MB
    8/14/2025
    Switches and Sensors Solutions for Industrial Applications
    2.48 MB
    8/20/2025
    Sensors and Switches: Solutions for Medical Applications
    1.34 MB
    8/14/2025
    Sensors and Switches: Solutions for Medical Applications
    1.34 MB
    8/14/2025
    Sensors and Switches: Solutions for Medical Applications
    1.34 MB
    5/18/2023
    Switches and Sensors Solutions for Industrial Applications
    2.48 MB
    8/20/2025
    Agricultural Vehicles
    1.11 MB
    8/20/2025
    Sensors and Switches: Solutions for Medical Applications
    1.34 MB
    8/14/2025
    Sensors and Switches: Solutions for Medical Applications
    1.34 MB
    8/14/2025
    Sensors and Switches: Solutions for Medical Applications
    1.34 MB
    5/18/2023
    Sensors and Switches: Solutions for Medical Applications
    1.34 MB
    8/14/2025
    Sensors and Switches: Solutions for Medical Applications
    1.34 MB
    8/14/2025
    Switches and Sensors Solutions for Industrial Applications
    2.48 MB
    8/20/2025
    Switches and Sensors Solutions for Industrial Applications
    2.48 MB
    8/20/2025
    Agricultural Vehicles Application Note
    1.11 MB
    8/20/2025
    Agricultural Vehicles
    1.11 MB
    8/20/2025
    Switches and Sensors Solutions for Industrial Applications
    2.48 MB
    8/20/2025
    Agricultural Vehicles
    1.11 MB
    8/20/2025
    Switches and Sensors Solutions for Industrial Applications
    2.48 MB
    8/20/2025
    Agricultural Vehicles
    1.11 MB
    8/20/2025
    Platform Vehicles
    628.05 KB
    8/14/2025
    Switches and Sensors Solutions for Industrial Applications -
    2.48 MB
    8/14/2025
    Construction Vehicles
    984.29 KB
    10/25/2022
    Agricultural Vehicles
    1.11 MB
    8/20/2025
    Agricultural Vehicles
    1.11 MB
    8/20/2025
    Construction Vehicles
    984.29 KB
    8/21/2025
    Forestry Vehicles
    1.05 MB
    12/21/2022
    Platform Vehicles
    628.05 KB
    12/20/2022
    Forestry Vehicles
    1.05 MB
    8/14/2025
    Construction Vehicles
    984.29 KB
    8/14/2025
    Platform Vehicles
    628.05 KB
    8/19/2025
    Military Defense Solutions eBook
    15.17 MB
    2/17/2025
    Military Defense Solutions eBook
    15.17 MB
    2/17/2025
    Military Defense Solutions eBook
    15.17 MB
    2/17/2025
    Military Defense Solutions eBook
    15.17 MB
    2/17/2025
    Military Defense Solutions eBook
    15.17 MB
    2/17/2025
    Military Defense Solutions eBook
    15.17 MB
    2/17/2025
    Military Defense Solutions eBook
    15.17 MB
    2/17/2025
    Duty to excel with mission-critical solutions
    15.17 MB
    8/21/2025
    Military Defense Solutions eBook
    15.17 MB
    2/17/2025
    Military Defense Solutions eBook
    15.17 MB
    2/17/2025
    Military Defense Solutions eBook
    15.17 MB
    2/17/2025
    Military Defense Solutions eBook
    15.17 MB
    2/17/2025

    Filters

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    2455R 00010444
    THERMAL-COMMERCIAL THERMAL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2450hr-2450hrg-2450r-2455r-2455rg-3450hr-3450r-3455r-3455rg
    2455R 00010444
    THERMAL-COMMERCIAL THERMAL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2450hr-2450hrg-2450r-2455r-2455rg-3450hr-3450r-3455r-3455rg
    2455R 00820664
    THERMAL-COMMERCIAL THERMAL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2450hr-2450hrg-2450r-2455r-2455rg-3450hr-3450r-3455r-3455rg
    2455R 00820664
    THERMAL-COMMERCIAL THERMAL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2450hr-2450hrg-2450r-2455r-2455rg-3450hr-3450r-3455r-3455rg
    2455R 01000076
    THERMAL-COMMERCIAL THERMAL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2450hr-2450hrg-2450r-2455r-2455rg-3450hr-3450r-3455r-3455rg
    2455R 01000076
    THERMAL-COMMERCIAL THERMAL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2450hr-2450hrg-2450r-2455r-2455rg-3450hr-3450r-3455r-3455rg
    2455R 70980284
    12(L205:219189:163)
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2450hr-2450hrg-2450r-2455r-2455rg-3450hr-3450r-3455r-3455rg
    2455R 70980284
    12(L205:219189:163)
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2450hr-2450hrg-2450r-2455r-2455rg-3450hr-3450r-3455r-3455rg
    2455R 70980289
    12(L189:199178:156)F
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2450hr-2450hrg-2450r-2455r-2455rg-3450hr-3450r-3455r-3455rg
    2455R 70980289
    12(L189:199178:156)F
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2450hr-2450hrg-2450r-2455r-2455rg-3450hr-3450r-3455r-3455rg
    2455R 71000482
    12(L223:237203:185)F
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2450hr-2450hrg-2450r-2455r-2455rg-3450hr-3450r-3455r-3455rg
    2455R 71000482
    12(L223:237203:185)F
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2450hr-2450hrg-2450r-2455r-2455rg-3450hr-3450r-3455r-3455rg
    2455R 71001010
    12(L205:219189:163)
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2450hr-2450hrg-2450r-2455r-2455rg-3450hr-3450r-3455r-3455rg
    2455R 71001010
    12(L205:219189:163)
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2450hr-2450hrg-2450r-2455r-2455rg-3450hr-3450r-3455r-3455rg
    2455R--00820191
    COMMERCIAL THERMOSTAT
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2450hr-2450hrg-2450r-2455r-2455rg-3450hr-3450r-3455r-3455rg
    2455R--00820191
    COMMERCIAL THERMOSTAT
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2450hr-2450hrg-2450r-2455r-2455rg-3450hr-3450r-3455r-3455rg
    2455R--00820195
    COMMERCIAL THERMOSTAT
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2450hr-2450hrg-2450r-2455r-2455rg-3450hr-3450r-3455r-3455rg
    2455R--00820195
    COMMERCIAL THERMOSTAT
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2450hr-2450hrg-2450r-2455r-2455rg-3450hr-3450r-3455r-3455rg
    2455R--00820196
    COMMERCIAL THERMOSTAT
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2450hr-2450hrg-2450r-2455r-2455rg-3450hr-3450r-3455r-3455rg
    2455R--00820196
    COMMERCIAL THERMOSTAT
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2450hr-2450hrg-2450r-2455r-2455rg-3450hr-3450r-3455r-3455rg