speed sensors
SNG-Q Series Quadrature Speed and Direction Sensor
Hall-effect speed and direction sensor with quadrature output. 4.5 V to 26 V supply voltage. 3 Hz to 20 kHz operating frequency.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Honeywell's SNG-Q Series Quadrature Speed and Direction Sensors are designed to provide both speed and direction information. Speed information is provided from digital square wave outputs: direction is provided using a quadrature output with signals 90° phase shifted from each other. With the quadrature output, target direction is determined byoutput lead/lag phase shifting.
Value to Customers
- Higher reliability: IP69K rating, EMC radiated immunity protection, O-ring seal and wide operating temperature range:
- Improves equipment uptime
- Minimizes service costs
- Provides resistance to high electrical noise
- Provides resistance to moisture intrusion
- Wide operating temperature range
- Attempts to substantially reinforce the customer's brand equity
- Cost-competitive: Designed and manufactured using a platform-based approach that enables better cost competitiveness and mechanical and electrical configurability for customers.
- Enhanced accuracy: Dual differential Hall-effect sensor IC technology allows an enhanced ability to detect small target features.
- Flexible: Wide operating temperature range, robust electrical noise immunity and enhanced environmental sealing capability allow flexibility of use in the application.
- Expedites installation: O-ring seal for use in pressure applications and a fixed mounting flange allows for a simpler installation process, using one fastener.
Others
- Fall Time
- 5 μs
- Rise Time
- 10 μs
- Output Current Sinking
- 40 mA
- Ingress Protection
- IP69K
- Industry
- Aerospace
- Logistics & Warehouses
- Housing Material
- Plastic
Others
- Fall Time
- 5 μs
- Rise Time
- 10 μs
- Output Current Sinking
- 40 mA
- Ingress Protection
- IP69K
- Industry
- Aerospace
- Logistics & Warehouses
- Housing Material
- Plastic
- Fall Time : 5 μs
- Rise Time : 10 μs
- Output Current Sinking : 40 mA
- Ingress Protection : IP69K
- Industry : Aerospace|Logistics & Warehouses
- Housing Material : Plastic
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Data Sheet
Manuals and Guides
Installation Instructions
CAD Model
Brochure
Application Note
eBook
Product Photo
Please sign in to view part numbers available for purchase based on your account Sign In