/content/sps/au/en/search-results.html

    resolvers

    3-inch Series

    Resolver with multiple housing & rotary transformer configurations. 3 in dia.. 1X: 1X & 16X speeds. Transformer (360°+ mechanical) redundant.

    Overview

    For manufacturers who need an accurate, reliable, repeatable and durable rotary and angle absolute position sensor for potential use in defense, aerospace, medical and industrial applications. Honeywell Hawk͐2: Resolvers provide 360° noncontact, angular position sensing and enhanced accuracy (±7 arcmin) for precise motion control.

    Resolvers convert mechanical shaft position to an electrical signal which represents the actual shaft angle. They are variable transformers in which the stator has two phase windings mechanically displaced by 90°. The output consists of two sine waves that are phase shifted by 90°.

    Resolvers are typically chosen over electronic sensors (i.e., optical encoders, potentiometers, magnetic encoders/sensors) because they do not contain electronics, so they are not susceptible to performance fluctuations in harsh environments. Resolvers are inherently radiation hardened and offer durable EMC (Electromagnetic Compatibility) performance.

    Value to Customers
    • Product delivery: Honeywell's use of the same components for all standard configurations results in its ability to manufacture production-quality standard devices in 12 weeks versus 20-22 weeks many competitors offer
    • Customizable: Honeywell's manufacturing process and the variety of features available allow customers to customize the product to meet their application accuracy and size requirements
    • Global support: Honeywell's worldwide presence offers customers immediate product and application support: many resolver competitors offer either support only in their local manufacturing area, or limited support outside of their manufacturing area
    • Engineering expertise: Honeywell has more than 30 years experience providing accurate, reliable, and durable resolvers
    Differentiators
    • Multiple configurations: Pancake (bare and simple housed), fully housed and configurations with rotary transformers
    • Operating temperature range: -50.8 °C to 93.3 °C [-60 °F to 200 °F]
    • Excitation frequency range: 800 Hz to 5000 Hz
    • Excitation voltage range: 3 V to 15 V
    • Shock: 50 g, 11 ms
    • Vibration: 15 g, 10 Hz to 2000 Hz
    • Custom trim
    • Custom hub/housing
    • Custom redundant brushless version (two independent resolvers within the same housing)
    • Titanium housing
    • Transformer for 360°+ rotation (continuous)
    Specifications

    Others

    • Industry
      • Aerospace
      • Logistics & Warehouses

    Others

    • Industry
      • Aerospace
      • Logistics & Warehouses
    • Industry : Aerospace|Logistics & Warehouses
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Honeywell Hawk Resolvers, 3-in Series, Multiple Configurations
    application/pdf 641.84 KB
    8/13/2025
    641.84 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Position Sensors Product Range Guide
    application/pdf 4.85 MB
    8/21/2025
    4.85 MB
    Sensors and Switches Product Range Guide for Aerospace and Defense
    application/pdf 19.52 MB
    11/6/2025
    19.52 MB
    Honeywell Hawk™ Resolvers, 3-in Series, Multiple Configurations Product Nomenclature
    application/pdf 361.81 KB
    2/12/2025
    361.81 KB
    Installation Instructions
    Name
    Description
    File Size
    Date
    Size
    Honeywell Hawk Resolvers, 3-in Series, Multiple Configurations
    application/pdf 430.39 KB
    8/13/2025
    430.39 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    Honeywell Hawk Resolvers, 1-in Series and 3-Inch Series
    application/pdf 70.38 KB
    8/13/2025
    70.38 KB
    eBook
    Name
    Description
    File Size
    Date
    Size
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Product Photo
    Name
    Description
    File Size
    Date
    Size
    D30H04XGAG4TB highres photo.jpg
    image/jpeg 637.01 KB
    7/15/2021
    637.01 KB
    D30D12XGASNTB highres photo.jpg
    image/jpeg 664.11 KB
    7/15/2021
    664.11 KB
    D30D12XGASNTB lowres photo.jpg
    image/jpeg 102.94 KB
    7/15/2021
    102.94 KB
    D27B14XGABNTB, S27B14XGABNYG highres photo.jpg
    image/jpeg 475.1 KB
    7/15/2021
    475.1 KB
    D30H04XGAG4TB lowres photo.jpg
    image/jpeg 71.41 KB
    7/15/2021
    71.41 KB
    D30P12XGASNTB highres photo.jpg
    image/jpeg 521.79 KB
    7/15/2021
    521.79 KB
    D27B14XGABNTB, S27B14XGABNYG lowres photo.jpg
    image/jpeg 66.82 KB
    7/15/2021
    66.82 KB
    D30P12XGASNTB lowres photo.jpg
    image/jpeg 71.47 KB
    7/15/2021
    71.47 KB
    3-inch Series Product Photos
    application/zip 2.24 MB
    7/15/2021
    2.24 MB
    Others
    Name
    Description
    File Size
    Date
    Size
    Honeywell Hawk Resolvers, 3-in Series, Multiple Configurations Product Nomenclature
    application/postscript 370.26 KB
    8/12/2025
    370.26 KB
    Name
    Description
    File Size
    Date
    Size
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    D30H04XGAG4TB highres photo.jpg
    image/jpeg 637.01 KB
    7/15/2021
    637.01 KB
    Position Sensors Product Range Guide
    application/pdf 4.85 MB
    8/21/2025
    4.85 MB
    D30D12XGASNTB highres photo.jpg
    image/jpeg 664.11 KB
    7/15/2021
    664.11 KB
    Honeywell Hawk Resolvers, 1-in Series and 3-Inch Series
    application/pdf 70.38 KB
    8/13/2025
    70.38 KB
    Honeywell Hawk Resolvers, 3-in Series, Multiple Configurations Product Nomenclature
    application/postscript 370.26 KB
    8/12/2025
    370.26 KB
    D30D12XGASNTB lowres photo.jpg
    image/jpeg 102.94 KB
    7/15/2021
    102.94 KB
    Honeywell Hawk Resolvers, 3-in Series, Multiple Configurations
    application/pdf 430.39 KB
    8/13/2025
    430.39 KB
    D27B14XGABNTB, S27B14XGABNYG highres photo.jpg
    image/jpeg 475.1 KB
    7/15/2021
    475.1 KB
    D30H04XGAG4TB lowres photo.jpg
    image/jpeg 71.41 KB
    7/15/2021
    71.41 KB
    D30P12XGASNTB highres photo.jpg
    image/jpeg 521.79 KB
    7/15/2021
    521.79 KB
    D27B14XGABNTB, S27B14XGABNYG lowres photo.jpg
    image/jpeg 66.82 KB
    7/15/2021
    66.82 KB
    D30P12XGASNTB lowres photo.jpg
    image/jpeg 71.47 KB
    7/15/2021
    71.47 KB
    3-inch Series Product Photos
    application/zip 2.24 MB
    7/15/2021
    2.24 MB
    Honeywell Hawk Resolvers, 3-in Series, Multiple Configurations
    application/pdf 641.84 KB
    8/13/2025
    641.84 KB
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Sensors and Switches Product Range Guide for Aerospace and Defense
    application/pdf 19.52 MB
    11/6/2025
    19.52 MB
    Honeywell Hawk™ Resolvers, 3-in Series, Multiple Configurations Product Nomenclature
    application/pdf 361.81 KB
    2/12/2025
    361.81 KB
    Name
    Description
    File Size
    Date
    Size
    Honeywell Hawk Resolvers, 3-in Series, Multiple Configurations
    641.84 KB
    8/13/2025
    Position Sensors Product Range Guide
    4.85 MB
    8/21/2025
    Sensors and Switches Product Range Guide for Aerospace and Defense
    19.52 MB
    11/6/2025
    Honeywell Hawk™ Resolvers, 3-in Series, Multiple Configurations Product Nomenclature
    361.81 KB
    2/12/2025
    Honeywell Hawk Resolvers, 3-in Series, Multiple Configurations
    430.39 KB
    8/13/2025
    Defence Ground Vehicles
    872.87 KB
    8/20/2025
    Honeywell Hawk Resolvers, 1-in Series and 3-Inch Series
    70.38 KB
    8/13/2025
    Duty to excel with mission-critical solutions
    15.17 MB
    8/21/2025
    D30H04XGAG4TB highres photo.jpg
    637.01 KB
    7/15/2021
    D30D12XGASNTB highres photo.jpg
    664.11 KB
    7/15/2021
    D30D12XGASNTB lowres photo.jpg
    102.94 KB
    7/15/2021
    D27B14XGABNTB, S27B14XGABNYG highres photo.jpg
    475.1 KB
    7/15/2021
    D30H04XGAG4TB lowres photo.jpg
    71.41 KB
    7/15/2021
    D30P12XGASNTB highres photo.jpg
    521.79 KB
    7/15/2021
    D27B14XGABNTB, S27B14XGABNYG lowres photo.jpg
    66.82 KB
    7/15/2021
    D30P12XGASNTB lowres photo.jpg
    71.47 KB
    7/15/2021
    3-inch Series Product Photos
    2.24 MB
    7/15/2021
    Honeywell Hawk Resolvers, 3-in Series, Multiple Configurations Product Nomenclature
    370.26 KB
    8/12/2025

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list